Page 826 - MISUMI SINGAPORE Economy Series
P. 826

Ball Plungers Stainless Steel, Long Body, SUS Ball/POM Ball


                                                 Representative model: C-BSML3-20P (20pcs/pack)
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                       10.78               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                      Body    Ball   Spring
                     Type                                 Surface Treatment
                                      Material  Material  Material
          Stainless   Light Load  C-BSML
          Steel Ball                  SUS304  SUS304  SUS304
          Type     Heavy Load  C-BSZL                         None
          Resin Ball   Light Load  C-NBSML  SUS304  POM  SUS304
          Type     Heavy Load  C-NBSZL
                                                                                    Initial Load
                                                                                   min.  max.
                                       d
   10
                                     2M
    Plungers /    Toggle Clamps          S          L-0.8               B
                                                      0

                  Part Number
                                                                           Light Load
                                                     Stroke S
                                                                                      Heavy Load
                                        3
                              2O.D. M
                                                                L
                1Type        (Coarse Thread)  Package   d  SUS  Resin    Length   B  Initial Load (N) Initial Load (N)
                                      Quantity
                                                    Ball
                                                         Ball
                                                                                           max.
                                                                                      min.
                                                                          min.
                                                                                max.
    Ball    Plungers            3             1.5   0.5   0.5   12   1.5   1.5   3     2    5
          (Stainless Steel Ball
   P.817  C-BSML
          Type, Light Load)     4      20P    2.38  0.8   0.8         2    2     5     3
    Spring   Plungers  C-BSZL                                   16                          20
          (Stainless Steel Ball
          Type, Heavy Load)
          C-NBSML               5              3     1    1          2.5   3     10    4
   P.826  (Resin Ball Type, Light
          Load)                 6             3.5   1.2   1.2   20    3    5     15    5    30
    Index   Plungers  C-NBSZL          10P
          (Resin Ball Type, Heavy
          Load)
                                8              5    1.6   1.7   25    4    7     20    6    50
   P.830
    Toggle   Clamps  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
                    Part Number (1Type · 2M)
                                           3Package Quantity
                                        -
          Example
                                        -
                                                20P
                          C-BSML3
   P.840  How to search
           on website  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand
                    Type  C-BSML            Keyword  ball plunger                   MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    821                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   821   822   823   824   825   826   827   828   829   830   831