Page 828 - MISUMI SINGAPORE Economy Series
P. 828

Ball Plungers Stainless Steel, Black Zinc Plated


                                                 Representative model: C-BPJF4-20P (20pcs/pack)
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        9.68               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
           Body      Ball     Spring
          Material  Material  Hardness  Material  Surface Treatment
           S45C  SUS440C  52HRC  SUS304  Zinc Plated (Black)



                                                                         Initial Load
                                                                       min.   max.
                           d
   10
                         2M

    Plungers /    Toggle Clamps  S      L-0.8               B
                                         0




                Part Number        3         Stroke  Length   Ultra Light Load  Light Load  Heavy Load
                        2O.D. M
    Ball    Plungers  1Type  (Coarse Thread)  Package   d  S  L  B  Initial Load (N) Initial Load (N) Initial Load (N)
                                Quantity
                                                                                max.
                                                                                      min.
                                                                          min.
                                                                    max.
                                                               min.
                                                                                           max.
   P.817                  3              1.5  0.5    8    1.5   -     -    1.5   3     -     -
                          4       20P   2.38  0.8   10    2     1     3    2     5     3    20
    Spring   Plungers  C-BPJF  5         3     1          2.5   2     4    3     10    4
            (Ultra Light
            Load)         6              3.5  1.2   12    3     3     5    5     15    5    30
   P.826    C-BSJF
            (Light Load)  8              5    1.6         4     4     7    7     20    6    50
    Index   Plungers  C-BPW  10   10P    6     2    16    5     5     8    9     25   10    60
            (Heavy Load)
   P.830                  12             8    2.6   20    6     6    10     -    -    12    100
                          16
    Toggle   Clamps  E C-BPJF (ultra light load) is only available with O.D. M4~M12. 10  3.3  25  8  -  -  -  -  30  110
          E C-BSJF (light load) is only available with O.D. M3~M10.
          E C-BPW (heavy load) is only available with O.D. M4~M16.
   P.840          Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example   Part Number (1Type · 2M)  -  3Package Quantity
                          C-BPJF4       -       20P
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-BPJF            Keyword  ball plunger                   MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    823                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   823   824   825   826   827   828   829   830   831   832   833