Page 824 - MISUMI SINGAPORE Economy Series
P. 824

Ball Plungers Stainless Steel, SUS Ball/POM Ball


                                                 Representative model: C-BMS4-20P (20pcs/pack)
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                       10.22               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                      Body    Ball   Spring
                     Type                                 Surface Treatment
                                      Material  Material  Material
                  Ultra Light Load  C-BMS
          Stainless
          Steel Ball   Light Load  C-BSM  SUS304  SUS304  SUS304
          Type
                  Heavy Load  C-BSX                           None
          Resin Ball   Light Load  C-NBSM  SUS304  POM  SUS304                      Initial Load
          Type    Heavy Load  C-NBSX
                                                                                   min.  max.
                                       d
   10
                                     2M
    Plungers /    Toggle Clamps       3Package      L-0.8          Ultra Light Load (Only for SUS Ball) Light Load Heavy Load
                                                      0
                                                                        B
                                         S
                                                     Stroke S
                  Part Number
                                       Quantity
                                                             L
                                     Ultra Light / Light
                              2O.D. M
                                                         Ball
                                                                          max.
                                                                    min.
                                                    Ball
                                                                               min. max. min. max.
                 1Type       (Coarse Thread) Heavy Load Load  d  SUS  Resin   Length   B  Initial Load (N) Initial Load (N) Initial Load (N)
    Ball    Plungers            3                1.5  0.5  0.5  8  1.5  -  -    1.5  3   2   5
          C-BMS
   P.817  (Stainless Steel Ball Type,   4  20P  2.38 0.8  0.8  10  2  1    3    2    5   3
          Ultra Light Load)                                                                  20
    Spring   Plungers  C-BSM    5                3   1    1  12  2.5  2    4    3   10   4
          (Stainless Steel Ball Type,
          Light Load)
          C-BSX                 6                3.5  1.2  1.2  3    3     5    5   15   5   30
   P.826  (Stainless Steel Ball Type,       10P
          Heavy Load)           8                5   1.6  1.7   4    4     7    7   20   6   50
    Index   Plungers  C-NBSM    10     10P       6   2   2.1  16  5  -     -    9   25  10   60
          (Resin Ball Type, Light
          Load)
   P.830  C-NBSX
          (Resin Ball Type, Heavy   12           8   2.6  2.8  20  6  -    -    10  30  12  100
          Load)
    Toggle   Clamps             16               10  3.3  3.5  25  8  -    -    15  50  15  120
          E C-BMS (stainless steel ball type, ultra light load) is only available with O.D. M4~M8.
   P.840          Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example   Part Number (1Type · 2M)  -  3Package Quantity
                          C-BMS4        -       20P
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-BMS             Keyword  ball plunger                     Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    819                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   819   820   821   822   823   824   825   826   827   828   829