Page 425 - MISUMI SINGAPORE Economy Series
P. 425

Special Brass Oil Free Bushings, Round Flanged


           New                                   Representative model: E-SHTZ25-35
          Products
                                                  Save Up to
                                                  vs Standard Type  53%              Shipping
                                                                                        from
 2                                                     14.90               SGD 5 days               2
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  30%  Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                      Quantity
                                                                       1~9
                                                                                       10~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

 Miniature   Linear Guides         3L -0.3                                                         Linear Guides  Miniature
                                     -0.1
                               0
                             T-0.1
 P.309                          t    d1                d=6~12         d=16~30                      P.309
 Linear Guides for     Medium and Heavy Load  H  P.C.D.  d2  2dF7                                   Medium and Heavy Load  Linear Guides for



 P.321                                          Dh7                                                P.321
 Cross Roller   Guides                                     2-Mounting Holes  4-Mounting Holes      Guides  Cross Roller



                                                                                    Shaft f8 or g6
 P.337    EEnsure the bushing remains well lubricated.                             E  Recommended Mating    P.337
                                                                                      Material: special brass
 Linear Guide   Shafts  1Type  6  2dF7  15  3L  Dh7  25  T  t  d1 d2 P.C.D.  F  17  Hex Socket Low Head Cap Screw   Shafts  Linear Guide
             Part Number
                                                  H
                                                                         A
                                                                                 (not provided)
                    +0.022
                                               10
                                                                 17
 P.341              +0.010                                                                         P.341
                  8  +0.028   20 25            12  27  4  2.2 3.5  6  19  19       M3-10×2
 Linear   Bushings  10  +0.013  25 30          14  29            21   -  21                        Bushings  Linear
 P.349            12          25 30            18  36            26      26        M4-12×2         P.349
          E-SHTZ    +0.034                           5  3  4.5 7.5
                    +0.016
 Ball Spline      16          25 30 35 40      22  40            30  18  24        M4-12×4          Ball Spline

 P.386            20             30 35 40 50   28  49  6  3.7 5.5  9  38  22  31   M5-16×4         P.386
                  25  +0.041     30 35 40 50 60  33  54          43  25  35
                    +0.020
 Oil Free   Bushings  30           35 40 50 60 70 38  63  8  4.2 6.6 11  50  30  40  M6-20×4       Bushings  Oil Free

 P.409    Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  P.409
                                           3L
                                        -
                   Part Number (1Type · 2d)
 Shaft Supports    Shaft Collars  How to search  E-SHTZ25  -  35  Step 1   Input Search Keyword  Step 2   Select Brand Brand  Shaft Collars  Shaft Supports
          Example
                         Search on MISUMI official website
                                             By
                     By
 P.430     on website  Type  E-SHTZ         Keyword  brass bushing                  MISUMI         P.430
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  420
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   420   421   422   423   424   425   426   427   428   429   430