Page 424 - MISUMI SINGAPORE Economy Series
P. 424

Special Brass Oil Free Bushings, Shouldered


           New                                   Representative model: E-SHFZ8-10
          Products
                                                  Save Up to
                                                  vs Standard Type  32%              Shipping
                                                                                        from
    2                                                   3.20               SGD 5 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  50~99  100~                                                                                       Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                                    1~49
                                                      Quantity
                                                                               15%
                                                      Discount
                                                                                         30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Miniature   Linear Guides                               Wall   Thickness   (N)                                                                                                                        Linear Guides  Miniature


   P.309                                                                                                                                                                                                  P.309
    Linear Guides for     Medium and Heavy Load   H                      2dE7  Dr6                                                                                                                         Medium and Heavy Load  Linear Guides for



   P.321                                                t -0.1  -0.1                                                                                                                                      P.321
                                                          0
    Cross Roller   Guides                                   -0.3                   E  Recommended Mating                                                                                                  Guides  Cross Roller
                                                         3L
                                                                                    Shaft f8 or g6
                                                                                    Material: special brass
          EFixing Method: It is recommended to fix the bushing by pressing it in.
   P.337  EEnsure the bushing remains well lubricated.  3L  Dr6  Wall Thickness  H  t  *Housing Diameter                                                                                                  P.337
               Part Number
    Linear Guide   Shafts  1Type  5  2dE7  10 12      9     (N)    14    Reference Dimension Tolerance (H7)                                                                                               Shafts  Linear Guide
                                                                               9
                                                                                         +0.015
                        +0.032
   P.341             6  +0.020  10 12 15             10      2     16  2      10         0                                                                                                                P.341
                     8  +0.040   10 12 15 20         12            20         12
    Linear   Bushings  10  +0.025  10 12 15 20       14            22         14         +0.018                                                                                                           Bushings  Linear
                                                                                         0

   P.349             12       10 12 15 20 25 30      18            25         18                                                                                                                          P.349
           E-SHFZ    13  +0.050   12 15 20           19      3     26  3      19
     Ball Spline     15  +0.032  10 12 15 20 25      21            28         21         +0.021                                                                                                            Ball Spline
                                                                                         0
                                                     22
                                                                   29
                                                                              22
                     16
                                 12 15 20 25 30
   P.386             20             15 20 25 30 40   30            40         30                                                                                                                          P.386
    Oil Free   Bushings  25  +0.061         30 40 50  35     5     45  5      35         +0.025                                                                                                           Bushings  Oil Free
                        +0.040
                                                                                         0
                                                                   50
                                                                              40
                                                     40
                                            30 40 50
                     30
   P.409  *The values for the housing diameter are recommended dimensions.                                                                                                                                P.409
    Shaft Supports    Shaft Collars  Ordering  Part Number (1Type · 2d)  - -  3L                                                                                                                          Shaft Collars  Shaft Supports
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Example
                         E-SHFZ8
                                           10
           on website
   P.430  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand                                                                          P.430
                                                                                    MISUMI
                    Type  E-SHFZ            Keyword  brass bushing
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    419                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   419   420   421   422   423   424   425   426   427   428   429