Page 422 - MISUMI SINGAPORE Economy Series
P. 422

Economy Series                      Product Overview
           Special Material Oil Free Bushings




                                                                               vs Standard Type
            Economy Series Special                                              Saving
                                                                                   up to
    2       Material Oil Free                                                   53 %                                                                                                                       2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Bushings                                                                                                                       Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /







             for low to medium load applications
    Miniature   Linear Guides  Complete specifications, more suitable                                                                                                                                     Linear Guides  Miniature
             Resin bushings comply with ROHS and
             it's suitable for use in the food industry.
                                                                                        New
   P.309                                                                               Products                                                                                                           P.309
    Linear Guides for     Medium and Heavy Load  QSpecifications                                                                                                                                           Medium and Heavy Load  Linear Guides for



   P.321      Material     Intended Use   Straight type  Shouldered Type  Round Flanged Type  Compact Flanged Type                                                                                        P.321
    Cross Roller   Guides  Special Brass  General Purpose                                                                                                                                                 Guides  Cross Roller




   P.337                                  I.D.: φ5~30   I.D.: φ5~30    I.D.: φ6~30   I.D.: φ6~30                                                                                                          P.337
    Linear Guide   Shafts  Wear Resistant                                 -             -                                                                                                                 Shafts  Linear Guide




   P.341                                  I.D.: φ3~16   I.D.: φ3~30                                                                                                                                       P.341
    Linear   Bushings  Resin  General Purpose  I.D.: φ3~25  I.D.: φ3~50   -             -                                                                                                                 Bushings  Linear



   P.349                                                                                                                                                                                                  P.349
     Ball Spline          Heat Resistant  I.D.: φ2~25   I.D.: φ3~18       -             -                                                                                                                  Ball Spline


   P.386  QMaterial Properties and Environmental Tolerances (Reference Value)                                                                                                                             P.386

    Oil Free   Bushings  Material  Special Brass   (POM)            (PA66)           (PEEK)                                                                                                               Bushings  Oil Free
                                                                    Resin
                                                                                      Resin
                                                   Resin
                 Type          General Purpose  Wear Resistant   General Purpose   Heat Resistant
   P.409   Operating Temperature   -40~150         -50~90           -40~130         -100~250                                                                                                              P.409
    Shaft Supports    Shaft Collars  Coefficient of Dynamic   0.1~0.15  0.05~0.15  0.08~0.18  0.09~0.25                                                                                                   Shaft Collars  Shaft Supports
               Range (°C)
             Friction on Steel
            Maximum Allowable
             Surface Pressure
   P.430    Maximum Allowable    7N/mm 2          14N/mm 2         43N/mm 2          4N/mm 2                                                                                                              P.430
                Velocity         1.16m/s          0.85m/s            1m/s            1.15m/s
           Maximum Allowable PV      2                2                2                2
                 Value         1.15N/mm ·m/s     0.4N/mm ·m/s     0.45N/mm ·m/s     1N/mm ·m/s
                 Rohs              -              Compliant        Compliant        Compliant

             Food Hygiene Law      -              Compliant        Compliant        Compliant
    417
   417   418   419   420   421   422   423   424   425   426   427