Page 418 - MISUMI SINGAPORE Economy Series
P. 418

Oil Free Bushings, Copper Alloy Flanged I.D.F7 / O.D.h7



           New                                   Representative model: C-MUTZ6-15
           Specs
                                                  Save Up to
                                                  vs Standard Type  47%              Shipping
                                                                                        from
    2                                                   6.96               SGD 1 day                                                                                                                       2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  30%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                                       1~29
                                                      Quantity
                                                                                       30~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                            C-MUTSZ
                                                                               C-MUTNZ
                           -0.1          C-MUTZ  E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                         3L-0.3         (Round Flanged)    (Square Flanged)  (Compact Flanged)
                     0
    Miniature   Linear Guides  T -0.1 t  d1  d=6~13  2-Mounting Holes  4-Mounting Holes  2-Mounting Holes                                                                                                 Linear Guides  Miniature
   P.309         H  P.C.D.  d2   2dF7  Dh7                      dr                     A                                                                                                                  P.309
    Linear Guides for     Medium and Heavy Load  P.C.D.   P.C.D.  W                                                                                                                                        Medium and Heavy Load  Linear Guides for


                                                                                 D+6
   P.321                             d=16~50  4-Mounting Holes   4-Mounting Holes  4-Mounting Holes                                                                                                       P.321
    Cross Roller   Guides                                                                                                                                                                                 Guides  Cross Roller




   P.337                                                        dr                      A                                                                                                                 P.337
    Linear Guide   Shafts                        P.C.D.  P.C.D.     W            D+6                                                                                                                      Shafts  Linear Guide

                                                                                  F

   P.341  ERecommendable Shaft for I.D. F7 type     d8: General Use(High Load)    f8: High Precision Use    Material:  High Tensile Brass Alloy                                                           P.341
                                                                                  Solid Lubricant Embedded
                               e7: General Use(Light Load)    g6: High Precision Use (Intermittent Operation)  Applicable to Hex Socket
                Part Number
    Linear   Bushings  1Type  6 2I.D. dF7  10 (15) 20  3Overall Length L  Dh7  25  T  t  d1  d2  P.C.D.  20  F  17  Low Head Cap Screw                                                                    Bushings  Linear
                                                                         W
                                                       H
                                                                               A
                                                                                     (not provided)
                         +0.022
                                                                      17
                                                    10
   P.349              8  +0.010  15 (20) 25         12  27  4  2.2  3.5  6  19  22  19  M3-10                                                                                                             P.349
                         +0.028
                      10  +0.013  15 20 (25) 30     14  29            21  23  -  21
     Ball Spline  (Round Flanged)  13  +0.034  20 25 30 35  19  37  5  3  4.5  7.5  27  29  18  27  M4-12                                                                                                  Ball Spline
          C-MUTZ
                               15 20 25 30
                                                    18
                                                       36
                                                                               26
                      12
                                                                      26
                                                                         28
                         +0.016
          C-MUTSZ
                                                       40
                                                    22
                                                                      30
                                 20 25 30 35 40
                                                                         31
                                                                               24
                      16
          (Square Flanged)
                                                                            25
                                                                               35
                                                                         42
                                                       54
                                                                      43
                      25
                                    25 30 35 40 50 60
   P.386  C-MUTNZ     20  +0.041  20 25 30 35 40 50  28  49  6  3.7  5.5  9  38  38  22  31  M5-16                                                                                                        P.386
                                                    33
                         +0.020
          (Compact Flanged)
                      30             30 35 40 50 60 70  38  63  8  4.2  6.6  11  50  50  30  40  M6-20
    Oil Free   Bushings  35  +0.050    35 40 50 60 70  44  69  10  5.2  9  14  56  54  36  43  M8-25                                                                                                      Bushings  Oil Free
                      40
                                                                      66
                                                                               54
                                                                            38
                                                                         64
                                                    50
                                         40 50 60 70 80
                                                       82
                         +0.025
                                                                         73
                                                                               60
                                                                            50
                                                       94
                                                                      78
                      50
                                           50 60 70 80 100 62
          EDimensions L with ( ) is only for the round and compact flanged types.
   P.409  ESee P.411 for the usage difference between economy series and standard product.                                                                                                                P.409
    Shaft Supports    Shaft Collars  Ordering  Part Number (1Type · 2d)  - -  3L                                                                                                                          Shaft Collars  Shaft Supports
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Example
                                          15
                        C-MUTNZ6
           on website
   P.430  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand                                                                          P.430
                                                                                    MISUMI
                    Type  C-MUTZ            Keyword  oil free bushing
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    413                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   413   414   415   416   417   418   419   420   421   422   423