Page 416 - MISUMI SINGAPORE Economy Series
P. 416

Oil Free Bushings, Copper Alloy Straight, I.D.F7/O.D.m6



           New                                   Representative model: C-MUBZ12-16
           Specs
                                                                                     Shipping
                                                                                        from
    2                                                   3.56               SGD 1 day                                                                                                                       2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  50~99  100~                                                                                       Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                                    1~49
                                                      Quantity
                                                                               15%
                                                                                         30%
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                       C-MUBZU  (Thin Wall)
                      C-MUBZ (Standard Type)     E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Miniature   Linear Guides  Rotation stopper screw  Wall Thickness (N)  Wall Thickness (N)  2 Lead-in Part D -0.05                                                                                     Linear Guides  Miniature
                                                                                          -0.03
                           (reference)
   P.309                                             2dF7  Dm6                    2dF7  Dm6                                                                                                               P.309
    Linear Guides for     Medium and Heavy Load  3L  -0.1                 3L  -0.1                                                                                                                         Medium and Heavy Load  Linear Guides for
                                                                            -0.3
                                               -0.3
                                                                              Material:  High Tensile Brass Alloy
                                                                                  Solid Lubricant Embedded
                              e7: General Use(Light Load) g6: High Precision Use (Intermittent Operation)
   P.321  ERecommendable Shaft for I.D. F7 type  d8: General Use(High Load) f8: High Precision Use    Wall Thickness   Stopper screw    Thin Wall                                                         P.321
             Part Number
                                                                           Standard
    Cross Roller   Guides  1Type  5 +0.022  6*  8 8 8  (9) 10 12 (15)  Dm6  (N)  (reference)  Dm6  (N) 1                                                                                                  Guides  Cross Roller
                                                                                          Wall Thickness
                                          3Overall Length L
                    2I.D.
                    dF7
                                                                      9
                                                                                        7
                   6
                     +0.010 6*
                             (9) 10 12 15 16 (19) (20)
                                                                      10
                                                                                        8
                                                                           2
                   8 +0.028  6*
                                                                                        10
                             (9) 10 12 15 16 (19) 20 (25)
                                                                      12
                           8
                             (9) 10 12 15 16 (19) 20 25 (30)
   P.337           10  +0.013  8* (9) 10 12 15 16 (19) 20 25 (30) (35)  14  3    M4×8   12  1.5                                                                                                           P.337
                                                                                        15
                           8
                   12
                             (9) 10 12 15 16 (19) 20 25 (30) (35)
                                                                      18
                                                                      19
                   13
                                                                                        16
    Linear Guide   Shafts  16  +0.016  (9) 10 12 15 16 (19) 20 25 30 (35) (40)  22  M5×8  20  2                                                                                                           Shafts  Linear Guide
                     +0.034
                           8* (9) 10 12 15 16 (19) 20 25 30 (35) (40)
                   15
                                                                      21
                                                                                        18
                                                                      24
                             (9) 10 12 15 16 (19) 20 25 30 (35) (40)
                                                                                        22
                   18
                                                                      28
                             (9) (10) 12 15 16 (19) 20 25 30 (35) 40 (50) (60)
                                                                                        24
                   20
                     +0.041
                                  (12) 15 16 (19) 20 25 30 (35) 40 (50) (60) (70)
                                                                                        34
          (Standard
                                                                      38
                   30
   P.341  C-MUBZ   25  +0.020     (12) 15 16 (19) 20 25 30 (35) 40 (50) (60)  33  4 5   29 -  -                                                                                                           P.341
          Type)
                                                                      42
                                           (20)
                   32
                                                (30)
                                                    (40)
          C-MUBZU  35  +0.050       15* 16*  20 25 30 (35) 40 (50) (60) (70)  44  4.5  M6×16  40 -  2.5
                                                    (40)
                                                                                             -
                                                                      48
          (Thin Wall)
                   38
    Linear   Bushings  40  +0.025   15* 16*  20 25 30 (35) 40 50 (60) (70) (80)  50  5 6  45 -  2.5                                                                                                       Bushings  Linear
                   45
                                                                                             -
                                                (30) (35) (40) (50) (60)
                                                                      55
                                                                      62
                                                                                        55
                                                                                            2.5
                                                30 (35) 40 50 60 (70) (80)
                   50
                   55
                   60                           (30) (35) (40) (50) (60) (70)  70
                                                       (50) (60) (70) (80)
                                                                      75
   P.349           65  +0.060                          (50) (60) (70) (80)  80  7.5                                                                                                                       P.349
                     +0.030
                   70                                  (50) (60) (70) (80)  85  8  M8×16  -  -
     Ball Spline  EDimensions L with ( ) is only for the standard type.  EDimensions L with * is only for the thin wall type.  EIt is recommended to fix the bushing with rotation stopper screw.  EIt is recommended for use with holders with H7 inner hole tolerance.  Ball Spline
                   80
                                                       (50) (60) (70) (80)
                                                                      96
                                                             (80) (90)
                                                                      110
                   90 +0.071
                                                                           10
                     +0.036
                   100
                                                             (80)
                                                                  (100) 120
   P.386  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.                                                                                      P.386
          Example  Part Number (1Type · 2d)  - -  3L
                         C-MUBZ12
                                          16
    Oil Free   Bushings  QUsage difference between economy series and standard product  Economy Series                                                                                                    Bushings  Oil Free
                           Standard product
             Lubrication
   P.409  Maximum Allowable   Regular lubrication  Unlubricated  Regular lubrication  Unlubricated                                                                                                        P.409
                           29.0(98.0)N/mm 2
                                               20.3(68.6)N/mm 2
           Surface Pressure
                                              207.2(700)kgf/cm 2
                           296(1000)kgf/cm 2
    Shaft Supports    Shaft Collars  Value in ( ) is the allowable surface pressure.  30m/min  42m/min  21m/min                                                                                           Shaft Collars  Shaft Supports
                                   0.5m/s
                                             0.7m/s
                         1.00m/s
                                                      0.35m/s
          Maximum Allowable
             Velocity
                         60m/min
           on website
   P.430  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand                                                                          P.430
                                                                                    MISUMI
                    Type  C-MUBZ            Keyword  oil free bushing
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    411                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   411   412   413   414   415   416   417   418   419   420   421