Page 412 - MISUMI SINGAPORE Economy Series
P. 412

Ball Splined-Hollow Type, Key Provided Straight Nut, One End Tapped


           New                                   Representative model: E-BKFS16-300-M10
          Products

                                                                                     Shipping
                                                                                        from
    2                                                155.00                SGD 8 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  20%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                      Quantity
                                                                                       10~
                                                                       1~9
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                 Spline shaft  Surface    Nut  Surface    E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Accuracy
    Miniature   Linear Guides  Grade   Hollow  Equivalent   58HRC~  Treatment  Type  Equivalent   Hardness  Treatment  2-r  L3  b  h  D=16~20  D=25~30                                                    Linear Guides  Miniature
          grade Type Material Hardness
                                 Material
                                      58HRC~
                                            -
                             Straight
                           -
           N
                                                      L3
                to SUJ2
   P.309  EThis product includes flat keys.  to SCR420                  bH8    t  +0.05   0  bH8  t  +0.05   0                                                                                            P.309
    Linear Guides for     Medium and Heavy Load  D1  2Dh8  4M      d                                                                                                                                       Medium and Heavy Load  Linear Guides for
                                                                              1- φ u
                                                                                          1- φ u
   P.321                                M×2           L2                      Oil Hole    Oil Hole                                                                                                        P.321
    Cross Roller   Guides                            3L                        A                                                                                                                          Guides  Cross Roller
                                                      L1
                                                                              B
   P.337                                                              Thickness deviation = A-B                                                                                                           P.337
    Linear Guide   Shafts  1Type  Dh8  increments  Selection  d D1  Tolerance  L1 L2 L3 bH8 h  r  t  u Deviation  Dynamic Ct Static C0t  Dynamic C  Static C0  M01   M02                                  Shafts  Linear Guide
                                                                 Thickness  Basic Rated Torque Basic Load Rating Allowable Static Moment
                              4M
                       3L
                  2
                      1mm
                             (Coarse)
                                                                   A-B
                                                                                    (kN)
                                                                                (kN)
                                                                           (N·m)
                                                                                       (N·m) (N·m)
                                                                       (N·m)
                                                                      35.7
                                                                           65.1
   P.341          16  70~500 10  12  8 31      50 34 17.5 3.5 3.5 1.75 2  2  1.0   59.5 107.8  4.3  7.7  37.1  260                                                                                        P.341
                  20
                     80~600
                                                                                        55.3
                                                                                            380
          E-BKFS  25  90~800    18  10 35   0  56 39.7 29  4  4  2 2.5  Less 135.1 243.6  5.9  10.7  103.5 685.9
                                                                   or
                                          -0.039
                                                                                10
                                                                                    15
                                               71 50.3 36
                                    15 42
    Linear   Bushings  30  100~800  20 16 47   80 60 42         3     190.4  343  11  19.6 148.4 932.7                                                                                                    Bushings  Linear
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.
   P.349  Example  Part Number (1Type · 2D)  -  3L  -  4M                                                                                                                                                 P.349
                         E-BKFS16      -  300  -  M10
     Ball Spline  Alteration  Ordering  Part Number (1Type · 2D)  - -  3L  - -  M10  - -  (NTW...etc.)                                                                                                     Ball Spline
                                                         4M
                     Example
                                                 300
                               E-BKFS16
                                                                  NTW
   P.386                 1Addition of Nuts          2Addition of Surface Treatment                                                                                                                        P.386
          Alterations                                     Nickel plating
    Oil Free   Bushings  Code  NTW                         (light yellow)                                                                                                                                 Bushings  Oil Free
                               L
                                                             NKR
   P.409   Spec.   Add 1 nut of the same specifications   The surfaces of spline shaft and nut are nickel plated                                                                                          P.409
                    (With 1 nut added, there are 2 nuts)
                                                      (Film thickness: above 1μ)
    Shaft Supports    Shaft Collars  E 1When  is configured, there is no guarantee that the keyway positions of the 2 nuts are concentric.                                                                Shaft Collars  Shaft Supports
          E2 When is configured, the surface will be light yellow, and there may be a color difference. The following parts may not be plated and may rust.
            -Cut section -Groove part -Tapped part -Inner hole of spline shaft
           on website
   P.430  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand                                                                          P.430
                                                                                    MISUMI
                    Type  E-BKFS            Keyword  ball spline
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    407                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   407   408   409   410   411   412   413   414   415   416   417