Page 408 - MISUMI SINGAPORE Economy Series
P. 408

Ball Splined-Hollow Type, Key Provided Straight Nut


           New                                   Representative model: E-BKSS16-300
          Products

                                                                                     Shipping
                                                                                        from
    2                                                155.00                SGD 8 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  20%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                                                       10~
                                                                       1~9
                                                      Quantity
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                  Spline shaft  Surface    Nut  Surface    E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Accuracy
                                                       L3
    Miniature   Linear Guides  Grade   Hollow  Equivalent   58HRC~  Treatment  Type  to SCR420  Hardness  Treatment  2-r  L3  b  h  D=13~20  D=25~30                                                      Linear Guides  Miniature
                                  Material
          grade Type Material Hardness
                                 Equivalent
                           -
                              Straight
                                       58HRC~
                                              -
           N
                to SUJ2
                                                                                    bH8
   P.309  EThis product includes flat keys.                            bH8    t  +0.05   0  t  +0.05   0                                                                                                  P.309
    Linear Guides for     Medium and Heavy Load  D1  2Dh8  d                                                                                                                                               Medium and Heavy Load  Linear Guides for
                                                                                          Oil Hole
                                                                             Oil Hole
   P.321                                               L2                    1- φ u       1- φ u                                                                                                          P.321
                                                       L1
    Cross Roller   Guides                             3L                      A                                                                                                                           Guides  Cross Roller
                                                                             B
   P.337                                                              Thickness deviation = A-B                                                                                                           P.337
    Linear Guide   Shafts  1Type  Dh8  increments  d D1  Tolerance  L1 L2 L3 bH8 h  r  t  u deviation  Dynamic Ct  Static C0t  Dynamic C  Static C0   (N·m)  (N·m)                                        Shafts  Linear Guide
                                                       Thickness  Basic Rated Torque Basic Load Rating Allowable Static Moment
                       3L
                  2
                      1mm
                                                                                           M02
                                                                                      M01
                                                         A-B
                                                                   (N·m)
                                                              (N·m)
                                                                          (kN)
                                                                               (kN)
                                -0.033
   P.341          13  60~300  7 24   0  36 23 15 3  3 1.5 1.5 1.5  1.0    19.6  36.4  3.2  5.4  15  124.6                                                                                                 P.341
                                                                   65.1
                                                                                7.7
          E-BKSS  16  70~500  8 31   0  50 34 17.5 3.5 3.5 1.75 2  2  Less  35.7  107.8  4.3  10.7  37.1  260
                                                         or
                  20
                                                                                           380
                                                                          5.9
                                                              59.5
                                                                                     55.3
                                     56 39.7 29
                     80~600 10 35
    Linear   Bushings  25  100~800 16 47  -0.039 71 50.3 36  4  4  2 2.5  3  135.1  243.6  10  19.6  103.5  685.9                                                                                         Bushings  Linear
                     90~800 15 42
                                                                                15
                                                                          11
                                                             190.4
                                                                    343
                                                                                           932.7
                                     80 60 42
                                                                                     148.4
                  30
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
   P.349  Example  Part Number (1Type · 2D)  - -  3L                                                                                                                                                      P.349
                         E-BKSS16
                                          300
     Ball Spline  Alteration  Ordering  Part Number (1Type · 2D)  - -  3L  - -  (NTW...etc.)                                                                                                               Ball Spline
                     Example
                                                          NTW
                                                 300
                               E-BKSS16
   P.386                 1Addition of Nuts          2Addition of Surface Treatment                                                                                                                        P.386
          Alterations                                     Nickel plating
    Oil Free   Bushings  Code  NTW                         (light yellow)                                                                                                                                 Bushings  Oil Free
                               L
                                                             NKR
   P.409   Spec.   Add 1 nut of the same specifications   The surfaces of spline shaft and nut are nickel plated                                                                                          P.409
                    (With 1 nut added, there are 2 nuts)
                                                      (Film thickness: above 1μ)
    Shaft Supports    Shaft Collars  E 1When is configured, there is no guarantee that the keyway positions of the 2 nuts are concentric.                                                                 Shaft Collars  Shaft Supports
          E 2When is configured, the surface will be light yellow, and there may be a color difference. The following parts may not be plated and may rust.
           -Cut section -Groove part -Inner hole of spline shaft
           on website
   P.430  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand                                                                          P.430
                                                                                    MISUMI
                    Type  E-BKSS            Keyword  ball spline
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    403                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   403   404   405   406   407   408   409   410   411   412   413