Page 404 - MISUMI SINGAPORE Economy Series
P. 404

Ball Splines Key Provided Straight Nut, One End Double Stepped and Threaded / One End Tapped


           New                                   Representative model: E-BSBS16-300-P10-F30-M8-B10-N6
          Products
                                                  Save Up to
                                                  vs Standard Type  56%              Shipping
                                                                                        from
    2                                                135.00                SGD 8 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  20%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                      Quantity
                                                                       1~9
                                                                                       10~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
          Accuracy   Spline shaft  Material  Nut  E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                        Hardness Surface Treatment
          grade Type Material Hardness Surface Treatment Type
                                                         L3
    Miniature   Linear Guides  Grade   Solid  Equivalent   58HRC~  -  Straight  to SCR420  58HRC~  -  2-r  L3  b  h  D=8~20  t  +0.05   0  D=25~30  t  +0.05   0                                          Linear Guides  Miniature
                                  Equivalent
                to SUJ2
           N
                                                                                       bH8
                                                                           bH8
   P.309  EThis product includes flat keys. Size of incomplete  D1      2Dh8                                                                                                                              P.309
                                M
    Linear Guides for     Medium and Heavy Load  M  (l)  (L)  4P  6M  7B  L2  N×2 8N  1- φ u  1- φ u                                                                                                       Medium and Heavy Load  Linear Guides for
                                                                                           Oil Hole
                                                                               Oil Hole
                                               5F
                                                         L1
            8·10
   P.321   6 or Less  2  2 3 5  3L   B  4P        5F    3L  6M (Coarse)    7B        8N (Coarse)                                                                                                          P.321
           Above 12
    Cross Roller   Guides  Type  Dh8 1mm increments  4 5 6  Selection  1mm increments  4 5 6  1mm increments  3 3  4 4 4  5 5 Selection                                                                   Guides  Cross Roller
            1
                                                           Selection (M≤P)
                 8
                      60~300
                                                When P=4,
                                                                          When M=4,
                              4 5 6 8
                                                          4 5 6 8
                      60~400
                 10
                      60~400
                                                                                       6
                                                                          2≤B≤16
                 13
                                                           5 6 8 10
                                                 4≤F≤16
                               5 6 8 10
                                                                          When M≥5,
                      70~600
   P.337  E-BSBS  16  100~900  5 6 8 10 12 13   When P≥5,    6 8 10 12   EB≥Pitch×3+l  4 4  5 5 5  6 6 6 6  8 8 10                                                                                        P.337
                                  8 10 12 13 15 16 20
                      80~700
                                                 4≤F≤P×5
                 20
                                                            6 8 10 12 16
                                                                          2≤B≤M×5
                                                                                         8 10 12
                                                            6 8 10 12 16 20
                                                 EF≥B+2
                      90~900
                                  8 10 12 13 15 16 20
                 25
    Linear Guide   Shafts  1Type  2Dh8  D1  Tolerance  L1 L2 L3 bH8  h  r  t  u  Dynamic Ct   Static C0t   Dynamic C   Static C0   Allowable Static Moment                                                Shafts  Linear Guide
                                   10 12 13 15 16 20 25
                                                             8 10 12 16 20 24
                                                                                         8 10 12 16
                 30
                                                      Basic Rated Torque
                                                                     Basic Load Rating
                                                                                    M01
                                                                                           M02
                                                                            (kN)
                                                                     (kN)
                                                                                           (N·m)
                                                      (N·m)
                                                             (N·m)
                                                                                   (N·m)
                            0
   P.341           8   16   -0.027  27 15.7 10.5 2.5 2.5 1.25 1.2  1.5  3.3  6  0.8  1.4  3.5  25.2                                                                                                       P.341
                  10   21   -0.033  33 20 13  3  3  1.5 1.5  13.3  23.8  2.6  3.9   9.5    124.6
                            0
                                                                                           85.3
                                                                     3.2
                  13
                                                                            5.4
                                                      19.6
                                                                                    15
                                 36 23 15
                                                             36.4
                       24
          E-BSBS
                                                                                           260
                                                             65.1
                                                      35.7
    Linear   Bushings  16  31  -0.039  50 34 17.5 3.5 3.5 1.75 2  2 3  135.1  107.8  4.3  10.7  103.5  685.9                                                                                              Bushings  Linear
                                                                            7.7
                                                                                    37.1
                                                                                    55.3
                                                      59.5
                       35
                                 56 39.7 29
                                                                                           380
                  20
                                                                     5.9
                            0
                  25
                       42
                                                                             15
                                         4
                                 71 50.3 36
                                                                     10
                                               2.5
                                                             243.6
                                           4
                                             2
                                                                     11
                                                                            19.6
                                                              343
                                 80 60 42
                       47
                  30
                                                      190.4
                  Please order after selecting part number and parameters according to the selection steps 1 to 8.  148.4  932.7
   P.349  Ordering                                                                                                                                                                                        P.349
                                                  -
                                               4P
                                         3L
                                                    5F
          Example  Part Number (1Type · 2D)  - - 300  - - P10 - F30 - - 6M - 7B - 8N
                         E-BSBS16
                                                              - B10 -
                                                                      N6
                                                          M8
     Ball Spline  Alteration  Ordering  Part Number (1Type · 2D) - -  3L  - -  P10  - -  F30  - -  6M  - -  7B  - -  8N  - -  (SC·FC...etc.)                                                               Ball Spline
                                                      4P
                                                            5F
                     Example
                                                                                 N6
                                                                          B10
                               E-BSBS16
                                                                                          SC10
                                               300
                                                                   M8
   P.386              1Addition of wrench flat machining 2Addition of set screw flat  3Addition of nuts  4Addition of Surface Treatment                                                                   P.386
                                             A  FC                               Nickel plating
            Alterations
    Oil Free   Bushings      Y l1             Y     h            L               (light yellow)                                                                                                           Bushings  Oil Free
                                  W
                         SC
              Code
                             SC
                                              FC
                      Addition of wrench flat machining. Addition of set screw flat.  NTW  NKR
   P.409              SC = 1mm increments   Method  FC10-A8  Add 1 nut of the same                                                                                                                        P.409
                      ESC+l1≤Y
                                       FC, A = 1mm increments
    Shaft Supports    Shaft Collars  Spec.  10 D 8  11 W 7 8  10 l1 8  EFC≤3×D  10 13 16 20 D 8  h 1  (With 1 nut added, there are 2   The surfaces of spline shaft and nut are                           Shaft Collars  Shaft Supports
                                                              specifications
                                                                                  nickel plated
                                       EWhen 1.5×D<FC,
                                                                              (Film thickness: above 1μ)
                                        FC≤Y/2
                        13
                                                                nuts)
                        16
                           14
                                       EA=0 or
                           17
                        20
                           27
                        30
   P.430                25  22  15      A≥2        25 30  2                                                                                                                                               P.430
          E 3When is configured, there is no guarantee that the keyway positions of the 2 nuts are concentric.
          E 4  When  is configured, the surface will be light yellow and there may be a color difference. Due to the surface treatment process, the following parts are more susceptible to rust.
            -Cut section  -Groove part  -Cut section  -Tapped part
          E  The relative positions of the grooves of spline shaft, the keyways and oil holes of nuts, and all the alterations (wrench flat, set screw flat, etc.) in the 3D model are for
           reference only and may differ from their actual positions.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-BSBS            Keyword  ball spline
    399                                                                               Economy series
   399   400   401   402   403   404   405   406   407   408   409