Page 400 - MISUMI SINGAPORE Economy Series
P. 400

Ball Splines Straight Nut, Both Ends Stepped


           New                                   Representative model: E-BSJS16-300-P6-F30-Q5-E20
          Products
                                                  Save Up to
                                                  vs Standard Type  56%              Shipping
                                                                                        from
    2                                                135.00                SGD 8 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  20%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                      Quantity
                                                                       1~9
                                                                                       10~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                    Spline shaft       Nut       E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Accuracy   Type  Material  Hardness  Surface    Type Material Hardness  Surface    L3
          grade
    Miniature   Linear Guides  Grade   Solid  Equivalent to   58HRC~  Treatment  Straight  Equivalent to   58HRC~  Treatment  2-r  L3  b  h  D=8~20  t  +0.05   0  D=25~30  t  +0.05                      Linear Guides  Miniature
                              -
                                              -
                                                                                     bH8
                                                                           bH8
           N
                                     SCR420
                   SUJ2
   P.309  EThis product includes flat keys.  D1  4P                 6Q  2Dh8                0                                                                                                             P.309
    Linear Guides for     Medium and Heavy Load  5F   L2          7E            Oil Hole  Oil Hole                                                                                                         Medium and Heavy Load  Linear Guides for
                                                                                           1- φ u
                                                                                1- φ u
                                                      L1
   P.321    1     2       3L              4P         3L   5F              6Q              7E                                                                                                              P.321
    Cross Roller   Guides  Type  Dh8  1mm increments  4 5 6  Selection  1mm increments  4 5 6  Selection  1mm increments                                                                                  Guides  Cross Roller
                  8
                         60~300
                                  4 5 6 8
                                                                  4 5 6 8
                         60~400
                  10
                                                        When P=4,
                                                                                        When Q=4,
                                                                   5 6 8 10
                                    5 6 8 10
                         60~400
                  13
                                                         2≤F≤16
                                                                                         2≤E≤16
                         70~600
                                                                      8 10 12 13 15 16
                                       8 10 12 13 15 16
                  20
                         80~700
   P.337  E-BSJS  16     100~900    5 6 8 10 12 13      When P≥5,   5 6 8 10 12 13      When Q≥5,                                                                                                         P.337
                                                         2≤F≤P×5
                                                                                        2≤E≤Q×5
                         90~900
                                       8 10 12 13 15 16 20
                  25
                                                                      8 10 12 13 15 16 20
    Linear Guide   Shafts  1Type  2Dh8  D1  Tolerance  L1  L2  L3  bH8  h  r  t  u  Dynamic Ct  Static C0t  Dynamic C  Static C0   Allowable Static Moment                                                Shafts  Linear Guide
                                        10 12 13 15 16 20 25
                                                                        10 12 13 15 16 20 25
                  30
                                                           Basic Rated Torque
                                                                        Basic Load Rating
                                                                                            M02
                                                                                     M01
                                                                         (kN)
                                                                  (N·m)
                                                                               (kN)
                                                                                     (N·m)
                                                                                           (N·m)
                                                            (N·m)
                           0
                                                                   6
                                                             3.3
   P.341         10 8  16  -0.027  27  15.7  10.5  2.5  2.5  1.25  1.2  1.5  13.3  23.8  0.8  1.4  3.5  25.2                                                                                              P.341
                                                                                      9.5
                                                                               3.9
                                       13
                                33
                                    20
                                                                         2.6
                                                                                            85.3
                      21
                           0
                                           3
                                                 1.5
                                              3
                                                    1.5
                                                                                      15
                                       15
          E-BSJS  13  24  -0.033  36  23  17.5  3.5  3.5  1.75  2  2  19.6  36.4  3.2  5.4  37.1  124.6
                                                                                            260
                      31
                                50
                                                                         4.3
                                                            35.7
                 16
                                    34
                                                                   65.1
                                                                               7.7
    Linear   Bushings  20  35  -0.039  56  39.7  29  4  4  2  2.5  3  135.1  107.8  5.9  10.7  103.5  685.9                                                                                               Bushings  Linear
                                                                                     55.3
                                                                                            380
                                                            59.5
                           0
                                   50.3
                                71
                                                                  243.6
                      42
                                                                                15
                                                                         10
                 25
                                       36
                                                                         11
                                                                                     148.4
                      47
                                                                                           932.7
                                                            190.4
                                                                               19.6
                 30
                                       42
                                80
                                    60
                                                                   343
   P.349  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 7.                                                                                      P.349
                   Part Number (1Type · 2D)
                                                  -
                                                        - 6Q -
                                       -
                                                    5F
                                               4P
                                             -
                                                                7E
                                         3L
          Example        E-BSJS16      - 300  -  P6  - F30 -  Q5  - E20
     Ball Spline  Alteration  Ordering  Part Number (1Type · 2D) - -  3L  - -  4P  - -  F30  - -  6Q  - -  7E  - -  (SC·FC...etc.)                                                                         Ball Spline
                                                                5F
                     Example
                                                300
                                                                                E20
                                                                        Q5
                               E-BSJS16
                                                                                          SC10
                                                        P6
   P.386         1Addition of wrench flat machining 2Addition of set screw flat 3Addition of Shaft End Keyway Machining 4Addition of Retaining Ring Groove Machining 5Addition of Nuts 6Addition of Surface Treatment  P.386
                                                                    d
                                    FC
                                   A
          Alterations  SC  l1  W                            m   m                   Nickel plating
                                                                                     (light yellow)
    Oil Free   Bushings  Code  Y SC  Y FC  h  PKC PKC·QKC QKC  TA TA·TB   NTW           NKR                                                                                                               Bushings  Oil Free
                                                                            L
                                                                TB
                                           machining at 1 place on  groove machining.
                 SC = 1mm increments
                              Method FC10-A8
   P.409         Addition of wrench flat machining. Addition of set screw flat. Addition of keyway   Addition of retaining ring   Add 1 nut of the same   The surfaces of spline                          P.409
                                           the shaft end P(Q) part.
                                                         Method
                              FC, A = 1mm increments
                 ESC+l1≤Y
    Shaft Supports    Shaft Collars  Spec.  10 8  11 14 17 7 8  10 8  EWhen 1.5×D<FC,    1  PKC10(QKC10)  TA, TB= 1mm   (With 1 nut added,   are nickel plated                                            Shaft Collars  Shaft Supports
                                            Method
                                                         TA10-TB10
                              EFC≤3×D
                                                                                      shaft and nut
                                          h
                      D
                                        D
                         W
                            l1
                                                                         specifications
                                        8
                                           EP·Q≥8
                                        10
                                                         increments
                                                                                     (Film thickness:
                                           E PKC·QKC
                      13
                                FC≤Y/2
                                        13
                                                                         there are 2 nuts)
                                                         EP·Q≥6
                                        16
                                                                                       above 1μ)
                      16
                                             = 1mm increments
                              EA=0 or A≥2
                                        20
                      20
                                                         E4≤TA·TB<F·E/2
                                           E PKC·QKC≤P·Q×3
                         22
                      25
                                          2
                                        25
                                             PKC(QKC)≤F(E)-1
                            15
                         27
                                        30
                      30
   P.430  EOnly one of PKC and TA can be selected.  EOnly one of QKC and TB can be selected.                                                                                                              P.430
          E  5When is configured, there is no guarantee that the keyway positions of the 2 nuts are concentric.
          E 6When is configured, the surface will be light yellow and there may be a color difference. Due to the surface treatment process, the following parts are more susceptible to rust.
            -Cut section  -Groove part  -Cut section
          E  The relative positions of the grooves of spline shaft, the keyways and oil holes of nuts, and all the alterations (wrench flat, set screw flat, etc.) in the 3D model are for
           reference only and may differ from their actual positions.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-BSJS            Keyword  ball spline                    MISUMI
    395                                                                               Economy series
   395   396   397   398   399   400   401   402   403   404   405