Page 397 - MISUMI SINGAPORE Economy Series
P. 397

Ball Splines Round Flanged, Both Ends Tapped


           New                                   Representative model: E-BSHM16-300-M5-N5
          Products
                                                  Save Up to
                                                  vs Standard Type  55%              Shipping
                                                                                        from
 2                                                   138.00                SGD 8 days               2
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  20%  Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                                       1~9
                                                                                       10~
                                                      Quantity
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Accuracy   Type  Material  Spline shaft  Surface Treatment  Type  Material  Nut  Hardness  Surface Treatment
           grade
                                  Hardness
 Miniature   Linear Guides  Grade N  Solid  Equivalent to SUJ2  58HRC~  D=10 / 13  Round flanged  D=8 / 16 / 20  58HRC~ D=25 / 30  -  Linear Guides  Miniature
                                                              Equivalent to SCR420
                                              -
 P.309                                      45°    45°  4-X Mounting   45°  45° 4-X Mounting   45°  45°  4-X Mounting   P.309
 Linear Guides for     Medium and Heavy Load  D2  4M  D1  Holes         Holes             Holes     Medium and Heavy Load  Linear Guides for
                                                                                          Y Depth Z
                                                                        Y Depth Z
                                                       Y Depth Z
                                                       P.C.D
                                                                                           P.C.D
                                                                         P.C.D
 P.321     M×2                       5N  2Dh8       1- φ u           1- φ u            1- φ u      P.321
 Cross Roller   Guides  H  W L1      N×2            Oil hole         Oil hole          Oil hole    Guides  Cross Roller
                         3L
 P.337     1Type  Dh8  1mm   4M (Coarse)·   D1  D2 L1 H W P.C.D X Y Z u Dynamic Ct  Static C0t  Dynamic C  Static C0  M01   M02   P.337
                                                                   Basic Rated Torque Basic Load Rating Allowable Static Moment
                       3L
                  2
                             5N (Coarse)
 Linear Guide   Shafts  8  increments  Selection  16  Tolerance  32 27 8 7.5 24 3.4 6.5 4.5  1.5  (N·m)  (N·m)  0.8  (kN)  (N·m) (N·m)  Shafts  Linear Guide
                                                                              (kN)
                                           0
                                                                                        3.5
                                                                                            25.2
                                                                                   1.4
                                                                          6
                                                                    3.3
                     60~300 3 4
                                          -0.027
                                                               4
                                                                                            85.3
                                       24
                                                                                   5.4
                                          -0.033 44 36
                                                      11 33
                                                                    19.6
                                                                         36.4
                                                                              3.2
                                                                                        15
                  13
                     60~400
                             4 5 6
 P.341    E-BSHM  10  60~400 3 4 5     21  0   42 33  9  10.5 32  4.5 8 4.5  13.3  23.8  2.6  3.9  9.5  124.6  P.341
                                                               6
                  16  70~600  4 5 6 8  31   0  51 50  10 18  40  5.4  2  35.7  107.8  4.3  10.7  37.1  260
                                                                         65.1
                                                                                   7.7
                                               58 56
                                                                                       55.3
                                                                              5.9
                     80~700
                  20
                                                        45
                                                                    59.5
                                       35
                                                                                            380
                              5 6 8 10
 Linear   Bushings  25  100~900  5 6 8 10 12  42  -0.039 65 71  13  26.5 52  5.5 9.5  8  3  135.1 243.6  10  19.6  103.5 685.9  Bushings  Linear
                                                                                   15
                     90~900
                                                                                       148.4 932.7
                               6 8 10 12 16 47
                                                      30 60 6.6 11
                                                                              11
                  30
                                                                   190.4
                                               75 80
                                                                         343
 P.349    Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 5.  P.349
                                               -
                                                       -
                   Part Number (1Type · 2D)
                                          3L
                                                  4M
                                                          5N
                                       -
          Example        E-BSHM16      -  300  -  M5   -  N5
 Ball Spline   Alteration  Ordering  Part Number (1Type · 2D)  - -  3L  - -  4M  - -  5N  - -  (SC·FC...etc.)  Ball Spline
                     Example
                                                                 N5
                                                 300
                                                                           SC10
                               E-BSHM16
                                                         M5
 P.386           1Addition of wrench flat machining 2Addition of set screw flat  3Addition of nuts  4Addition of Surface Treatment  P.386
                                                FC
                                           A
 Oil Free   Bushings  Alterations  SC  L1  W  h                   L              Nickel plating    Bushings  Oil Free
                                                                                 (light yellow)
                          SC
                                             FC
 P.409     Code  Addition of wrench flat machining. l1  Addition of set screw flat.  D  h  NTW  NKR  P.409
                                     Method  FC10-A8
                 SC = 1mm increments
 Shaft Supports    Shaft Collars  Spec.  10 8  11 7 8  10 8  EFC≤3×D  10 13 16 20 25 8  1 2  Add 1 nut of the same specifications   The surfaces of spline shaft and nut   Shaft Collars  Shaft Supports
                             D
                               W
                                     FC, A = 1mm increments
                 ESC+l1≤L
                                                                                  are nickel plated
                            13
                                                         (With 1 nut added, there are 2 nuts)
                                     E  When 1.5×D<FC
                                                                               (Film thickness: above 1μ)
                               14
                            16
                                        FC≤L/2
                               17
                            20
                               22
                            25
 P.430                      30  27  15  EA=0 or A≥2  30                                            P.430
          E 4  When is configured, the surface will be light yellow and there may be a color difference. Due to the surface treatment process, the
            following parts are more susceptible to rust.
            -Cut section -Groove part -Cut section -Tapped part
          E  The relative positions of the grooves of spline shaft, the keyways and oil holes of nuts, and all the alterations (wrench flat, set screw
           flat, etc.) in the 3D model are for reference only and may differ from their actual positions.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-BSHM            Keyword  ball spline                    MISUMI
                                                                                      Economy series  392
   392   393   394   395   396   397   398   399   400   401   402