Page 396 - MISUMI SINGAPORE Economy Series
P. 396

Ball Splines Straight Nut, Both Ends Tapped


           New                                   Representative model: E-BSHS16-300-M5-N5
          Products
                                                  Save Up to
                                                  vs Standard Type  53%              Shipping
                                                                                        from
    2                                                135.00                SGD 8 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  20%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                                       1~9
                                                                                       10~
                                                      Quantity
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Accuracy   Type  Material  Spline shaft  Surface Treatment  Type  Material  Nut  Hardness  Surface Treatment
           grade
                                   Hardness
    Miniature   Linear Guides  EThis product includes flat keys.  58HRC~  L3  -  Straight  Equivalent to SCR420  58HRC~  D=25~30                                                                          Linear Guides  Miniature
                  Solid
           Grade N
                       Equivalent to SUJ2
                                                                                      -
                                                                 D=8~20
   P.309                              2-r        b  h                                                                                                                                                     P.309
                                           L3                     bH8   t  +0.05  0  bH8  t  +0.05   0
    Linear Guides for     Medium and Heavy Load  D1  4M     5N  2Dh8                                                                                                                                       Medium and Heavy Load  Linear Guides for
   P.321                    M×2            L2            N×2           1- φ u        1- φ u                                                                                                               P.321
    Cross Roller   Guides                  3L                          Oil Hole      Oil Hole                                                                                                             Guides  Cross Roller
                                           L1

                      3L
                  2
   P.337   1Type  Dh8  increments  4M(Coarse),    D1  Tolerance  L1 L2 L3 bH8 h  r  t  u  Basic Rated Torque Basic Load Rating Allowable Static Moment                                                    P.337
                     1mm
                            5N(Coarse)
                                                                                            M02
                                                                Dynamic Ct  Static C0t  Dynamic C  Static C0
                                                                                      M01
                                                                                 (kN)
                             Selection
                                                                  (N·m)
                                                                            (kN)
                                                                                      (N·m)
    Linear Guide   Shafts  10 60~400 3 4 5  16  -0.027  27 15.7 10.5 2.5 2.5 1.25 1.2  1.5  13.3  23.8  0.8  1.4  3.5  25.2                                                                               Shafts  Linear Guide
                                                                       (N·m)
                                                                                           (N·m)
                                          0
                                                                  3.3
                                                                        6
                    60~300 3 4
                  8
                                                                                            85.3
                                                                            2.6
                                                                                 3.9
                                              33 20 13
                                                                                       9.5
                                       21 0
   P.341  E-BSHS  13 60~400  4 5 6     24  -0.033 36 23 15  3  3 1.5 1.5  19.6  36.4  3.2  5.4  15  124.6                                                                                                 P.341
                                                                                 7.7
                  16 70~600  4 5 6 8   31  0  50 34 17.5 3.5 3.5 1.75 2  2  35.7  107.8  4.3  10.7  37.1  260
                                                                       65.1
                                                                                            380
                                                                 59.5
                                       35
                                              56 39.7 29
                                                                            5.9
                                                                                      55.3
                             5 6 8 10
                  20 80~700
    Linear   Bushings  25 90~900  5 6 8 10 12  42  -0.039 71 50.3 36  4  4  2 2.5  3  135.1  243.6  10  19.6  103.5  685.9                                                                                Bushings  Linear
                                                                                  15
                              6 8 10 12 16 47
                                                                       343
                  30 100~900
                                              80 60 42
                                                                 190.4
                                                                                      148.4
                                                                                           932.7
                                                                             11
   P.349  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 5.                                                                                      P.349
                                               -
                                                  4M
                                                       -
                                          3L
                                       -
                   Part Number (1Type · 2D)
                                                          5N
          Example        E-BSHS16      -  300  -  M5   -  N5
     Ball Spline  Alteration  Ordering  Part Number (1Type · 2D)  - -  3L  - -  4M  - -  5N  - -  (SC·FC...etc.)                                                                                           Ball Spline
                     Example
                                                                 N5
                                                         M5
                                                 300
                               E-BSHS16
                                                                           SC10
   P.386  Alterations  1Addition of wrench flat machining 2Addition of set screw flat  3Addition of nuts  4Addition of Surface Treatment                                                                  P.386
                                               FC
                                          A
    Oil Free   Bushings  Code  SC  L1  W  h  FC                 NTW               Nickel plating                                                                                                          Bushings  Oil Free
                                                                                  (light yellow)
                                                                  L
                          SC
                                                                                     NKR
   P.409         Addition of wrench flat machining. l1 8  Addition of set screw flat.   10 D 8  h 1  Add 1 nut of the same specifications   The surfaces of spline shaft and nut                          P.409
                 SC = 1mm increments
                              D
                                W
                                      Method  FC10-A8
                 ESC+l1≤L
                              8
                                7
    Shaft Supports    Shaft Collars  Spec.  13 16 20 25 30  11  10  EFC≤3×D  16  2  (With 1 nut added, there are 2 nuts)  (Film thickness: above 1μ)                                                      Shaft Collars  Shaft Supports
                                     FC, A = 1mm increments
                                8
                              10
                                                  13
                                                                                  are nickel plated
                                14
                                                  20
                                     E When 1.5×D<FC,
                                                  25
                                17
                                      FC≤L/2
                                                  30
                                22
                                  15
                                     EA=0 or A≥2
                                27
   P.430  E3 When is configured, there is no guarantee that the keyway positions of the 2 nuts are concentric.                                                                                            P.430
          E 4  When is configured, the surface will be light yellow and there may be a color difference.
            Due to the surface treatment process, the following parts are more susceptible to rust.
            -Cut section -Groove part -Cut section -Tapped part
          E  The relative positions of the grooves of spline shaft, the keyways and oil holes of nuts, and all the alterations (wrench flat, set screw
           flat, etc.) in the 3D model are for reference only and may differ from their actual positions.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-BSHS            Keyword  ball spline                    MISUMI
    391                                                                               Economy series
   391   392   393   394   395   396   397   398   399   400   401