Page 391 - MISUMI SINGAPORE Economy Series
P. 391

Product Overview                                                      Economy Series
                                                                                   Ball Splines




                                                                               vs Standard Type
                                                      New                       Saving
                                                                                  up to
 2         Economy Series  Products                                            59 %                 2
           Ball Splines
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  φ 8~30,Complete specifications, hollow shaft available, space saving  Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /




            It no longer needs drawing processing,
            saving design time.
 Miniature   Linear Guides                                                                         Linear Guides  Miniature


 P.309                                                                                             P.309
 Linear Guides for     Medium and Heavy Load  QQuality Guarantee, Long Service Life                 Medium and Heavy Load  Linear Guides for



 P.321   For this product and Generic Products on the Market, we have conducted a service          P.321
         life comparison using a traveling tester. This product has reliable service life.
 Cross Roller   Guides  Test Conditions:                                                           Guides  Cross Roller
         Load: 50kgf (vertical direction)
         Horizontal traveling speed: 40cm/s
         Diameter of spline shaft: 8mm
 P.337   Traveling distance: 100km           Appearance after test               Traveling tester  P.337
 Linear Guide   Shafts                                                                             Shafts  Linear Guide




 P.341     MISUMI Economy series                          Minor scratch                            P.341
 Linear   Bushings                                                                                 Bushings  Linear



 P.349                                                     Extensive damage                        P.349
           Generic Products on the
                 Market
                      *
 Ball Spline                                                                                        Ball Spline
 P.386   * Generic products on the market are products randomly purchased by our company from online or offline markets.   P.386
         * The test data are obtained through testing by our company, which are for reference only
         QCategories of use
 Oil Free   Bushings                  MISUMI Economy series            MISUMI standard product     Bushings  Oil Free


 P.409                         More suitable for automated feeding equipment  Suitable for equipment requiring precise positioning  P.409
 Shaft Supports    Shaft Collars                                                                   Shaft Collars  Shaft Supports



 P.430        Example of Use                                                                       P.430







             Runout Tolerance*              59μm                             36μm
         *Take the spline shaft with a diameter of 10mm and an overall length of 200mm as an example.  386
   386   387   388   389   390   391   392   393   394   395   396