Page 390 - MISUMI SINGAPORE Economy Series
P. 390

Linear Bushing Housing Units-Shaft Sliding, Single / Double


           New                                   Representative model: E-LBHG12-15
          Products

                                                                                     Shipping
                                                                                        from
    2                                                  14.50               SGD 5 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  30%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                                       1~9
                                                      Quantity
                                                                                       10~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                 Ambient
                  Holder        Operating   Single  L/2±0.05
                    Surface Treatment
            Material
                                  Temp
    Miniature   Linear Guides  Aluminum Alloy  Anodized  -20~80°C  W  2dr  MISUMI                                                                                                                         Linear Guides  Miniature
                                                             2-C
   P.309                                    -0.5  H1  0  3H±0.05  label 2-C1  4-d                                                                                                                         P.309
    Linear Guides for     Medium and Heavy Load  datum surface  L1  datum surface  T1                                                                                                                      Medium and Heavy Load  Linear Guides for
                                                                 S
                                                                               T
                                                       L
   P.321                                       L/2±0.05                                                                                                                                                   P.321
    Cross Roller   Guides          Double           W     2dr  MISUMI                                                                                                                                     Guides  Cross Roller
                                                           2-C



   P.337                                 -0.5  H1  0  3H±0.05  label 2-C1  4-d                                                                                                                            P.337
    Linear Guide   Shafts         datum surface     L1        datum surface      T1                                                                                                                       Shafts  Linear Guide
                                                              S

                                                                                 T
                                                     L
   P.341  EThe color of resin retainers will be changed to yellow gradually. Please refer to the actual product received.                                                                                 P.341
             Part Number       Selection      L    H1       T           T1     S W  C   C1  L1 d
                                 3H
            1Type
    Linear   Bushings  E-LBHG  2dr  15  20  25  30  58  H+15  Single  Double Single Double  10 40 11.5  46  5.5                                                                                           Bushings  Linear
                                                                               8 30 8.5
                                                         40
                                                                          50
                                                               70
                                                                     25
                     12
                                                  H+20
                                              68
                             20
                                25
                                                                     30
                                                                          55
                                                                                           56
                     16
                                                         47
                                                               84
   P.349    (Single)   20    20  25  30       72  H+22   52    94    35   60  12 44 12.5  (0.5) 60                                                                                                        P.349
           E-LBHGW   25         25  30  40    90  H+27.5  69   128   50   90  15 55  16    75 6.6
            (Double)
     Ball Spline  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  18  85 9                                                                     Ball Spline
                                       40
                                          50
                                   30
                     30
                                                                              20 65
                                                 H+32.5
                                                                          100
                                                               138
                                                         74
                                                                     55
                                             105
                                          15
                         E-LBHG12
   P.386  Example  Part Number (1Type · 2dr)  - -  3H          Mass (g)                                                                                                                                   P.386
                        Basic Load Rating
    Oil Free   Bushings  dr  Single Double Single Double  Allowable Static Moment   Single  Double                                                                                                        Bushings  Oil Free
                                                 (N·m)
                   C (Dynamic) N
                               Co (Static) N
                                                     Double
                                            Single
                          657
                                598
                                                                     80
                                                              73
   P.409     12     412  1230  1180  1200     - - -   10.9    41    145                                                                                                                                   P.409
                    775
             16
                                                      19.7
                                     2350
             20
                                                                    180
    Shaft Supports    Shaft Collars  25  1570  1560  1570  3140  - -  43.4  236  440                                                                                                                      Shaft Collars  Shaft Supports
                               1370
                                                      26.8
                    882
                         1400
                                                              98
                                     2740
                    980
                         2490
                               2740
                                     5490
                                                                    480
                                                      82.8
             30
                                                              262
           on website
   P.430  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand                                                                          P.430
                                                                                    MISUMI
                    Type  E-LBHG            Keyword  housing unit
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    385                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   385   386   387   388   389   390   391   392   393   394   395