Page 389 - MISUMI SINGAPORE Economy Series
P. 389

Part Number       4           L        L1       L2
                                                                                      M2
                                                                                  M1
                    Tolerance     With or   D (S)                      h W H R Q P (Effective   (Effective  d1×t  C
                              3
          1Type 2dr   Medium   Length  Without    Medium   Medium   Medium        Length) Length)
                  Medium  Long  Long  Dowel Hole  Medium  Long  Long Medium  Long  Long Medium   Long  Long
                (6)        -            12  37  -  -  14  -  -  24  -  - 14 16 22  -  - M4(8) M4(11)  6×5
 2              8!  +0.003  -      Not   15  3  45  -  80 20  -  48 32  -  60 16 20 26  5  -  - M5(8.5) M4(15)  Bolts)  2
                                                                                          (For
                                                                                          M3
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  E-LBHS 13*  -0.012  +0.003  +0.003  (Medium)   Dowel Hole)  19  4  57  85 100  25  48 62  40  62 76 20 28 34  6 7  7  M6(9.5)  M5(20)  Bolts)  (1)  Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /
                                  Specified
                                                                                          8×6
                                                           58
                                                -
                10!
                                                                    72 19 26 32
                                                         -
                                                  97
                                                                  -
                                  (Without
                                                                                          (For
                              D
                                                                                          M4
                                                                                     M5(22)
                                        21
                12
                          -0.012
                      -0.012

                              S
                                                                                          9×7
                        -
                                                     -
                                            -
                                                                                     M6(23)
                                        23
                             (Medium
                                                -
                                                  106
                    -
                                                               -
                                                         -
                                                                    80 25 30 43
                                                                  -
                                                                             7.5
                                                           64
                                                                                          (For
                              Long)
                                                                            7
                                                                                 M6(13)
                                                                                          M5

                                                                 78 90 27 36 49
                                                                                     M6(29)
                                                                                         Bolts)
                  -0.012 -0.012
                               L
                                   (Without
                                                                                          11×8
                20
                                                                 88 102 31 42 54 8
 Miniature   Linear Guides  16  +0.003 +0.003  (Long)  Not Specified   28  3.8  66  100 121 30  62 74 46  120 140 37 52 65  7 0  8 M8(15) M8(34)  (For M6 Bolts)  Linear Guides  Miniature
                                  Dowel Hole)  32
                                            75
                                               115 136 34
                                                        68 82 52

                  +0.003 +0.003 +0.003
                                                                                         14×10
                                    P
                                                        96 116
                                               160 187
                                                                                 M10(17) M10(42)
                                            93
                25
                                        40
                  -0.015 -0.015 -0.015
                                  (With Dowel
                                                                                          (For
                                          3.2
                                                                                          M8
                                   Hole)
                                        45
                30
                                           100 170 202
 P.309    E The option “With Dowel Hole” is available only for long type dr≥16.  42  106 128  66  130 152 40 58 71  9  9  M10(17.5) M10(48)  Bolts)  P.309
 Linear Guides for     Medium and Heavy Load  Edr() are available for MediumType only.(6).          Medium and Heavy Load  Linear Guides for
          EOnly size with ! are available forMedium Type or Long Type. 8!, 10!.
          EOnly size with * are available for Long Type.13*.
 P.321    Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.  P.321
                                                    4With or Without Dowel Hole
                   Part Number (1Type · 2dr · 3Length)
                                               -
          Example
 Cross Roller   Guides  dr  P Dowel Hole Dimensions E  C (Dynamic) N  Co (Static) N  Allowable Static   Medium Mass (g)  Long  Guides  Cross Roller
                             E-LBHS12S
                                            Basic Load Rating
                                                                    Moment (N·m)
                                                                                      Medium
                    C
                         R 2
 P.337     6 8                     Medium Medium Long Long Medium Medium Long Long Medium Medium Long Long  31  Long  126  P.337
                                                   310
                                                                                             -
                                    226
                                                               -
                                                -
                                                                  1.42
                                                                              -
                                                              784
                                                                  2.12
                                               431
                                                         -
                                                                              16
                                                                                        -
                                                   452
                                    310
                                          -
                                                                                   60
 Linear Guide   Shafts  10  -  -  -  -  508  657  588  718  1200  1100  4.37  12  40.1  121  232  233  Shafts  Linear Guide
                                                                         -
                                                                              27
                                                                  6.2
                                                                                            278
                                                                                  124
                                                              1200
                                    634
                                                   814
                                               657
          12
                                                    -
                                               813
                                          -
          13
                                                                                            376
                                                                                        -
                                                                                   -
                                    -
                                                                             42.9
                                                              1570
                                                                         -
                                                                   -
                                                         -
 P.341    16   4    5     5    50  1164  1230  1230 1448  2350  2350  13.1  25.5  73.5  296  472  569  P.341
                                                                        35
                                                                                            788
                                                                                       671
                                                                              98
          20   5    6     6    60  1554  1400  1400 2068  2740  2740  18.3  63.1  157  403  1443  1653
                                                        3140
                                                                  25.3
          25
                                                              3140
                                                                                  843
                                              1560 3068
                                         1560
                               90
                                   1725
 Linear   Bushings  kgf=N×0.101972  100  2440  2490  2490 3974  5490  5490  42.7  106  297  979  1748  2041  Bushings  Linear
          30
 P.349    *If any product with dowel holes is selected, 2 pieces of dowel holes will be delivered together.  P.349
 Ball Spline                                                                                        Ball Spline
 P.386                                                                                             P.386
 Oil Free   Bushings                                                                               Bushings  Oil Free
 P.409                                                                                             P.409
 Shaft Supports    Shaft Collars                                                                   Shaft Collars  Shaft Supports
 P.430                                                                                             P.430
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  384
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   384   385   386   387   388   389   390   391   392   393   394