Page 388 - MISUMI SINGAPORE Economy Series
P. 388

Linear Bushing Housing Units With Dowel Holes-Tall Blocks, Medium / Medium Long / Long


           New                                   Representative model: E-LBHS12S
          Products

                                                                                     Shipping
                                                                                        from
    2                                                  27.70               SGD 5 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  30%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                      Quantity
                                                                       1~9
                                                                                       10~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                   Holder        Operating Temp  E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                   Ambient
            Material
                     Surface Treatment
    Miniature   Linear Guides  Aluminum Alloy  Anodized  -20~  80°C                                                                                                                                       Linear Guides  Miniature
   P.309                                                                                                                                                                                                  P.309
    Linear Guides for     Medium and Heavy Load  Medium  2-M2  W/2±0.05 W  L2±0.5                                                                                                                          Medium and Heavy Load  Linear Guides for
                                               L

   P.321              h±0.05  ℓ  2-M1  t  datum surface  L1±0.5                                                                                                                                           P.321
    Cross Roller   Guides  H  2dr  MISUMI  D                                                                                                                                                              Guides  Cross Roller
                                  d1

                                 label
   P.337         datum surface   2-C  (S)                                                                                                                                                                 P.337
    Linear Guide   Shafts  Medium Long         L2±0.5 L                                                                                                                                                   Shafts  Linear Guide



                                             L1±0.5
                          W/2±0.05
   P.341             2-M2  L  2-M1  W  t  datum surface  L2/2                                                                                                                                             P.341
    Linear   Bushings  H  h±0.05  2dr  d1  Q  D                                                                                                                                                           Bushings  Linear


                                 M5×P0.8
   P.349         datum surface  4.5  6.7  (S)                                                                                                                                                             P.349
                        (Effective Thread Length)
                                  2-C
     Ball Spline  Long                                                                                                                                                                                     Ball Spline

   P.386                   W           A View     L                                                                                                                                                       P.386
                   3-M2  W/2±0.05  t             L2±0.5                         Dowel Hole
                                                 L1±0.5
    Oil Free   Bushings  h±0.05  L  2-M1  datum surface  C  L2  Dowel Hole  A View  C  B  P     depth L2                                                                                                  Bushings  Oil Free
                                                                                 +0.05
                                                                                   0
                                d1
                                                             +0.05
                                                               0
                                                             P     depth L2
                   H
                                  Q
   P.409        datum surface  2dr 4.5  M5×P0.8  D  (S)                 L2   E                                                                                                                            P.409
    Shaft Supports    Shaft Collars  (Effective Thread Length)  2-C                                                                                                                                       Shaft Collars  Shaft Supports
                                 6.7
   P.430                                                                                                                                                                                                  P.430
          EThe color of resin retainers will be changed to yellow gradually. Please refer to the actual product received.

          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    383             Type  E-LBHS            Keyword  housing unit                     Economy series
   383   384   385   386   387   388   389   390   391   392   393