Page 393 - MISUMI SINGAPORE Economy Series
P. 393

Economy Series  Product Overview  Product Overview                            Economy Series
 Ball Splines                                                                      Ball Splines



          QLife Calculation
          IRunning Life                                                       ILife Hours
 2        · With radial load  C  3  · With torque load  3  L  :   Running Life   (km)  Lh:   Running Time   (hr)  2
                                                                                       10 ·L
                                                                                         6
                                                     ft  :   Temperature coefficient
                                                                                Lh=
                                                                                      120·St·n
                                                     fh :   Hardness coefficient
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  fw  F  · L0  fw   T  · L0  L0 :   Rated life   (50km)  L  :   Running Life    (km)  Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /
                                                     fp :   Ratio of rated load
             ft·fh·fp
                                          Ct
                                    ft·fh
                    ·
                                        ·
                                  L=
          L=
                                                     fw :   Load coefficient
                                                                               St :   Stroke length
                                                                                           (mm)
                                                     C  :    Basic Dynamic Load Rating   (N)
                                                     F  :   Acting radial load
                                                                               n  :    Reciprocating Cycles per
                                                                        (N)
                                                                                          (cpm)
                                                                                 Minute
                                                                        (N·m)
                                                     Ct :   Basic dynamic torque
                                                     T  :   Acting torque
                                                                        (N·m)
          EPlease refer to the following for the values and coefficients.
          ITemperature coefficient (ft)  IHardness coefficient (fh)  IRatio of rated load (fp)  Direct Download
          1.1
                                                  Distributed Load
 Miniature   Linear Guides  ft 1.0  1.0              No.8~20   No.25·30     No.8~20    No.25·30    Linear Guides  Miniature
                              0.8
          0.9
                              0.6
          0.7
 P.309    0.8               Hardness coefficient  fh 0.4                                           P.309
                              0.2
          0.6
 Linear Guides for     Medium and Heavy Load  0.5  100°  200°  300°  60 55 50 45 40 35 30  fp=1  fp=1  fp=0.71  fp=0.71   Medium and Heavy Load  Linear Guides for
                                  Shaft hardness (HRC)
               Temperature (°C)
 P.321    ILoad Coefficient (fw)  IRated Load  kN  kN  N·m  N·m      MO1            Co             P.321
          Operating Conditions Load coefficient (fw)
                                  Basic Rated Torque Basic Load Rating Allowable Static Moment
                                                     M01
                               No. Dynamic Ct  Static C0t  Dynamic C  Static C0
                                                          M02
          Minimal vibrations /
 Cross Roller   Guides  (Low speed 15m/min.   1~2  10 8  13.3  23.8  0.8  1.4  3.5  124.6  When 1 nut is used  Cot  Guides  Cross Roller
          shocks
                                        (N·m)
                                   (N·m)
                                         6
                                                         25.2
                                   3.3
          or less)
                                                     9.5
                                             2.6
                                                 3.9
                                                         85.3
                                                      15
                                             3.2
                                                 5.4
                                        36.4
                                   19.6
                                13
          Some vibrations / shocks
                                                 7.7
                                   35.7
                                                          260
                                                     37.1
                        2~3
                                        65.1
          or less)
                                   59.5
                                                     55.3
                                                          380
                                20
                                             5.9
 P.337    (Medium speed 60m/min.   Above 3  16  135.1  107.8  4.3  10.7  103.5  685.9  MO2  C  Ct  P.337
                                                 15
                                        243.6
                                             10
                                25
          Significant vibrations /
                                                         932.7
                                                 19.6
                                        343
 Linear Guide   Shafts  (High speed over 60m/  E  When 1 nut is used, please check M01column;    When 2 nuts are used in   Shafts  Linear Guide
                                                     148.4
                                             11
                                30
                                   190.4
          shocks
                                                                 contacting tandem
          min.)
                                when 2 nuts are used, please check M02column.
 P.341    QPrecautions                                                                             P.341
          E  The relative positions of the grooves of spline shaft, the keyways and oil holes of straight nuts, and all the alterations (wrench flat, set
           screw flat, etc.) in the 3D model are for reference only and may differ from their actual positions.
 Linear   Bushings  E  When re-inserting a nut into the spline shaft, be sure to insert it horizontally, otherwise the ball will fall off.  Bushings  Linear
          E  As resin parts are used inside the nuts, please use them at temperatures below 80°C.
           traveling distance after receipt of the goods, otherwise their use will be impaired.
 P.349    E  Although the nuts are greased on the inside before leaving the factory, please re-grease them every 2~3 months or every 50km of   P.349
          ENo guarantee is given for the noise level of this product.
 Ball Spline  ENo guarantee is given that the spline shaft or nuts of this product will fall freely.  Ball Spline
          E  This product is a machined type, so there will be knife patterns and color difference in its appearance.  It is normal for the product to
           have some scratches or color changes. Please feel free to use.
 P.386                                                                                             P.386
 Oil Free   Bushings                                                                               Bushings  Oil Free
 P.409                                                                                             P.409
 Shaft Supports    Shaft Collars                                                                   Shaft Collars  Shaft Supports
 P.430                                                                                             P.430
                                                                                                  388
   388   389   390   391   392   393   394   395   396   397   398