Page 398 - MISUMI SINGAPORE Economy Series
P. 398

Ball Splines Key Provided Straight Nut, One End Tapped


           New                                   Representative model: E-BSFS16-300-M5
          Products
                                                  Save Up to
                                                  vs Standard Type  55%              Shipping
                                                                                        from
    2                                                135.00                SGD 8 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  20%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                                       1~9
                                                      Quantity
                                                                                       10~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Accuracy   Type  Material  Spline shaft  Surface Treatment  Type  Material  Nut  Hardness  Surface Treatment
           grade
                                   Hardness
    Miniature   Linear Guides  EThis product includes flat keys.  58HRC~  -  Straight  D=8~20  58HRC~  -                                                                                                  Linear Guides  Miniature
                  Solid
                                                             Equivalent to SCR420
                       Equivalent to SUJ2
           Grade N
                                      L3
                                                                           D=25~30
   P.309                          2-r  L3   b  h            bH8   t  +0.05   0  bH8  t  +0.05   0                                                                                                         P.309
    Linear Guides for     Medium and Heavy Load  D1  4M  2Dh8                                                                                                                                              Medium and Heavy Load  Linear Guides for
   P.321                M×2           L2                         Oil Hole        Oil Hole                                                                                                                 P.321
                                                                                 1- φ u
                                                                 1- φ u
    Cross Roller   Guides  3L         3L                         Basic Rated Torque Basic Load Rating Allowable Static Moment                                                                             Guides  Cross Roller
                                      L1
                  2
                      1mm
                              Selection
   P.337   1Type  Dh8  increments  4M (Coarse)   D1  Tolerance  L1 L2 L3 bH8 h  r  t  u  Dynamic Ct  Static C0t  Dynamic C  Static C0  M01   M02                                                          P.337
                                                                                      (N·m) (N·m)
                                                                             (kN)
                                                                   (N·m)
                                                                                  (kN)
                                                                       (N·m)
    Linear Guide   Shafts  E-BSFS  10  60~300 3 4 4 5 6  16  -0.027  27 15.7 10.5 2.5 2.5 1.25 1.2  1.5  13.3  23.8  0.8  1.4  3.5  124.6                                                                 Shafts  Linear Guide
                                           0
                                                                                            25.2
                                                                        6
                                                                   3.3
                  8
                                        21
                                                                                  3.9
                                                                                            85.3
                     60~400 3 4 5
                                               33 20 13
                                                                                       9.5
                                                                             2.6
                                           0
                                                      3
                                                         3 1.5 1.5
                                                                             3.2
                                          -0.033 36 23 15
                                        24
                                                                       36.4
                                                                  19.6
                                                                                  5.4
                     60~400
                                                                                       15
                  13
                                                                                  7.7
                                                                       65.1
                     80~700
                                               56 39.7 29
                                        35
                  20
                                                                                       55.3
                                                                             5.9
                              5 6 8 10
                                                                                            380
                                                                  59.5
   P.341          16  70~600  4 5 6 8   31  0  50 34 17.5 3.5 3.5 1.75 2  2  35.7  107.8  4.3  10.7  37.1  260                                                                                            P.341
                  25  90~900  5 6 8 10 12  42  -0.039 71 50.3 36  4  4  2 2.5  3  135.1  243.6  10  19.6  103.5  685.9
                                                                                  15
                                               80 60 42
                  30 100~900
                                                                                           932.7
                                                                  190.4
                                                                        343
                                                                                      148.4
                                                                             11
                               6 8 10 12 16 47
    Linear   Bushings  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.                                                                         Bushings  Linear
                   Part Number (1Type · 2D)
          Example
                         E-BSFS16      - -  3L  - -  4M
                                          300
                                                  M5
   P.349                                                                                                                                                                                                  P.349
                     Ordering  Part Number (1Type · 2D)  -  3L  -  4M  -  (SC·FC...etc.)
                     Example
               Alteration
     Ball Spline  1Addition of wrench flat machining 2Addition of set screw flat  M5  3Addition of nuts  4Addition of Surface Treatment                                                                    Ball Spline
                                E-BSFS16
                                                                   SC10
                                                      -
                                              -
                                                 300
                                                              -
   P.386  Alterations                      A    FC                                Nickel plating                                                                                                          P.386
                     SC   L1  W                                    L               (light yellow)
                                           h
    Oil Free   Bushings  Code  Addition of wrench flat machining.    Addition of set screw flat.   NTW  NKR                                                                                               Bushings  Oil Free
                                             FC
                          SC
                 SC = 1mm increments
                                      Method  FC10-A8
                 ESC+l1≤L            FC, A = 1mm increments
   P.409   Spec.            10 D 8  11 W 7 8  l1 8  E FC≤3×D  D 10 13 8  h 1  Add 1 nut of the same specifications   The surfaces of spline shaft and                                                     P.409
                                                                                  nut are nickel plated
                                     E When 1.5×D<FC,
    Shaft Supports    Shaft Collars  16  14  10  E A=0 or A≥2  16 20 25 30  2   (Film thickness: above 1μ)                                                                                                Shaft Collars  Shaft Supports
                                                          (With 1 nut added, there are 2 nuts)
                            13
                                      FC≤L/2
                            20
                               17
                               22
                            25
                                  15
                               27
                            30
   P.430  E 3When is configured, there is no guarantee that the keyway positions of the 2 nuts are concentric.                                                                                            P.430
          E4  When is configured, the surface will be light yellow and there may be a color difference.
            Due to the surface treatment process, the following parts are more susceptible to rust.
            -Cut section -Groove part -Cut section -Tapped part
          E  The relative positions of the grooves of spline shaft, the keyways and oil holes of nuts, and all the alterations (wrench flat, set screw
           flat, etc.) in the 3D model are for reference only and may differ from their actual positions.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-BSFS            Keyword  ball spline                    MISUMI
    393                                                                               Economy series
   393   394   395   396   397   398   399   400   401   402   403