Page 387 - MISUMI SINGAPORE Economy Series
P. 387

Linear Bushing Housing Units With Dowel Holes-Tall Blocks, Double


           New                                   Representative model: E-LBHSW10
          Products

                                                                                     Shipping
                                                                                        from
 2                                                     17.00               SGD 5 days               2
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  30%  Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                                       1~9
                                                      Quantity
                                                                                       10~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                             Dowel Hole
                                  Ambient
                   Holder        Operating       E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                             + 0.05
                                                                Depth l2
                                                             P 0
            Material
                     Surface Treatment
                                  Temp
 Miniature   Linear Guides  Aluminum Alloy  Anodized  -20~  80°C  C                                Linear Guides  Miniature
 P.309                                                l2  E                                        P.309
 Linear Guides for     Medium and Heavy Load  2-M1  t  W W/2±0.05  2-M2  L2±0.5                     Medium and Heavy Load  Linear Guides for
                                                          L
                                                         L1±0.5
                                                         l2
 P.321                            H  h±0.05  d1  l  D  C          Dowel Hole                       P.321
                                                                   + 0.05
                                                                      Depth l2
                                                                  P 0
 Cross Roller   Guides                        2dr     (S)                                          Guides  Cross Roller
              Part Number
 P.337    EResin retainers are available in black and yellow, with the same performance. Please feel free to use.  (Effective Length) (Effective Length)  C C1  d1×t  P.337
                                   3
                                                                     M1
                                                                                M2
                                             D (S) L L1 L2 h W H R
                             With or Without Dowel Hole
           1Type
                   2dr Tolerance
 Linear Guide   Shafts  5 6  (Without Dowel Hole)  10 4 40 18 28 13 15 20  5  M4  (10)  4 -  (For M3   Shafts  Linear Guide
                                                                               M4
                                Not Specified
                                                                                            6×5
                                                                     (8)
                                                                               M4
                                                  46 20 30 14 16 22
                                             12
                                                                               (11)
                                                                               M4
                                                                     M5
 P.341              8                        15  3  56 30 42 16 20 26  (8.5)   (15)   5    Bolts)  P.341
                                                                               M5
                                                                                            8×6
                   10  +0.003                19   68 36 50 19 26 32  6  M6     (20)   6   (For M4
                       -0.012
                                                                               M5
 Linear   Bushings  E-LBHSW  12  (Without Dowel Hole)  21  4 70  20 28 34  (9.5)  (22)  -  (1)  Bolts)  Bushings  Linear
                                Not Specified
                                                                               M6
                                             23
                                                  74 42 55 25 30 43
                   13
                                                                                            9×7
                                                                     M6
                                                                               (23)
                                                                               M6
                                                                                           Bolts)
                                    P
 P.349             16         (With Dowel Hole)  28  3.8  84 52 65 27 36 49  7  (13)  (29)  8  (For M5   P.349
                                                                                            11×8
                                                                               M8
                                                                     M8
                   20                        32   94 58 70 31 42 54 8  (15)    (34)   -   (For M6 Bolts)
 Ball Spline       25  +0.003                40  3.2  128 80 100 37 52 65  9  M10  M10   - -  (For M8   Ball Spline
                                                                                           14×10
                                                                               (42)
                       -0.013
                                                                     (17)
                                                                               M10
                                                                     M10
                                                                                           Bolts)
                                                 138 90 110 40 58 71
                                             45
                   30
                                                                               (48)
                                                                    (17.5)
 P.386  Please order after selecting part number and parameters according to the selection steps 1 to 3.  dr  Dowel Hole Dimensions Basic Load Rating Allowable Static  Mass   Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  P.386
             P
                                       Moment (N·m)
                 C
                                                  (g)
                       E C (Dynamic) N Co (Static) N
                                                                               - 3With or Without Dowel Hole
                   R2
                                                                Part Number (1Type·2dr)
                                                       Example
                                                  35
                                  412
           5
 Oil Free   Bushings  10  - 3  4 -  - 4  16  263  1100  1.38  150  E-LBHSW10   -       P           Bushings  Oil Free
                       -
                                                  40
           6
                                          2.18
                            324
                                  529
                                                                  E-LBHSW10
                            431
           8
                                  784
                                                  75
                                          4.31
                            588
                                          7.24
                            657
                            813
                                  1570
                                          11.6
                      26
                                                 248
          13
 P.409    12  4  5  5  20  1230   1200    10.9   168                                               P.409
                      36
          16
                                  2350
                                                 383
                                          19.7
 Shaft Supports    Shaft Collars  *If any product with dowel holes is selected, 2 pieces of dowel holes will be delivered together.  1120  Shaft Collars  Shaft Supports
          20
                           1400
                                          26.8
                      38
                                                 520
                                  2740
              5
                 6
                      58
                                          43.4
                    6
                                  3140
                           1560
          25
                                  5490
                                          82.8
                           2490
          30
                                                 1384
                      68
 P.430    How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand  P.430
           on website
                    Type  E-LBHSW           Keyword  housing unit                   MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  382
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   382   383   384   385   386   387   388   389   390   391   392