Page 386 - MISUMI SINGAPORE Economy Series
P. 386

Linear Bushing Housing Units With Dowel Holes-Tall Blocks, Single


           New                                   Representative model: E-LBHS10
          Products
                                                  Save Up to
                                                  vs Standard Type  31%              Shipping
                                                                                        from
    2                                                   9.60               SGD 5 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  30%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                      Quantity
                                                                                       30~
                                                                       1~29
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                         Dowel Hole (Holder)
                                  Ambient
                   Holder        Operating       E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                          + 0.05
                                                             Depth l2
            Material
                     Surface Treatment
                                                         P 0
                                  Temp
    Miniature   Linear Guides  Aluminum Alloy  Anodized  -20~  80°C  C                                                                                                                                    Linear Guides  Miniature
   P.309                                                F  F/2±0.05  E  l2                                                                                                                                P.309
    Linear Guides for     Medium and Heavy Load  Single  2-M1  t  W W/2±0.05  2-M2  l2  L1±0.5                                                                                                             Medium and Heavy Load  Linear Guides for
                                                               L
                                            1.6
                                                              L2±0.5
   P.321                       H  h±0.05  d1  l           D   C      Dowel Hole                                                                                                                           P.321
                                                                      + 0.05
                                                                        Depth l2
                                                                     P 0
    Cross Roller   Guides                  2dr               (S)                                                                                                                                          Guides  Cross Roller
              Part Number
   P.337  EResin retainers are available in black and yellow, with the same performance. Please feel free to use.  (Effective Length) (Effective Length)  C  C1  d1×t                                     P.337
                                 3
                                                                              M2
                                                                   M1
                                          D (S) L L1 L2 h W H R
                           With or Without Dowel Hole
                 2dr Tolerance
           1Type
    Linear Guide   Shafts  5 6  (Without Dowel Hole)  10 4 25 16 7 13 15 20  5  M4  (10)  4 -  (For M3                                                                                                    Shafts  Linear Guide
                                                                             M4
                              Not Specified
                                                                                           6×5
                                                                             M4
                                                                   (8)
                                          12
                                               27 18 9 14 16 22
                                                                             (11)
                                                                   M5
                                                                             M4
   P.341          8                       15  3  32 20 10 16 20 26  (8.5)    (15)    5     Bolts)                                                                                                         P.341
                                                                             M5
                  10  +0.003              19   39  27 15  19 26 32  6  M6    (20)    6    (For M4
                                                                                           8×6
                      -0.012
                                                                             M5
    Linear   Bushings  E-LBHS  12  (Without Dowel Hole) 23  4 40  20 28 34  (9.5)  (22)  -  (1)  Bolts)                                                                                                   Bushings  Linear
                                          21
                              Not Specified
                                                                             M6
                                               42 28 16 25 30 43
                                                                                           9×7
                  13
                                                                   M6
                                                                             (23)
                                                                             M6
                                                                                           Bolts)
                                  P
   P.349          16        (With Dowel Hole)  28  3.8  47 32  18  27 36 49  7  (13)  (29)  8  (For M5                                                                                                    P.349
                                                                   M8
                                                                             M8
                                                                                            11×8
                  20                      32   52 36  31 42 54 8  (15)       (34)    -    (For M6 Bolts)
     Ball Spline  25  +0.003              40  3.2  69 42  22  37 52 65  9  M10  M10   - -  (For M8                                                                                                         Ball Spline
                                                                                           14×10
                                                                             (42)
                                                                  (17)
                      -0.013
                                                                  M10
                                                                             M10
                                                                                           Bolts)
                                                      40 58 71
                  30
                                               74 44
                                          45
                                                                  (17.5)
                                                                             (48)
   P.386  dr  P Dowel Hole Dimensions F  C (Dynamic) N Co (Static) N  Mass   Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.                   P.386
                                  Basic Load Rating
                         E
                                                  (g)
                 C
                                                               Part Number (1Type·2dr) - 3With or Without Dowel Hole
                    R2
                                                       Example
           5
    Oil Free   Bushings  10  3 -  4 -  4 -  22  12  167  206  18  E-LBHS10    -        P                                                                                                                  Bushings  Oil Free
                              -
                         -
                                                  22
           6
                                   206
                                           265
                                                                  E-LBHS10
                                           380
                                   265
                                                  40
           8
                                           549
                             16
                                                  80
                                   372
                                           598
                                                  90
                                   510
          13
                         30
                                           608
   P.409  12  4  5   5   29  18    412     1180   132                                                                                                                                                     P.409
                                                  204
                         32
          16
                                   775
                             20
    Shaft Supports    Shaft Collars  *If any product with dowel holes is selected, 2 pieces of dowel holes will be delivered together. 272                                                                Shaft Collars  Shaft Supports
                                           1370
                         36
                                   882
          20
                             26
                         42
              5
          25
                     6
                 6
                                   980
                                           1570
                                                  574
          30
                                                  710
                                           2740
                                   1570
                         44
                             30
   P.430  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand                                                                          P.430
           on website
                    Type  E-LBHS            Keyword  housing unit                   MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    381                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   381   382   383   384   385   386   387   388   389   390   391