Page 409 - MISUMI SINGAPORE Economy Series
P. 409

Ball Splines-Hollow Type, Round Flanged


           New                                   Representative model: E-BKSM16-300
          Products

                                                                                     Shipping
                                                                                        from
 2                                                   157.90                SGD 8 days               2
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  20%  Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                                                       10~
                                                                       1~9
                                                      Quantity
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Accuracy   Type  Material  Spline shaft  Surface Treatment  Type  Material  Nut  Hardness  Surface Treatment
                                  Hardness
           grade
 Miniature   Linear Guides  Grade N  Hollow  Equivalent to SUJ2  58HRC~  -  D=13  Round flanged  Equivalent to SCR420  58HRC~ D=25 / 30  -  Linear Guides  Miniature
                                                               D=16 / 20
 P.309                                       45°   45°  4-X Mounting   45°  45°  4-X Mounting   45°  45°  4-X Mounting   P.309
                                                                       Holes
                                                       Holes
                                                                                        Holes
 Linear Guides for     Medium and Heavy Load  D2  d  2Dh8  D1  Y Depth Z  Y Depth Z     Y Depth Z    Medium and Heavy Load  Linear Guides for
                                                                        P.C.D
                                                       P.C.D
                                                                                        P.C.D
 P.321              H  W                            1- φ u           1- φ u          1- φ u        P.321
                                                    Oil hole
                                                                     Oil hole
                                                                                     Oil hole
 Cross Roller   Guides  3L                           A                                             Guides  Cross Roller
                         L1
 P.337                                     Thickness deviation = A-B                               P.337
                                                    B
 Linear Guide   Shafts  1Type  Dh8  1mm   d D1  D2 L1 H W P.C.D X Y Z u deviation  Dynamic Ct  Static C0t  Dynamic C  Static C0   M01   M02   Shafts  Linear Guide
                                                         Thickness  Basic Rated Torque Basic Load Rating Allowable Static Moment
                       3L
                  2
                                                           A-B
                                                               (N·m)
                                 0
 P.341            13  increments  7 24  Tolerance  44 36 9 11 33  4.5 8  4.5 1.5  1.0    19.6  (N·m)  (kN)  (kN)  (N·m)  (N·m)  P.341
                     60~300
                                                                                           124.6
                                                                                 5.4
                                                                           3.2
                                                                     36.4
                                                                                      15
                                -0.033
                  16
                     70~500
                                                                                      37.1
                                                                                            260
                                                     6
                                                                                 7.7
                                                               35.7
                            8 31
                                                                     65.1
                                                           or
 Linear   Bushings  E-BKSM  20  100~800 16 47   0  51 50  10 18  40  5.5 9.5  5.4  2 3  Less  135.1  107.8  4.3  10.7  103.5  685.9  Bushings  Linear
                                                                           5.9
                                                                                            380
                                                                                      55.3
                                                               59.5
                                              45
                                     58 56
                     80~600 10 35
                  25
                                                                    243.6
                                -0.039 65 71
                     90~800 15 42
                                                                                 15
                                                                           10
                                            26.5 52
                                                     8
                                          13
                                                                                19.6
                                                                                           932.7
                                            30 60 6.6 11
                  30
                                                                           11
                                                                     343
                                                                                     148.4
                                                               190.4
                                     75 80
 P.349    Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  P.349
                   Part Number (1Type · 2D)
                                       -
                                          3L
          Example
 Ball Spline   Alteration  Ordering  E-BKSM16  -  300  -  3L  -  (NTW...etc.)                       Ball Spline
                          Part Number (1Type · 2D)
                     Example
                                                 300
                                                      -
                               E-BKSM16
                                                          NTW
 P.386                   1Addition of Nuts    -  2Addition of Surface Treatment                    P.386
 Oil Free   Bushings  Alterations  L                  Nickel plating                               Bushings  Oil Free
                                                       (light yellow)
           Code              NTW                         NKR
 P.409     Spec.      Add 1 nut of the same specifications   The surfaces of spline shaft and nut are nickel plated   P.409
 Shaft Supports    Shaft Collars  E 2  When is configured, the surface will be light yellow, and there may be a color difference. Due to the surface treatment process, the following parts are more susceptible to rust.   Shaft Collars  Shaft Supports
                      (With 1 nut added, there are 2 nuts)
                                                    (Film thickness: above 1μ)
             -Cut section -Groove part -Inner hole of spline shaft
           on website
 P.430    How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand  P.430
                                                                                     MISUMI
                    Type  E-BKSM            Keyword  ball spline
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  404
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   404   405   406   407   408   409   410   411   412   413   414