Page 406 - MISUMI SINGAPORE Economy Series
P. 406

Ball Splines Key Provided Straight Nut, One End Double Stepped and Threaded


           New                                   Representative model: E-BSKS16-300-P10-F30-M8-B10
          Products
                                                  Save Up to
                                                  vs Standard Type  56%              Shipping
                                                                                        from
    2                                                135.00                SGD 8 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  20%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                                                       10~
                                                      Quantity
                                                                       1~9
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                          Nut
          Accuracy   Spline shaft   Material  Hardness Surface Treatment  L3  D=8~20  D=25~30
          grade Type Material Hardness Surface Treatment Type
    Miniature   Linear Guides  Grade   Solid  Equivalent   58HRC~  -  Straight  Equivalent   58HRC~  -  2-r  L3  b  h  bH8  t  +0.05   0  bH8  t  +0.05   0                                               Linear Guides  Miniature
                                   to SCR420
                to SUJ2
           N
   P.309  EThis product includes flat keys. Size of incomplete  D1  4P  2Dh8                                                                                                                              P.309
                                 M
    Linear Guides for     Medium and Heavy Load  6 or Less  (l)  B  (L)  6M  7B  L2  1- φ u  1- φ u                                                                                                        Medium and Heavy Load  Linear Guides for
            M
                                                                                           Oil Hole
                                                                               Oil Hole
                  2
                                                  5F
                                                            L1
           8·10
                  3
                                                          3L
             1
                                            4P
                    2
                                                                        6M (Coarse)
                                                            5F
                            3L
                                                                                          7B
   P.321  Above 12  5  Dh8  1mm increments  4 5 6  Selection  1mm increments  4 5 6 Selection (M≤P)  1mm increments                                                                                       P.321
            Type
    Cross Roller   Guides  E-BSKS  10  60~400  4 5 6 8 8 10 12 13 15 16 20  When P=4,    4 5 6 8  When M=4,                                                                                               Guides  Cross Roller
                    8
                           60~300
                                                                                         2≤B≤16
                    13
                                                           4≤F≤16
                           60~400
                                                                      5 6 8 10
                                     5 6 8 10
                                                                                        When M≥5,
                                     5 6 8 10 12 13
                           70~600
                    16
                                                          When P≥5,
                                                                       6 8 10 12
                                                                                        2≤B≤M×5
                                                                       6 8 10 12 16
                           80~700
                                                          4≤F≤P×5
                    20
                           90~900
                                                                       6 8 10 12 16 20
                                                          EF≥B+2
                                                                                       EB≥Pitch×3+l
   P.337            25    100~900       8 10 12 13 15 16 20  Basic Rated Torque  Basic Load Rating  Allowable Static Moment                                                                               P.337
                                                                         8 10 12 16 20 24
                                          10 12 13 15 16 20 25
                    30
    Linear Guide   Shafts  1Type  2Dh8  D1  Tolerance  L1  L2  L3  bH8  h  r  t  u  Dynamic Ct   Static C0t   Dynamic C   Static C0   (N·m)  (N·m)                                                        Shafts  Linear Guide
                                                                                    M01
                                                                                           M02
                                                                             (kN)
                                                       (N·m)
                                                              (N·m)
                                                                      (kN)
                            0
                                                               6
                                                                      0.8
                                                                                    3.5
                                 27 15.7 10.5 2.5 2.5 1.25 1.2
                   8
                                                                             1.4
                       16
                                                       3.3
                                                                                           25.2
                            -0.027
                                                                                           85.3
                                                                                    9.5
                            0
                                       15
                                                               36.4
                   13
                                                       19.6
                       24
                                                                             5.4
                                                                                    15
                                    23
                                 36
                                                                      3.2
   P.341  E-BSKS   10  21   -0.033  33  20  13  3  3  1.5 1.5  1.5  13.3  23.8  2.6  3.9  37.1  124.6                                                                                                     P.341
                                                       35.7
                                                                                           260
                                                                             7.7
                                 50
                                                                      4.3
                   16
                       31
                                    34 17.5 3.5 3.5 1.75 2
                                                               65.1
                                                       59.5
                   20  35   -0.039  56 39.7 29  4  4  2  2.5  2  135.1  107.8  5.9  10.7  103.5  685.9
                                                                                    55.3
                                                                                           380
                            0
                   25
                       42
                                 71 50.3 36
                                                                             15
    Linear   Bushings  Please order after selecting part number and parameters according to the selection steps 1 to 7.  148.4  932.7                                                                     Bushings  Linear
                                                                      10
                                                              243.6
                                                   3
                   30
                                                               343
                                                                      11
                                                                             19.6
                                 80
                                       42
                                                       190.4
                                    60
                       47
          Ordering
          Example  Part Number (1Type · 2D)  -  3L  -  4P  -  5F  - 6M - 7B
   P.349             Ordering  E-BSKS16  - 300  - P10 - F30 -  M8  - B10                                                                                                                                  P.349
                                                                     -
                                                             -
                                                        4P
                                                                                       (SC·FC...etc.)
                                                                             -
                                                                                7B
     Ball Spline  Alteration  Example  Part Number (1Type · 2D) - -  3L  - -  P10  3Addition of nuts 6M  4Addition of Surface Treatment                                                                    Ball Spline
                                                                5F
                                                                                     -
                               E-BSKS16
                                                                                          SC10
                                                                                B10
                                                                        M8
                                                                             -
                                                                     -
                                                                F30
                                                             -
                                                300
                                                                                     -
                 1Addition of wrench flat machining 2Addition of set screw flat
   P.386                                     A  FC                                                                                                                                                        P.386
          Alterations  SC  l1  W                                                  Nickel plating
                                                                                  (light yellow)
                                                                  L
    Oil Free   Bushings  Code  Y SC          FC   h             NTW                 NKR                                                                                                                   Bushings  Oil Free
                                              Y
                 Addition of wrench flat machining.  Addition of set screw flat.
   P.409         SC = 1mm increments D 8  W 7  l1 8  Method FC10-A8  D 8  h  The surfaces of spline shaft and nut                                                                                         P.409
                                     FC, A = 1mm increments
                 ESC+l1≤Y
    Shaft Supports    Shaft Collars  Spec.  10  11 8  10  EFC≤3×D  10 13 16 20 25 30  1 2  Add 1 nut of the same specifications   (Film thickness: above 1μ)                                              Shaft Collars  Shaft Supports
                                                                                  are nickel plated
                            13
                                                         (With 1 nut added, there are 2 nuts)
                                     EWhen 1.5×D<FC,
                            16
                               14
                                      FC≤Y/2
                               17
                            20
                               22
                            25
                                     EA=0 or
                                  15
                            30
                               27
                                      A≥2
   P.430  E3When is configured, there is no guarantee that the keyway positions of the 2 nuts are concentric.                                                                                             P.430
          E 4  When is configured, the surface will be light yellow and there may be a color difference. Due to the surface treatment process, the
            following parts are more susceptible to rust.
            -Cut section  -Groove part  -Cut section
          E  The relative positions of the grooves of spline shaft, the keyways and oil holes of nuts, and all the alterations (wrench flat, set screw
           flat, etc.) in the 3D model are for reference only and may differ from their actual positions.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-BSKS            Keyword  ball spline
    401                                                                               Economy series
   401   402   403   404   405   406   407   408   409   410   411