Page 410 - MISUMI SINGAPORE Economy Series
P. 410

Ball Splined-Hollow Type, Key Provided Straight Nut, Both Ends Tapped


           New                                   Representative model: E-BKHS16-300-M10-N10
          Products

                                                                                     Shipping
                                                                                        from
    2                                                155.00                SGD 8 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  20%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                      Quantity
                                                                                       10~
                                                                       1~9
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                  Spline shaft  Surface    Nut  Surface    E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Accuracy
                                                       L3
    Miniature   Linear Guides  Grade   Hollow  Equivalent   58HRC~  Treatment  Type  to SCR420  Hardness  Treatment  2-r  L3  b  h  D=16~20  D=25~30                                                      Linear Guides  Miniature
          grade Type Material Hardness
                                  Material
                                 Equivalent
                                        58HRC~
                                              -
                           -
                              Straight
                to SUJ2
           N
                                                                                      bH8
                                                                          bH8
   P.309  EThis product includes flat keys.                                     t  +0.05   0  t  +0.05   0                                                                                                P.309
                                                              d
    Linear Guides for     Medium and Heavy Load  D1  2Dh8  4M       5N         1- φ u      1- φ u                                                                                                          Medium and Heavy Load  Linear Guides for
                                                       L2
   P.321                                 M×2           3L          N×2         Oil Hole    Oil Hole                                                                                                       P.321
                                                       L1
    Cross Roller   Guides                                                       A                                                                                                                         Guides  Cross Roller
                                                                               B
   P.337                                                              Thickness deviation = A-B                                                                                                           P.337
    Linear Guide   Shafts  1Type  Dh8  increments  4M (Coarse)·   Tolerance  L1 L2 L3 bH8 h  r  t  u Deviation   Basic Rated Torque Basic Load Rating Allowable Static Moment                             Shafts  Linear Guide
                      3L
                                                                Thickness
                  2
                      1mm
                                                                     Dynamic Ct Static C0t  Dynamic C  Static C0  M01
                           5N (Coarse)  d D1
                                                                                            M02
                                                                 A-B
                            Selection
                                                                               (kN)
                                                                                   (kN)
                                                                                       (N·m) (N·m)
                                                                      (N·m)
                                                                          (N·m)
                                                                          65.1
                                                                     35.7
   P.341          16  70~500 10     8 31      50 34 17.5 3.5 3.5 1.75 2  2  1.0   59.5 107.8  4.3  7.7  37.1  260                                                                                         P.341
                                                                                            380
                                                                                       55.3
          E-BKHS  20  80~600  12  18  10 35   0  56 39.7 29  4  4  2 2.5  Less 135.1 243.6  5.9  10.7  103.5 685.9
                                                                  or
                                         -0.039
                                                                               10
                     90~800
                                                                                    15
                  25
                                    15 42
                                              71 50.3 36
    Linear   Bushings  30 100~800  20 16 47   80 60 42        3      190.4  343  11  19.6 148.4 932.7                                                                                                     Bushings  Linear
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 5.
   P.349  Example  Part Number (1Type · 2D)  -  3L  -  4M  -  5N                                                                                                                                          P.349
                         E-BKHS16      -  300  -  M10  -  N10
     Ball Spline  Alteration  Ordering  Part Number (1Type · 2D)  - -  3L  - -  4M  - -  5N  - -  (NTW...etc.)                                                                                             Ball Spline
                     Example
                                                                 N10
                                                 300
                               E-BKHS16
                                                         M10
                                                                          NTW
   P.386                 1Addition of Nuts          2Addition of Surface Treatment                                                                                                                        P.386
          Alterations                                     Nickel plating
    Oil Free   Bushings  Code  NTW                         (light yellow)                                                                                                                                 Bushings  Oil Free
                               L
                                                             NKR
   P.409   Spec.   Add 1 nut of the same specifications   The surfaces of spline shaft and nut are nickel plated                                                                                          P.409
                                                      (Film thickness: above 1μ)
                    (With 1 nut added, there are 2 nuts)
    Shaft Supports    Shaft Collars  E 1When  is configured, there is no guarantee that the keyway positions of the 2 nuts are concentric.                                                                Shaft Collars  Shaft Supports
          E  2 When is configured, the surface will be light yellow, and there may be a color difference. The following parts may not be plated and may rust.
            -Cut section -Groove part -Tapped part -Inner hole of spline shaft
           on website
   P.430  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand                                                                          P.430
                                                                                    MISUMI
                    Type  E-BKHS            Keyword  ball spline
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    405                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   405   406   407   408   409   410   411   412   413   414   415