Page 420 - MISUMI SINGAPORE Economy Series
P. 420

Oil Free Bushings Flange Integrated Type Copper Alloy Center Flanged Type


           New                                   Representative model: E-MUCTZ10-25
          Products
                                                  Save Up to
                                                  vs Standard Type  58%              Shipping
                                                                                        from
    2                                                  12.65               SGD 1 day                                                                                                                       2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  30%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                      Quantity
                                                                       1~9
                                                                                       10~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                           0               E-MUCZ(Round Flanged)  E-MUCTZ(Compact Flanged)
                         T-0.1
                                                                            2-Mounting Holes
    Miniature   Linear Guides  d1 t  d2                        d=8~12                                                                                                                                     Linear Guides  Miniature

   P.309            H  Dh7            2d  F7  Da                                A                                                                                                                         P.309
    Linear Guides for     Medium and Heavy Load  (L-T)/2  3L -0.3        D+6                                                                                                                               Medium and Heavy Load  Linear Guides for
                               -0.1

   P.321                                   d=16~25    4-Mounting Holes  d=16~40  4-Mounting Holes                                                                                                         P.321
    Cross Roller   Guides                                                                                                                                                                                 Guides  Cross Roller




   P.337                                                                          A                                                                                                                       P.337
    Linear Guide   Shafts  E  Recommendable Shaft      P.C.D.            D+6  Material:  High Tensile Brass Alloy                                                                                         Shafts  Linear Guide
                                                                          F
           d8: General Use(High Load)
           e7: General Use(Light Load)
           g6: High Precision Use (Intermittent Operation)
   P.341   f8 : High Precision Use                                                Solid Lubricant Embedded                                                                                                P.341
               Part Number         3Overall Length L  Dh7 Da  H T  t d1 d2 P.C.D. F A  Applicable to Hex Socket
                                                                                  Low Head Cap Screw
                      2I.D. dF7
    Linear   Bushings  1Type  10  +0.028  (20) (25)   12 11.5 27  4 2.2 3.5 6  19  - 21  (not provided)                                                                                                   Bushings  Linear
                      8
                                                                               19
                                                                                      M3-10
                         +0.013
                                                                         21
                                                      14 13.5 29
   P.349  E-MUCZ      12 +0.034   (25)                18 17.5 36  5  3 4.5 7.5  26  26  M4-12                                                                                                             P.349
          (Round Flanged) 16  +0.016  30* (35)(40)  50  22 21.5 40       30  18 24
     Ball Spline  (Compact   25  +0.041       60  (70)  33 32.5 54  6 3.7 5.5 9  43  25 35  M5-16                                                                                                          Ball Spline
          E-MUCTZ
                                                      28 27.5 49
                                                                            22 31
                                                                         38
                      20
                         +0.020
          Flanged)
                                                      38 37.5 63 8 4.2 6.6 11
                                                                            30 40
                                                                                      M6-20
                                                                         50
                      30
   P.386              40  +0.050                   (80) 50 49.5 82 10 5.2 9 14  66  38 54  M8-25                                                                                                          P.386
                         +0.025
    Oil Free   Bushings  EDimensions L with ( ) is only for the compact flanged type.                                                                                                                     Bushings  Oil Free
          EDimensions L with * is only for the round flanged type
          ESee P.411 for the usage difference between economy series and standard product.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Example
   P.409  Ordering  Part Number (1Type · 2d)  - -  3L                                                                                                                                                     P.409
                                            25
                         E-MUCTZ10
    Shaft Supports    Shaft Collars  How to search  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand                                        Shaft Collars  Shaft Supports
           on website
                     By
                                             By
                                                                                    MISUMI
                          E-MUCTZ
                                                  oil free bushing
   P.430                                                                              Economy series                                                                                                      P.430
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    415                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   415   416   417   418   419   420   421   422   423   424   425