Page 427 - MISUMI SINGAPORE Economy Series
P. 427

Resin Oli Free Bushing, Abrasion Resitance(POM)


           New                                   Representative model: E-MJBZ-0810-08 (50pcs/pack)
          Products

                                                                                     Shipping
                                                                                        from
 2                                                     62.10               SGD 5 days               2
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  30%  Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                                                       10~
                                                                       1~9
                                                      Quantity
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                 E-MJBZ  (Straight Type)     E-MJFZ  (Shouldered Type)
 Miniature   Linear Guides                                                 Chamfering              Linear Guides  Miniature


 P.309                         3L*     d  D             F              d  D             Mating hole H7  P.309
 Linear Guides for     Medium and Heavy Load  * When L≤10, tolerance:   0   When L≥12, tolerance:  -0.5  ERecommended to be used for pressing in and fixing the bushing.  d   Material:  POM   Medium and Heavy Load  Linear Guides for
                                                           T
                                                                3L*
                                      0
                                                     -0.3
              Part Number
                                                                                    D
                                                                                        F
                                                                        pressing-in)
 P.321       1Type    2No.  03*   05      3Overall Length L            (Tolerance after   4.5  7.5  T  P.321
                                                                           +0.014
 Cross Roller   Guides  0506  03* (04)  05*  06*  (08)                 4 5  +0.020   5.5  9.5  0.75  Guides  Cross Roller
                                                                       3
                      0304
                                                                           +0.054
                      0405
                                                                                            0.5
                                                                                        10
                                                                                    6
                                                                                        11
 P.337                0507    04*  05  06  08    (10)                  6   +0.068   7 8  12  1 1   P.337
                                                 10
                      0608
 Linear Guide   Shafts  0810     05* 06* 07* 08  (10)                  8   +0.083   10  15   -     Shafts  Linear Guide
                                                                           +0.025
                                                 10 (12)
                                                                           +0.040
                                                                                         -
                      0812
                                                                           +0.130
                                                                                    12
                                                                           +0.083
 P.341    E-MJBZ      1012       05* (06)     09* 10 12* 15     (20)   10  +0.025       18   1     P.341
          (Straight Type)  1014                  (10)     (16)             +0.040   14   -   -
                                                                           +0.130
 Linear   Bushings    E-MJFZ   1214  05*  07*  09* (10) 12* 15         12  +0.032       20   1     Bushings  Linear
                                                                           +0.102
                                                                           +0.050
          (Shouldered Type)
                      1216
                                                                                         -
 P.349                1517    04*             09*   (12)  (15)  17*    14  +0.160   16  22   1 -   P.349
                      1416
                                                                           +0.032
                                                    12*
                                                                                    17
                                                             17*
                                                                                        23
                                                                       15
 Ball Spline          1618                          (12) (15)  (16)  17* (20)  16  +0.102  18  24  -  Ball Spline
                                                                           +0.050
                                                                                         -
                      1620
                                                                           +0.160
 P.386                1820    04*                                      18  +0.032   20  26   1     P.386
                                                                           +0.102
                                                                           +0.065
                                                                       20
 Oil Free   Bushings  2026                             15*      20*  26* 30  +0.195  26  32  3 2   Bushings  Oil Free
                                                                           +0.040
                      3034
                                                                                        42
                                                                                    34
                                                                           +0.124
          EDimensions L with * is only for the shouldered type
 P.409    EDimensions L with ( ) is only for the straight type                                     P.409
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
 Shaft Supports    Shaft Collars  Example  Part Number (1Type-2No.)  - -  3L                       Shaft Collars  Shaft Supports
          Ordering
                                           08
                        E-MJBZ-0810
           on website
 P.430    How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand  P.430
                                                                                    MISUMI
                    Type  E-MJBZ            Keyword  resin bushing                    Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  422
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   422   423   424   425   426   427   428   429   430   431   432