Page 429 - MISUMI SINGAPORE Economy Series
P. 429

Resin Oli Free Bushing, High Temperature(PA)


           New                                   Representative model: E-MXBZ-0810-10 (50pcs/pack)
          Products

                                                                                     Shipping
                                                                                        from
 2                                                   148.80                SGD 5 days               2
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  30%  Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                      Quantity
                                                                       1~9
                                                                                       10~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                   E-MXBZ  (Straight Type)     E-MXFZ  (Shouldered Type)
 Miniature   Linear Guides               d  D               F           d  D  Chamfering  Mating hole H7  Linear Guides  Miniature


 P.309    * When L≤10, tolerance:    0   3L*                 T   3L*                               P.309
                      -0.3
 Linear Guides for     Medium and Heavy Load  ERecommended to be used for pressing in and fixing the bushing.  Material:  PEEK   Medium and Heavy Load  Linear Guides for
                        0
          When L≥12, tolerance:
                      -0.5
                Part Number
                                                                             d
                                                                                    D
                                                                          pressing-in)
 P.321        1Type     2No.  (03)            3Overall Length L          (Tolerance after   3.5  F -  T -  P.321
 Cross Roller   Guides   0304  (03)  (04)  05*  06*                       4 3  +0.046  4.5  7.5  0.75  Guides  Cross Roller
                                                                          2
                         0203
                                                                             +0.006
                         0405
                                                                                    5.5
                                                                                        9.5
                                                                             +0.010
                                                                                    7
 P.337    E-MXBZ         0507       05    (06)  (08)  (10)                5 6 8  +0.058  10  11 -  1 -  P.337
                                                08
                                                       10
                                                                                    8
                                                                                        12
                         0608
 Linear Guide   Shafts  (Straight Type)  1012  5.5*  06*  08*  09*  (10)  12*  15*  (20)  10  +0.071  12  18  Shafts  Linear Guide
                                                (08)
                         0810
                                                                             +0.013

                                                             15*
                                                   09*
                                                                                        20
                         1214
                                                                                    14
                                                                   (20)
                                                                          12
          E-MXFZ
 P.341    (Shouldered Type)  1416         06*  (07)       12*  (15)  17*  14  +0.016   16  22  1   P.341
                                                                          15
                                                                                    17
                         1517
                                                             (15)
                                                                                        23
                                                                             +0.086
                         1618                             12*   17*       16        18  24
 Linear   Bushings       1820                                      (20)  22*  18    20  26         Bushings  Linear
                                                                          20
                                                                                    23
                         2023
                                                                             +0.104
                         2528                            (12)             25  +0.020   28  -  -
 P.349    EDimensions L with ( ) is only for the straight type                                     P.349
          EDimensions L with * is only for the shouldered type
 Ball Spline  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  Ball Spline
                   Part Number (1Type-2No.)
                                           3L
                                        -
          Example
 P.386    How to search  E-MXBZ-0810    -  10                                                      P.386
           on website  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand
                                                                                    MISUMI
 Oil Free   Bushings  Type  E-MXBZ          Keyword  resin bushing                    Economy series  Bushings  Oil Free
 P.409                                                                                             P.409
 Shaft Supports    Shaft Collars                                                                   Shaft Collars  Shaft Supports
 P.430                                                                                             P.430
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  424
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   424   425   426   427   428   429   430   431   432   433   434