Page 428 - MISUMI SINGAPORE Economy Series
P. 428

Resin Oli Free Bushing, General Purpose(PA)


           New                                   Representative model: E-MGBZ-0810-10 (50pcs/pack)
          Products

                                                                                     Shipping
                                                                                        from
    2                                                  38.40               SGD 5 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  30%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                      Quantity
                                                                       1~9
                                                                                       10~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                    E-MGBZ  (Straight Type)      E-MGFZ  (Shouldered Type)
    Miniature   Linear Guides                                                 Chamfering                                                                                                                  Linear Guides  Miniature


   P.309                           3L*    d  D                F           d  D             Mating hole H7                                                                                                 P.309
    Linear Guides for     Medium and Heavy Load  ERecommended to be used for pressing in and fixing the bushing.  * When L≤10, tolerance:  -0.3  When L≥12, tolerance:    0  3L*  Material:  PA66          Medium and Heavy Load  Linear Guides for
                                                               T
                                                     0
                                                                   -0.5
             Part Number
                                                                                d
                                                                                              T
                                                                                         D
                                                                                           F
   P.321     1Type  2No.  03  05 (06)      3Overall Length L             (Tolerance after pressing-in)  4.5 7.5  0.75                                                                                     P.321
                                                                                +0.014
                     0304
                                                                          3
                                                                                +0.054
    Cross Roller   Guides  0405  03* 04  05 06* (07)                      4 5   +0.020   5.5 9.5                                                                                                          Guides  Cross Roller
                                06
                                                                                +0.068
                                                                                +0.010
                     0506
                                                                                           10 0.5
                                                                                         6
                                                                                +0.040
                                                                                              1
                                                                                +0.068
   P.337             0507  04* 05   (08)  (10)                            6     +0.020   7  11  0.5                                                                                                       P.337
                                                                                +0.010
                     0607
                                        10*
    Linear Guide   Shafts  0608  04 05 06 07* 08 (09) 10  12*             7     +0.020   8 9  12  0.5                                                                                                     Shafts  Linear Guide
                                                                                +0.040
                                                                                              1
                                                                                +0.068
                     0708
                                    08*
                                                                                +0.013
                                                                                           13
                     0809
                                                                                +0.049
                     0810
                                                                                           12
   P.341            081012  03* 04* 05 06* 07 (08) 09* 10*  (12) 12.5* (13) (14) 15 (16)  (20)  25*  8  +0.025   10  15  1                                                                                P.341
          E-MGBZ    081013   05* 06*  08*  10*                                  +0.083     13
                    081014
                                                                                           14
                                    08*
          (Straight Type)
    Linear   Bushings  E-MGFZ   1011  04 05* 06 07* (08) 09 10  12  (14) 15  17* (20)  10  +0.013   11  -  -                                                                                              Bushings  Linear
                               (06)
                                                                                +0.049
                                                                                +0.025
                                                                                         12 18
                     1012
          (Shouldered Type)
                     1214  (04)  06 07*  09* 10 11* 12  15   (20)  (25)   12    +0.083   14  20  1
   P.349            121418  04*     08*  10*  12*      15*   20*                           18                                                                                                             P.349
                                                             (20)
                     1315  (03)  06  08  (10)  12*    (15)  17* (20)      13    +0.032   15  -  -
                                                                                         16 22
                                                                          14
                                         10
                     1416
     Ball Spline     1517  04* 05*    09*    12*      (15)  17* 20*       15    +0.102   17 23  1                                                                                                          Ball Spline
                           04*
                                                                                         18 24
                     1618
                                      09* (10)
                                             12
                                                                          16
                                                      (15)
                                                           17* (20) 21* (25) (30)
                     1719
                                                                                         19 25
                                      09*
                                                                          17
                     2022
                                                                          20
   P.386             1820  04*  06*  07*  (08)  09*  11*  12*  (15)  16*  (20) 21*  (30)  18  +0.040   20  26 -  -                                                                                        P.386
                     2023
                                                                                         23 30 1.5
                                                                    (30)
                     2528             09*                    (20)  (25)   25    +0.124   28  -  -
                                                                          30
                                                             20*
                                                                                         34 42
                     3034
    Oil Free   Bushings  3236     07*               14*  16*          36*  32   +0.050   36 40  2                                                                                                         Bushings  Oil Free
                                                                          35
                     3539
                                                                                         39 47
                                                                                +0.150
                                                                                         44 52
                     4044
                                                                          40
                     5055
   P.409  EDimensions L with ( ) is only for the straight type  EDimensions L with * is only for the shouldered type  25*  50  55 63                                                                      P.409
    Shaft Supports    Shaft Collars  Example  Part Number (1Type-2No.)  - -  3L                                                                                                                           Shaft Collars  Shaft Supports
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
                                           10
                        E-MGBZ-0810
           on website
   P.430  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand                                                                          P.430
                                                                                    MISUMI
                    Type  E-MGBZ            Keyword  resin bushing                    Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    423                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   423   424   425   426   427   428   429   430   431   432   433