Page 426 - MISUMI SINGAPORE Economy Series
P. 426

Special Brass Oil Free Bushings, Compact Flanged


           New                                   Representative model: E-SHTNZ10-25
          Products
                                                  Save Up to
                                                  vs Standard Type  36%              Shipping
                                                                                        from
    2                                                  12.10               SGD 5 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  30%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                                                       10~
                                                      Quantity
                                                                       1~9
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                   -0.1
    Miniature   Linear Guides  T-0.1  t  3L-0.3    d=6~12        d=16~30                                                                                                                                  Linear Guides  Miniature
                             0

   P.309                           d1                  2-Mounting Holes   4-Mounting Holes                                                                                                                P.309
    Linear Guides for     Medium and Heavy Load  H  P.C.D.  d2  2dF7  Dh7  A  A                                                                                                                            Medium and Heavy Load  Linear Guides for



   P.321                                            D+6             D+6                                                                                                                                   P.321
                                                                    F
    Cross Roller   Guides  EEnsure the bushing remains well lubricated             E  Recommended Mating                                                                                                  Guides  Cross Roller
                                                                                    Shaft f8 or g6
                                                                                      Material: special brass
              Part Number
   P.337    1Type     2dF7           3L         Dh7  H  T  t  d1 d2 P.C.D.  F  A  Hex Socket Low Head Cap Screw                                                                                           P.337
                                                                                  (not provided)
    Linear Guide   Shafts  6  +0.022   15        10  25            17     17                                                                                                                              Shafts  Linear Guide
                       +0.010


   P.341            8  +0.028   20 25            12  27  4  2.2 3.5  6  19  -  19  M3-10×2                                                                                                                P.341
                       +0.013
                    10           25 30           14  29            21     21
    Linear   Bushings  12        25 30           18  36            26     26       M4-12×2                                                                                                                Bushings  Linear

                       +0.016
   P.349   E-SHTNZ  16  +0.034   25 30 35 40     22  40  5  3  4.5 7.5  30  18 24  M4-12×4                                                                                                                P.349
     Ball Spline    20             30 35 40 50   28  49  6  3.7 5.5  9  38  22 31  M5-16×4                                                                                                                 Ball Spline


                       +0.020
   P.386            25  +0.041     30 35 40 50 60  33  54          43  25 35                                                                                                                              P.386
                    30
                                                       8
                                                    63
                                                                       30 40
                                                                   50
                                                         4.2 6.6 11
                                     35 40 50 60 70 38
    Oil Free   Bushings  Please order after selecting part number and parameters according to the selection steps 1 to 3.  M6-20×4                                                                        Bushings  Oil Free
          Ordering
          Example  Part Number (1Type · 2d)  -  3L
   P.409                 E-SHTNZ10      -  25                                                                                                                                                             P.409
    Shaft Supports    Shaft Collars  How to search  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand                                        Shaft Collars  Shaft Supports
                                             By
           on website
                     By
                                                                                    MISUMI
                          E-SHTNZ
                                                  brass bushing
                                                                                      Economy series
   P.430                                                                                                                                                                                                  P.430
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    421                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   421   422   423   424   425   426   427   428   429   430   431