Page 1569 - MISUMI SINGAPORE Economy Series
P. 1569

1-3. Multiples of 10 of SI  Units
               (1) Prefix  The multiples and the names and symbols of prefixes to express integer multiples of 10 of SI Units are shown in Table 4.
                                               Table 4 Prefix.
           Multiples      Prefix        Multiples      Prefix       Multiples       Prefix
            of Unit   Name     Symbol   of Unit   Name      Symbol   of Unit   Name     Symbol
             10 18    Exsa       E        10 2     Hecto      h       10 −9     Nano      n
             10 15    Peta       P        10 1     Deca      da       10 −12    Pico      p
             10 12    Tera       T        10 −1    Deci       d       10 −15    Femto      f
             10 9     Giga       G        10 −2    Centi      c       10 −18    Atto      a
             10 6     Mega       M        10 −3    Milli     m
             10 3     Kilo       k        10 −6    Micro      μ
          2. Conversion Tables for SI and Conventional Units
             (The units enclosed by thick lines are the SI units.)
                 N         dyn        kgf               Pa·s       cP         P
                                                         1
                 1
           Force  1×10 −5  1×10 5  1.019 72×10 −1  Viscosity  1×10 −3  1×10 3  1×10 −2
                                                                    1
                            1
                                   1.019 72×10
                                                                             1×10
                                           −6
               9.806 65  9.806 65×10 5  1              1×10 −1    1×10 2       1
                                                 Note)   1P=1dyn·s/cm 2 =1g/cm·s
                                                     1Pa·s=1N·s/m 2 ,1cP=1mPa·s
              Pa or N/m 2  MPa or N/mm 2  kgf/mm 2  kgf/cm 2      m /s       cSt       St
                                                                   2
                 1        1×10 −6  1.019 72×10 −7  1.019 72×10 −5  1        1×10 6    1×10 4
           Stress  1×10 6   1     1.019 72×10 −1  1.019 72×10  Kinematic   Viscosity  1×10 −6  1  1×10 −2
              9.806 65×10 6  9.806 65  1      1×10 2             1×10 −4    1×10 2     1
              9.806 65×10 4  9.806 65×10 −2  1×10 −2  1    Note)   1St=1cm /s,1cSt=1mm /s
                                                                     2
                                                                             2
          Note)   1Pa=1N/m 2 ,1MPa=1N/mm 2
                                                                                        mmHg
                 Pa        kPa        MPa        bar      kgf/cm 2   atm      mmH2O       or
                                                                                         Torr
               1          1     ×10 −3  1  ×10 −6  1  ×10 −5  1.019 72 ×10 −5  9.869 23 ×10 −6  1.019 72  ×10 −1  7.500 62  ×10 −3
               1    ×10 3  1         1   ×10 −3  1  ×10 −2  1.019 72 ×10 −2  9.869 23 ×10 −3  1.019 72 ×10 2  7.500 62
           Pressure  1 1  ×10 6 5  1 1  ×10 3 2  1 1  ×10 −1  1 1     ×10  1.019 72 ×10  9.869 23  −1  1.019 72 ×10 5 4  7.500 62 ×10 3 2

                                                       1.019 72
                                                                 9.869 23 ×10
                              ×10
                                                                            1.019 72 ×10
                                                                                      7.500 62 ×10
                    ×10
             9.806 65 ×10 4  9.806 65 ×10  9.806 65 ×10 −2  9.806 65 ×10 −1  1  9.678 41 ×10 −1  1  ×10 4  7.355 59 ×10 2

             1.013 25 ×10 5  1.013 25 ×10 2  1.013 25 ×10 −1  1.013 25  1.033 23  1  1.033 23 ×10 4  7.600 00 ×10 2
             9.806 65   9.806 65 ×10 −3  9.806 65 ×10 −6  9.806 65 ×10 −5  1  ×10 −4  9.678 41 ×10 −5  1  7.355 59 ×10 −2


             1.333 22 ×10 2  1.333 22 ×10 −1  1.333 22 ×10 −4  1.333 22 ×10 −3  1.359 51 ×10 −3  1.315 79 ×10 −3  1.359 51 ×10  1


          Note)   1Pa=1N/m 2  kWCh   kgfCm       kcal            W/(m·K)  kcal/(h·m·˚C)
                 J
           Work, Energy, Heat Quantity  3.600  1 ×10 6  2.777 78×10 -7  1.019 72×10 -1  2.388 89×10 -4  Thermal  Conductivity  1.162 79  8.600 0×10 −1
                                                                   1
                                                     2
                                          5
                                             8.600 0×10
                                  3.670 98×10
                            1
                                                                              1
             9.806 65
                                             2.342 70×10
                                                     -3
                               -6
                                       1
                       2.724 07×10
                                                                                2
                                                                    2
                                                  1
                       1.162 79×10
                     3
             4.186 05×10
                                                                          8.600 0×10
                                                                   1
                                                                                 −1
          Note)   1J=1W·s, 1J=1N·m  -3  4.268 58×10 2  kcal/h  Coefficient of  Heat Transfer  W/(m ·K)  kcal/(h·m ·˚C)
                                                                 1.162 79
                                                                              1
                 W
                          kgfCm/s
                                      PS
           Power Heat Flow  9.806 65 ×10 2  1.019 72×10 -1  1.359 62 ×10 -3  8.600 0×10 -1  Specific Heat  J/(kg·K)  2.388 89×10 −4
                 1
                                                                           kcal/(kg·˚C)
                            1
                                             8.433 71
                                  1.333 33 ×10
                                           -2
                                                                           cal/(g·˚C)
                             ×10
                       7.5
             7.355
                                       1
                                                     2
                                                                   1
                                             6.325 29×10
             1.162 79
                                  1.580 95 ×10
                       1.185 72×10
                               -1
          Note)   1W=1J/s, PS: French Horsepower  -3  1        4.186 05×10 3  1
 1563                                                                                             1564
   1564   1565   1566   1567   1568   1569   1570   1571   1572   1573   1574