Page 1568 - MISUMI SINGAPORE Economy Series
P. 1568

[Technical Data]
            SI (International System of Units)                         Excerpted from GB 3100—1993




          1. International System of Units(SI)and Usage.
            1-1. Scope of Application  This standard specifies how to use the International System of Units(SI) and other international unitary systems, as well as
                         units used in correlation with units from international systems, and other units which may be used.
            1-2. Terms and Definitions Terminology used in this specification and definitions thereof are as follows.
                (1) International System of Units(SI)  Coherent system of units adopted and recommended by the International Committee on Weights and Measures.
                               It contains base units and supplementary units, units derived from them and their integral exponents to the 10th power.
                (2) SI Unit    Generic term used to describe base units, supplementary units or derived units of the International System of Units(SI).
                (3) Base Unit    Those units are given in Table 1.
                (4) Supplementary Units    Those supplementary units are given in Table 2.
                                              Table 1. Base Units
           Base Quantity   Unit    Symbol                        Definition
                                           A meter is the length of the path traveled by light in a vacuum during a time interval
          Length          Meter      m     of                           of a second.
                                                 1
                                             299  792  458
          Mass           Kilogram    kg    A kilogram is a unit of mass (neither weight nor force), it is equal to the mass of the
                                           international prototype of the kilogram.
          Time            Second     s     Second is the duration of 9,192,631,770 periods of the radiation corresponding to the
                                           transition between the two hyperfine levels of the ground state of the cesium-133 atom
                                           An ampere is that constant current which, if maintained in two straight parallel conductors
          Current         Ampere     A     of infinite length, of negligible circular cross-section, and placed 1 meter apart in a vacuum,
                                           would produce between these conductors a force equal to 2×10  Newton per meter of length.
                                                                              −7
                                                                                       1
          Thermodynamic   Kelvin     K     Kelvin, a unit of thermodynamic temperature, is the fraction                 of the
          Temperature                      thermodynamic temperature of the triple point of water.  273.16
          Amount of                        A mole is the amount of substance of a system that contains as many elementary
          Substance        Mole      mol   particles(1) or aggregation of elementary particles as there are atoms in 0.012 kilogram
                                           of carbon 12 and when the mole is used, the elementary particles must be specified.
                                           A candela is the luminous intensity, in a given direction, of a source that emits
          Luminance                        monochromatic radiation of frequency 540×10  hertz and that has a radiant
                                                                          12
                                                             1
          Intensity       Candela    cd    intensity in that direction of             watt per steradian.
                                                            683
           Note( )  The elementary particles here must be atoms, molecules, ions, electrons or other particles.
               1
                                           Table 2. Supplementary Units
           Base Quantity   Unit    Symbol                        Definition
            Plane Angle   Radian     rad   A radian is the plane angle between two radii of a circle that cuts off an arc on the
                                           circumference equal in length to the radius.
            Solid Angle  Steradian   sr    A steradian is the solid angle which, having its vertex in the center of a sphere, cuts off an area of the
                                           surface of the sphere equal to that of a square with sides equal in length to the radius of the sphere.
                (5) Derived Units   The supplementary units algebraically expressed using mathematical symbols such as plus, minus, etc.
                             The SI derived units with special names and symbols are given in Table 3.
          Examples of SI Derived Units Expressed in Terms of Base Units  Table 3. SI Derived Units with Special Names and Symbols
                                Base Quantity                          Base Quantity  Expression in Terms of Base
           Base Quantity                                                          Units or Supplementary
                              Name          Symbol       Base Quantity            Units, Supplementary Units
          Area          Square Meter          m 2                      Name   Symbol  or Other SI Units
          Volume        Cubic Meter           m 3      Frequency      Hertz    Hz  1 Hz  =1 s −1
          Velocity      Meter/Second         m/s       Force          Newton   N   1 N   =1 kg·m/s 2
          Acceleration  Meter/Second 2       m/s 2     Pressure, Stress  Pascal  Pa  1 Pa  =1 N/m 2
          Wave Number   Every Meter          m −1      Energy, Work, Heat Quantity  Joule  J  1 J   =1 N·m
          Density       Kilogram Every Cubic Meter  kg/m 3  Work Rate, Process Rate, Power, Electric Power  Watt  W  1 W  =1 J/s
          Current Density  Ampere Every Square Meter  A/m 2  Electric Charge, Quantity of Electricity  Coulomb  C  1 C   =1 A·s
          Magnetic Field Strength  Ampere Every Meter  A/m  Electric Potential, Potential Difference, Voltage, Electromotive Force  Volts  V  1 V   =1 J/C
          Concentration (of Substance)  Mole Every Cubic Meter  mol/m 3  Electrostatic Capacity, Capacitance  Farad  F  1 F   =1 C/V
                                                                                   1 Ω
          Specific Volume  Cubic Meter Every Kilogram  m /kg  Electric Resistance  Ohm  Ω  1 S   =1 V/A
                                              3
                                                                                          −1
          Luminance     Candela Every Square Meter  cd/m 2  Conductance  Siemens  S    =1 Ω
                                                       Magnetic Flux  Weber    Wb  1 Wb  =1 V·s
                                                       Magnetic Flux Density  Tesla  T  1 T   =1 Wb/m 2
                                                       Inductance     Henry    H   1 H   =1 Wb/A
                                                       Celsius Temperature  Degree Celsius  ˚C  1 t˚C  =(t+273.15)k
                                                       Luminous Flux  Lumen    lm  1 lm  =1 cd·sr
                                                       Illuminance    Lux      lx  1 lx   =1 lm/m 2
                                                       Radioactivity  Becquerel  Bq  1 Bq  =1 s −1
   1563                                                Absorbed Dose  Gray     Gy  1 Gy  =1 J/kg                                                                                                         1564
                                                       Dose Equivalent  Sievert  Sv  1 Sv  =1 J/kg
   1563   1564   1565   1566   1567   1568   1569   1570   1571   1572   1573