Page 1573 - MISUMI SINGAPORE Economy Series
P. 1573

[Technical Data]
            Geometric Tolerance Indications                          Excerpts from JIS B0021(1984)




          ■ Geometric Tolerances and Symbols
             Tolerance Types  Symbols  Definition of Tolerance Zones  Illustrated Examples and Interpretations
                                                                          φ
                                                                          φ0.08 If a tolerance frame is connected
                                             If the tolerance value is preceded   φ0.08 0.08
                                                                         φ0.08
                                                                        φ0.08
                                                                          φ0.08 to a dimension that indicates the
                                             by a Ø symbol, this tolerance   φ0.08 φ
                                                                           φ
                                                                           φ0.080.080.08
                                                                          φ0.08
                                                                        φ φ φ0.08
                Straightness      φ t        zone is the range within a cylinder   φ  φ φ0.08 φ
                                                                         φ0.08 0.08 diameter of a cylinder, the axis line of
                                                                          φ0.08
                                                                        φ0.08
                                                                         φ0.08
                                                                          φ
                                                                        φ0.08
                                             of diameter t.
                                                                          φ0.08
                                φ t
                                                                          φ0.08
                                                                           φ
                                                                       φ φ0.08
                               φ t  φ t t t φ  φ t t  φ t  φ  φ  φ t t t  φ  φ  φ φ  φ φ0.080.08 the cylinder shall be contained within
                                                                         φ0.08 0.08
                                                                        φφ0.08
                                                                              a cylinder of 0.08mm diameter.
                                                                         φ0.08
                                                                        φ
                                                                        φ
                                                                        φ0.08
                                                                         φ0.08
                                                                       φ φ
                                φ t
                                                                     φ φ
                                                                         φ0.08
                                                                        φ φ0.08
                               φ  φ t φ t φ t φ t φ φ t φ φ t t φ t  φ t  The tolerance zone is the area   0.08 φ φ φ0.08 φ  This surface shall be contained
                                                                          φ
                                                                       φ
                                                                          φ0.08
                                                                         φ0.08 0.08
                                                                     φ
                                                                     0.08 φ φ0.08
                               φ t
                                                                        φ0.08 0.08
                                                                      φ φ
                                                                        φ0.08
                                                                           φ0.08
                                                                       φ
                               φ t
                                                                      0.08 φ
                                             separated by distance t.
                                                                              separated by 0.08mm.
                                                                      0.08
                 Flatness      φ t  φ  φ t φ t  φ  φ t  φ t  φ t φ t φ t t t  φ t  φ t φ t φ t  between two parallel planes   0.08 φ 0.08 φ 0.08 0.08 φ 0.08 φ φ φ  0.08 φ φ  φ  0.08 φ  within two parallel planes
                                                                    0.08 φ
                                                                     0.08 φ
                               φ t  t t φ t  t φ t  t              0.08φ 0.08 0.08 0.08 φ
                                                                     0.08
                                                                   0.08
                                                                   0.080.08
                                                                     0.08
                                                                   0.08
                                                                    0.080.08
                                                                    0.08
                                                                      0.1
                                                                   0.08
                                                                    0.08
                                   t t  t  t  t  t t t  t          0.08 0.08
                                                                    0.08
                                                                    0.1 0.1 0.1
                                   t t t  t  t  t t t              0.08 0.08
                                                                    0.08 0.08
                                                                   0.08
                                                                    0.1
                                                                    0.1
                                                                   0.08
                                                                       0.1
                                                                   0.08 0.10.1
                                  t t  t  t  t  t  t  t t t  The tolerance zone in the subject   0.08  0.1 0.08  The circumference of arbitrary
                                                                      0.08
                                                                    0.1
                                      t t  t t  t  t t t  t t t t t  t  t  plane is the area between two   0.1 0.1 0.1  axis perpendicular cross sections
                                                                     0.1 0.1 0.1
                                       t t
                                                                      0.1
                                   t t
                                                                    0.1
            Form Tolerance      t  t t t t  t t  t  t  t t  t t  t  t  t  t  t t t  t  t  t  t  t  t t  t t t t  t t  t  t  t  distance t.   0.1 0.1 0.1 0.1 0.1 0.1  concentric circles separated by
                                  t t
                                                                     0.1
                                    t
                                  t t
                                                                    0.1
                                                                    0.1 0.1
                 Circularity
                                             concentric circles separated by
                                                                              shall be contained between two
                                  t t t
                                                                      0.1
                                                                      0.1
                                   t t t
                                                                    0.1
                                                                    0.1
                                 t
                                    t
                                                                    0.1
                                                                     0.1
                                     t
                                                                     0.1
                                  tt
                                                                    0.1
                                                                     0.1
                                                                    0.1
                                                                              0.1mm on the same plane.
                                                                    0.1
                                                                    0.1
                                                                       0.1
                                                                      0.1 0.1 0.1
                                                                      0.1
                                                                       0.1
                                             The tolerance zone is the range
                                                                              The subject surface shall be
                                                                        0.1
                                                                      0.1
                                                                        0.1
                                                                        0.1
                                                                      0.1
                                                                       0.1 0.1 0.1
                                                                      0.1
                                             contained between two coaxial
                                                                       0.1
                                                                              contained between two coaxial
                                                                       0.1
                                                                      0.1
                                                                      0.1 0.1
                Cylindricity
                                                                       0.1
                                                                      0.1
                                                                       0.1 0.1
                                                                      0.1
                                                                              0.1mm.
                                             distance t.
                                                                      0.1
                                                                       0.1
                                                                      0.1
                                                                       0.1
                                t  t  t t  t t  t t t  t t  t t t  t  t  cylinder surfaces separated by   0.1 0.1 0.1  cylinder surfaces separated by
                                                                       0.1 0.1
                                t  tt  t  t                           0.1 0.1
                                                                      0.1
                                                                       0.04 0.1
                                                                      0.1
                                                                      0.1
                                                                      0.04
                                       φ
                                      φt t t φt φ φt  The tolerance zone is the range   0.04 0.04 0.1  On arbitrary cross-sections parallel to the
                                                                       0.04
                                                                     0.04
                                      φt
                                                                       0.04
                                                                        0.04
                                                                     0.04
                                                                        0.04
                                                                     0.04
                                                                       0.04
                                                                       0.04
                                       φt φt
                                      φt φt φt φt  φt t φ φt φ  φt t  contained between the two enveloping   0.04 0.04 0.04  projection plane, the subject profile shall be
                                                                     0.04
                                                                      0.04
                                                                     0.04
                                      φt
                                       φtφt
                                                                       0.04
                                                                       0.04
                Profile of Line       φt φt  lines formed by a circle with diameter   0.040.04  contained between the two envelope lines formed
                                        φt t
                                                                     0.04
                                                                      0.040.04
                                                                     0.04
                                      φt t φ φ φ  φt φ φt φt  t with the center located on the   0.04 0.04  by a 0.04mm diameter circle with the center
                                                                      0.04
                                       φt t
                                                                      0.04
                                                                      0.04
                                                                     0.04
                                                                     0.04
                                                                      0.04 0.04
                                                                     0.04 0.04
                                                                     0.04
                                                                        0.04
                                                                         0.02
                                      φt φtφ t φt φt  φt t  φt  φt φt  theoretically correct profile curve.  0.04 0.02 0.02  located on the theoretically correct profile curve.
                                                                       0.02
                                                                       0.02
                                                                        0.02
                                                                         0.02
                                                                         0.02
                                                                         0.02
                                                                       0.02
                                             The tolerance zone is the range   0.02 0.02  The subject surface shall be contained
                                                                         0.02
                                                                        0.02 0.02
                                                                      0.02
                                                                      0.02
                                                                        0.02
                                         S φ t S φ
                                                                       0.020.02
                                        S φ
                                                                        0.02
                                                                      0.02
               Profile of Surface       S φ S t S φ t t contained between the two enveloping   0.02 0.02  between the two enveloping surfaces
                                           S φφ
                                           S φ ttt
                                                                              formed by a 0.02mm diameter sphere
                                                                       0.020.02
                                                                      0.02
                                        S φ t φ t surfaces formed by a sphere with
                                        S φ
                                                                       0.02
                                                                      0.02
                                        S S φ t S S S φ t          0.01 AA A 0.02  with the center located on the surface
                                                                       0.02
                                          S t φ t t
                                                                      0.02
                                                                       0.02
                                         S φ t φ t φ t diameter t with the center located on
                                                                        0.02
                                                                     0.01 A 0.02
                                                                    0.01 0.01 0.02
                                                                      0.02
                                                                       0.02 0.02
                                         S φ t φ t the theoretically correct profile surface.
                                                                   0.01 A 0.02
                                        S φ
                                          S
                                                                     0.01 A 0.02
                                         S φ t S
                                        S φ t t
                                        S φ t S φ t φ t
                                 t t t  t  S φ t S φ t             0.01 A 0.01 AAA  containing the theoretically correct profile.
                                                                      0.01
                                                                      0.01
                                         S φ t
                                                                     0.01 A
                                                                    0.01 A
                                        S φ
                                         S t
                                                                     0.01
                                                                      0.01 A
                                t  t  t  t t t  S φ                0.01 0.01 AA A
                                        S φ
                                                                   0.01 A
                                                                    0.01 A
                                         S φ t φ t The tolerance zone is the range
                                                                   0.01 A A
                                         S φ t t φ t S φ t φ t
                                t  t t  t  t  S φ t S t            0.01 0.01  The surface indicated by the arrow
                                                                     0.01 A
                                                                    0.01 A0.01 A
                                                                   0.01 A A
                                        S φ t S φ t contained between two planes
                                t  t t  t t  t t  S φ t  S         0.01 0.01 A A  leader shall be contained between
                                                                   0.01
                                                                     A A A
                                                                   A 0.01 A A
                                                                    0.01 A
                                                                    A 0.01 A
                                                                   A 0.01
                 Parallelism    t  t  t  t  t t  t t  t t t t t  t t  t  t  t  t  φt φt φt φt  parallel to the datum plane   φ φ φ A φφ A A 0.01 A φ0.01 AA A  two planes parallel to the datum
                                                                    0.01 A
                                                                      0.01
                                                                     A 0.01 A A
                                        φt
                                                                      A A A 0.01 A
                                                                φ φφ A 0.01 A
                                                                   0.01
                                                                  φ A 0.01 A
                                             separated by distance t.
                                      φt φt φt
            Orientation Tolerance  Perpendicularity   φt φt φt φt t t t t t t t t t  If the tolerance value is preceded   40° 0.08 A A0.08 A A A φ0.01 A A  datum plane A.
                                                                              plane A separated by 0.01mm in
                                                                  φ AA A A 0.01 A
                                                                φ
                                                                        φ0.01 A
                                                                     A
                                      φt
                                                                        φ0.01
                                                                       φ0.01
                                        φt
                                                                   φ A
                                                                 φ
                                         φ
                                         φ
                                      φt
                                                                     Aφ0.01 A
                                                                        φ0.01 A the direction of the arrow leader.
                                         φttt
                                                                   A
                                                                        φ
                                                                   φ
                                                                φ
                                                                  φ
                                      φt
                                                                     A A φ0.01 A
                                                                         φ0.010.01
                                                                φ
                                                                         φ0.01 AAA
                                        φt
                                                                      A φ0.01 A
                                                                 φ A A
                                                                        φ0.01
                                                                    A φ0.01 A
                                                                       φ0.01 AA A
                                                                φ
                                                                    A
                                                                        φ0.01
                                                                   A
                                                                         φ0.01 A
                                      φt
                                       φt φt
                                                                  φ A
                                                                φ φ A φ0.01 A
                                                                       φ0.01 A
                                                                  φ A
                                                                φ
                                                                φ
                                                                        φ0.01 A The axis of the cylinder indicated
                                                                 φ φ A A φ0.01
                                      φt φt
                                                                      φ0.01 A A
                                                                   A
                                      φt
                                                                        φ0.01 A A
                                                                        φ0.01
                                       φt
                                      φt
                                                                φ
                                                                 φ A A
                                                                      A φ0.01
                                      φt
                                                                φ
                                             by a Ø symbol, the tolerance
                                                                     A φ0.01 A
                                                                 φ φ A
                                                                         φ0.01 Aby the arrow leader shall be
                                                                   AA A A φ0.01 A A
                                       φt
                                       φt
                                                                 φ
                                      φt
                                                                φ
                                                                       φ0.01 A
                                                                       φ0.01 A
                                                                      φ0.01
                                       φt
                                      φt
                                                                φ
                                                                  φ φ A
                                        φt φt
                                                                      φ0.01 A
                                                                φ
                                                                     A A φ0.01 A A contained within a 0.01mm
                                                                φ
                                             zone is the range contained
                                                                      A A φ0.01 A
                                      φt
                                                                   A
                                                                        φ0.01
                                                                 0.08 0.08 φ
                                         φt
                                                                   φ φ0.01 A
                                      φt
                                      φt
                                         φt
                 Tolerance
                                                                   0.08 A A A φ0.01
                                                                 0.08A
                                         t t t
                                                                         φ0.01 A
                                                                   A
                                                                   A AA φ0.01 A A
                                             within a cylinder of diameter t
                                                                  0.08 A
                                                                         φ0.01 A cylinder perpendicular to the
                                                                     A A φ0.01 A
                                                                   0.08 A
                                                                 0.08 A
                                                                0.08
                                                                      A A A
                                                                   A A
                                                                  0.08 A 0.080.08 A
                                                                    A
                                                                 0.08 A
                                             perpendicular to the datum plane.
                                                                   0.08
                                                                    AA A
                                                                0.08
                                         t t t t
                                                                  0.08 A
                                                                 40° A A A
                                                                    A A
                                                                0.08
                                                                40° 40°
                                         t
                                                                 40° A A A0.08 A
                                                                0.08 A A
                                                               40° 0.08
                                                                    A
                                                                   A
                                                                  40° A A A0.08
                                                               40° 0.08
                                                                 0.080.08
                                                                 40° A A
                                                                 40°A
                                                                  40°
                                                               40°
                                                                40° 40° A A0.08 A0.08 A
                                                                    A
                                                                40°
                                                                    A
                                                                 0.08 A
                                                               40° 0.08
                                                                 0.08 A
                                                                              shall be contained between two parallel planes
                                             contained between two parallel
                                                               40°
                                                                        A
                                                                40° 0.08A0.08 0.08
                                                                     A A A
                                                               40° 40° A0.08
                                                                   A
                                                                         A A
                                                                0.08
                                                               B 40° A0.08 0.08 A
                                                                           φ0.03
                 Angularity            t t t t t t t  t t t t t  t t t t  The tolerance zone is the range   40° 0.08 0.08A A A A A A A A A AA A A φ0.03 0.03 0.03  AB The surface indicated by the arrow leader
                                                                         A φ φ
                                          t t t t t t t t t planes inclined at a specified angle
                                                                B
                                                               40°
                                                                           AB ABAB inclined theoretically exactly by 40 degrees to
                                                                40°40° A0.08
                                                               40°
                                                                 B B 40° 0.08 A
                                                                        A φ
                                                                40°
                                                                           AB
                                                               B 40°
                                     t t t  t  to the datum plane and separated   B 40° B  A A  AA A 0.03 φ0.03  AB AB
                                                                40°
                                                                40°
                                                                        Aφ0.03
                                     t
                                                                          φ 0.030.03 the datum plane A, and separated by 0.08mm
                                                                           φ0.03 ABAB
                                                                           φ φ AB
                                                                  60B
                                                                B 60 40°
                                                               B
                                                               B 60 B 40°
                                                                         A φ0.03 AB
                                                                        A φ0.03
                                                               40° B 40°
                                                                          φ0.03 0.03 0.03 AB in the direction of the arrow of the leader.
                                                                  60 60
                                                                         A
                                     t  t  t  t t  t t t  t  from each other by distance t.  40° 60 BB 40° BB 60 B 40°  A A A φ A0.03  φ AB AB AB AB
                                                                            AB
                                                                          φ0.03 AB
                                                                       Aφ0.03
                                                                           AB AB
                                                                           AB
                                                                       A A φ0.03
                                                                        φ0.03 φ0.03
                                     t t  t  t t  t  True Position  60 B  B 60 B 60 B 40° 60 B 60 40°  A A A A φ φ0.03 φ0.03 AB
                                                                          φ0.03
                                                                             AB
                                                                           AB
                                                                     100 A A 0.03 AB
                                                                            AB AB
                                      t True Position
                                                                         φ0.03 φ0.03
                                       t True Position
                                       t
                                                                   100 A
                                                                         Aφ A
                                        t
                                                                            AB
                                     t t  t  True Position     B 60 B B 60  60B B B 60  60 B B 60  60  100 100 A A  A φ0.03 AB The point indicated by the arrow leader
                                      t True Position
                                       True Position The tolerance zone is the range
                                                                          A 0.03 AB
                                                                        φ
                                                                    100 A φ0.03
                                                                          A
                                                                            AB
                                                                         φ A 0.03 AB
                                                                     100 A 0.03
                                      t t True Position
                                                                     100
                                        True Position
                                                                 60 B B 100
                                                                     100
                                        True Position
                                        True Position
                                                                        φ
                                                                60 B
                                                                             AB
                                                                  60
                                      t True Position
                                                                    100 100 A 0.03
                                                                           φ AB
                                                                         Aφ0.03 AB AB
                                       True Position
                                                                          φ0.03 0.03
                                                                          A A A φ
                                                                    100
                                                                        φ
                                       t True Position
                                                                  B 100
                                       True Position contained within a circle or sphere
                                                                        φ0.01 A AB 0.03 shall be contained within a 0.03mm
                                                                        A 0.03
                                                                  B 100
                                                                           AB
                                                                             A AB
                                     t
                                       True Position
                 Positional          t  True Position          B B 60 B 60 B 60  60 60 B 60 60 100 A A 100  A φ0.03 φ0.01 φ0.03
                                       t
                                                                           AA A AB
                                     t True Position
                                                                        φ φ0.01 A
                                                                         A 0.03 φ0.01 AB
                                                                  A 100
                                       True Position
                                     t
                                                                  A 100
                                        t
                                        True Position of diameter t with its center located
                                                                         A
                                     True Position
                                     True Position
                                        t
                                                                  60 100
                                                                  100100 φ A
                                                                         φ0.01 A
                                                                         A 0.01
                                                                    100
                                       True Position
                                       True Position
                 Tolerance      φ t  φ t  φ t t t φ t  φ t  φ tφ t  φ t φ  φ t φt  φ t  φ t  φ t  φ t t  φ  φ t φ  t  True Position  60  60 60 60  60  60  60  60 60 A A 100 A 100 φ A A A φ0.01 φA A 0.01 A 0.01 A diameter circle with its center located at
                                                                   A 100
                                                                        A φ0.01
                                                                          φ φ AA
                                                                  A
                                     True Position
                                                                          φ0.010.010.01
                                     True Position
                                                                   60 100
                                      True Position
                                                                             A A A the true location 60mm from the datum
                                        True Positionat theoretically true location of the
                                                                  A 100
                                                                         A A
            Positional Tolerance  Concentricity  φ t  φ t φ t φ t  φ t  φ t  φ  φ t  φ t  φ t  φ t φ t φ t t φ t φ  φ t t  φ t φ t φ t φ t  φ t  φ t  φ t  t  t  t t t t  t t  t t  t t  t  t  t  t t t  t  If the tolerance value is preceded   A A A AA A A A A A A A A A A A 100 A 100 φ0.01 A A A φ0.01A The axis of the cylinder indicated
                                                                   100100 φ0.01
                                                                    A A A
                                                                          φ A φ A A
                                      True Position
                                                                   60
                                                                            AA A
                                                                       φ0.01
                                                                       φ A
                                     True Position
                                                                         φ0.01 0.01 0.01 A
                                                                   A 100
                                                                  A 100
                                                                         Aφ0.01
                                      True Position
                                      True Position
                                                                   100
                                     True Position
                                                                   A A 100 A
                                                                        A A 0.01
                                                                         φ0.01 A
                                       True Position
                                                                            A line A, and 100mm from the datum line B.
                                                                    100
                                       True Position subject point (True Position).
                                        True Position
                                     True Position
                                                                   A 100
                                                                             A
                                                                        A
                                                                  A A 100
                                                                         A 0.01
                                         True Position
                                                                  100
                                     True Position
                                                                        A
                                                                         A A
                                                                            A A
                                                                         A φ0.01
                                     True Position
                                         True Position
                                                                   A A
                                                                             A
                                                                  100 100 φ0.01
                                                                         φ0.01 A A
                                                                        φ0.01 φ A
                                                                        A
                                                                        A
                                                                        φ0.01A A
                                                                        φ0.01
                                                                           A A
                                                                           A
                                                                        A φ0.01
                                                                        φ0.01 A
                                                                        φ0.01
                                                                  A A
                                                                  A
                                                                            A A
                                                                          φ A
                                                                         φ0.01 0.01
                                                                        φ0.01
                                                                   A
                                                                           φ
                                                                   A A
                                                                       φ
                                                                        φ0.01
                                                                          A φ0.01 by the arrow leader shall be
                                                                        φ0.01 A
                 Coaxiality
                                                                              A
                                             by a Ø symbol, the tolerance zone
                                                                           A 0.01
                                                                       0.08 0.01
                                                                          A
                                                                     A
                                                                              A
                                                                 A
                                                                        AA A
                                                                     A
                                                                     0.08 0.08
                                                                      0.08
                                                                              contained within a cylinder of
                                             is the range within a cylinder of
                   or
                                                                      0.08 A
                                                                     0.08
                                                                 A
                                                                A
                                                                       A
                                                                     0.08
                                                                       0.08
                                                                       0.08
                                                                          A A A
                                                                  A A A
                                                                       0.08
                                                                       0.08 A
                                             diameter t with axis coinciding
                                                                              diameter 0.01mm with axis
                                                                A
                                                                         AA A
                                                                     0.08 A
                                                                 AA A
                                                                    0.08
                                                                 A
                                                                      0.08 0.08 A0.08
                                                                    0.08
                                                                      0.08 A
                                                                         A
                                                                 A
                                                                              coinciding the datum axis line A.
                                             matching the datum axis line.
                                                                     0.080.08
                                                                     0.08
                                                                          A
                                                                        A A
                                                                A A
                                                                      0.08
                                                                 A A
                                                                     0.08
                                                                     0.080.08
                                                                      0.08 A A
                                                                     0.08
                                                                        A
                                           t t
                                         t
                                          t t
                                                                     0.08 A
                                                                     0.08
                                                                        A A
                                                                      0.08
                                                                        A
                                                                     0.08
                                          t t
                                                                     0.08 A
                                             The tolerance zone is the range
                                            t
                                         t
                                                                      0.08A
                                                                     0.08
                                                                         A A
                                                                      0.08 0.08
                                          t t t
                                    Surface to be measured (Measured Surface)
                                                                        A-B
                                           t t t
                                                                      A-B AA-B A0.08
                                   Surface to be measured (Measured Surface)
                                  Surface to be measured (Measured Surface) contained between two parallel
                                                                              arrow leader shall be contained
                                                                   A 0.08
                                                                    0.1 0.08 A-B0.1 0.1 0.08
                                  Surface to be measured (Measured Surface) t
                                         t
                                  Surface to be measured (Measured Surface)
                                                                      0.1 A-B
                                   Surface to be measured (Measured Surface)
                                                                    0.1
                                            t
                                        t tt
                                                                    0.1
                                    Surface to be measured (Measured Surface)
                                                                      φ A-B
                 Symmetry        Surface to be measured (Measured Surface) planes separated by distance t   A A A A A A A A A A A A A A A A A 0.08 0.1A A A φ A-B A-B A A  The central plane indicated by the
                                    Surface to be measured (Measured Surface)
                                    Surface to be measured (Measured Surface)
                                                                              between two parallel planes separated
                                            t
                                                                      φ 0.1 A-B0.1 A-B0.1
                                          t t
                                  Surface to be measured (Measured Surface)
                                   Surface to be measured (Measured Surface)
                                          t t t
                                   Surface to be measured (Measured Surface)
                                                                    0.1
                                 Surface to be measured (Measured Surface)  φ  φ  φ  0.1 0.1 0.1 A-B
                                    Surface to be measured (Measured Surface)
                                                                        φ φ
                                   Surface to be measured (Measured Surface)
                                                                      A-B φ A-B0.1 A-B
                                                                     0.1
                                 Surface to be measured (Measured Surface)  φ  φ φ  φ  φ  φ  φ φ  0.1 0.1 φ A-B φ A-B A-B  by 0.08mm and located symmetrically
                                        t
                                                                      B φ 0.1 φ A-B
                                   Surface to be measured (Measured Surface) and located symmetrically with
                                                                       φ A-B
                                 Surface to be measured (Measured Surface)
                                 Surface to be measured (Measured Surface)
                                         t t
                                           t t t
                                    Surface to be measured (Measured Surface)
                                                                    0.1
                                                                      B A-B φ A-B
                                                                    B 0.1 B φ 0.1B
                                          Toleranced Surface
                                                                    0.1φ
                                                                      0.1 φ
                                          t
                                                                     φ A-
                                         t Toleranced Surface
                                          Toleranced Surface
                                        t
                                   Surface to be measured (Measured Surface)
                                                                        A-B
                                        Toleranced Surface relation to the datum plane.
                                                                       φ 0.1
                                           t
                                   Surface to be measured (Measured Surface)
                                        t
                                          t
                                 Surface to be measured (Measured Surface)  Aφ φ  φ  A A φ  0.1 A-B φ  A-B A-B  in relation to the datum plane A.
                                 Surface to be measured (Measured Surface)
                                                                     0.1 φ A-B
                                         Toleranced Surface
                                        Toleranced Surface
                                  Surface to be measured (Measured Surface)Surface to be measured (Measured Surface)
                                                                    0.1
                                                                    0.1 φ 0.1 φ 0.1
                                        t t
                                  Surface to be measured (Measured Surface)
                                                                       B φ A-B
                                        Toleranced Surface
                                 Surface to be measured (Measured Surface)  φ  φ φ  φ A φ  A φ  0.1 0.1 φ  B 0.1 A-B A-B A-B
                                         t Toleranced SurfaceToleranced Surface
                                          Toleranced Surface
                                          t t
                                        t
                                  Surface to be measured (Measured Surface)
                                 Surface to be measured (Measured Surface)
                                  Surface to be measured (Measured Surface)
                                                                      φ 0.1 φ A-B A-B A-B0.1 B φ A-B
                                                                      0.1 φ A-B
                                                                    B 0.1
                                         Toleranced Surface
                                         t Toleranced Surface
                                          Toleranced Surface
                                   Surface to be measured (Measured Surface)
                                          t
                                   Surface to be measured (Measured Surface)
                                          Toleranced Surface
                                    Surface to be measured (Measured Surface)
                                                                        A-B
                                 Surface to be measured (Measured Surface)
                                       Toleranced Surface
                                        t
                                                                     B φ 0.1
                                                                    0.1 0.1 B φ A-B
                                         t Toleranced Surface
                                                                    B 0.1
                                           t
                                        t
                                         Toleranced Surface The tolerance zone is an arbitrary surface
                                 Surface to be measured (Measured Surface)
                                       Toleranced Surface
                                     Surface to be measured (Measured Surface)
                                                                    B φ
                                                                    0.1
                                                                    B φ
                                                                        A-B A-B
                                                                    0.1φ A-B
                                                                     BB 0.1
                                 Surface to be measured (Measured Surface)
                                 Surface to be measured (Measured Surface)  A φ  φ  φA φ A φ φ A φ A φ  A φ φ A φ  φ  AA φ A φ φ  φ φ A φ  A A A  0.1 B φ 0.1φ 0.1 φ BB φ A-B φ A-B A-B A-B  The radial run-out of the cylinder surface
                                                                      B φ B φ 0.1
                                     Surface to be measured (Measured Surface)
                                        Toleranced Surface
                                        Toleranced Surface
                                          Toleranced Surface
                                                                    B 0.1φ A-B
                                          t t t
                                                                 A
                                                                      A-B
                                                               φ A φ
                                         t t
                                        t Toleranced Surface
                                                                              indicated by the arrow leader shall not
            Runout Tolerance           Toleranced Surface  in radial direction by the distance t.  φ A φ A A φ A A A A A B 0.1 0.1 φ  0.1 φ A- B 0.1 φ  A-B A-B  perpendicular to the datum axis line when the
                                         Toleranced Surface perpendicular to the datum axis between
                                                                    B
                                                                      A-B
                                                                        φ A-B
                                        t
                                        Toleranced Surface
                                          t
                                        Toleranced Surface
                                                                    B
                                        Toleranced SurfaceToleranced Surface
                                                               A φ
                                                                      A-B
                                           t
                                        t
                                                                         A
                                                                         A-B-B
                                                                        φ φ 0.1 A-B
                                                                      B φ
                                        t
                                                                     0.1 0.1 0.1 φ
                                                                 φA A φ
                                                               φ A φ
                                        Toleranced Surface
                                           t
                                        Toleranced Surface
               Runout Tolerance
                                        Toleranced Surface
                                        Toleranced Surface two concentric cylinders with centers
                                        Toleranced Surface
                                                               φA φ
                                                                    0.1
                                                                              exceed 0.1mm on any measuring plane
                                                                A φ Aφ A φ
                                                                       φ 0.1 φ A-B
                                                                    0.1 B Bφ A-B0.1 A-B
                                                                     B φφ
                                                                    B B
                                                                     B 0.1 B
                                                                      A-B φA-B φ
                                         Toleranced Surface
                                         Toleranced Surface
                                          Toleranced Surface
                                        Toleranced Surface
                                                                    0.1
                                                                       φ A-B
                                                                φ A
                                                                 φ A A
                                                                       φA-B
                                                                    B
                                                                     0.1
                                        Toleranced Surface common with the datum axis, separated
                                                                 φ A
                                        Toleranced Surface
                                           Toleranced Surface
                                                                      B A-B φ A-B
                                                                    B
                                                                    B 0.1 B φ 0.1B
                                           Toleranced Surface
                                                                  φ
                                                                     φ A-
                                                                      φ
                                                               φ A
                                                                      B 0.1 B
                                                                        A-B
                                                                    B
                                                                  φ
                                                                φ A φA
                                                                 A φ A 0.1 A-B0.1
                                                                      B φ 0.1 0.1 B
                                                                      φ 0.1 φB
                                                                    B
                                                                              cylinder is rotated about the datum axis A-B.
                                                               A
                                                                       B φ A-B
                                                                    B B 0.1 B
                                                                 AA A B φ A-B0.1
                                                                     BB φ A-B
                                                                     B φ BBφ A-B
                                                                    0.1 φ A-B
                                                                    B 0.1
                                                                        A-B
                                                                 A φ φ
                                                                      B φ 0.1
                                                                    B φ A-B0.1
                                                                 φ
                                                                       φ A-Bφ A-B A-B
                                                                    B
                                                                  A A A φ
                                                               φ φ A φ
                                                                φ A φ
                                                                     φ A-B
                                                                      B φ B φ 0.1
                                                                    B
                                                                         A-B
                                                                    0.1
                                                                              The total radial runout of the cylinder
                                             The tolerance zone is between
                                                                         A-B
                                                                    B B φ A-B
                                                                    0.1
                                                               A φ A
                                                               A φ
                                                                φ
                                                               A φ
                                                                              surface indicated by the  arrow leader
                                             two concentric cylinders with
                                                                  A φ
                                                               A φ
                                                                         φ
                                                                 A A φ
                                                                      B φ
                                                               φ
                Total Runout
                                             centers common with the datum
                                             axis, separated in radial direction
                                                                              the cylinder surface when the cylinder
                                                                              is rotated about the datum axis A-B.
                                             by distance t.    A A A φ  A A A A A A A A A A A A A φ  A A B B B B B B B B B φ  B B B B B B B φ B B  shall not exceed 0.1mm at any point on
          The lines used in the Tolerance Zone definitions mean the following.
          Thick solid or broken line: Shape     Thin dash-dot line: Center line     Thick dash-dot line: Datum
          Thin alternating long and two short dashed line: Supplementary projection plane or cross section plane     Thin solid or broken line: Tolerance range
 1567     Thick alternating long and two short dashed line: Projection of shape onto supplementary plane or cross section plane  1568
   1568   1569   1570   1571   1572   1573   1574   1575   1576   1577   1578