Page 1571 - MISUMI SINGAPORE Economy Series
P. 1571

[Technical Data]
            Calculation of Area, Center of Gravity and Geometrical Moment of Inertia





            Cross Section  A      e      I    Z=I/e     Cross Section  A      e      I    Z=I/e


                     h            h      bh 3   bh 2            a                  Q     Q
                                                                                    3
                                                                                           2
                   e       bh     2      12     6                     Qab     a    4 ba =0.7854ba  3  4 ba =0.7854ba  2
               b                                         b
                                                                            e 1
                                                         2                         Q  8
                     h            h      h 4    h 3      e        r    Q 2  =0.4244r  ( 8  - 9Q) r  4  Z 1=0.2587r  3
                   e       h 2    2      12     6                      2 r                    3
                                                         1  e  2r           e 2    =0.1098r  4  Z 2=0.1908r
               h                                                            =0.5756r
                                                                            e 1
                     e                   h 4             2  e                                  3
                                                  2
                                                 3
                           h 2    2 2  h  12  0.11793h = h 3     r     Q 2  =0.4244r  0.055r  4  Z 1=0.1296r
                                                                        r
                   h                                     1   r
              h                                   12                   4    e 2           Z 2=0.0956r  3
                                                         e                  =0.5756r
                                                            b
            e              bh             3      2
                      h           2      bh     bh                            H    b      b
                                                                                     3
                                                                                            3
                           2      3  h   36     24             e      b(H-h)  2    12 (H -h ) 3  6H (H -h ) 3
                 b                                       h        H
                b
                                                                e  A                4  4    4  4
                                                  2
                                                        a
                                              2
                                       2
                                                                       2
                                       36(2 b+b 1)
                                              12(3 b+2b1)
                                                                                             A
                                                                                    12
                                                                                          6
           e         h   (2b+b1)  h 2  1 3  M  3b+2b1  h  6b +6bb 1+b 1 2  h 3  6b +6bb 1+b 1  h 2  A -a 2  A 2  A -a  1 A -a
                                  2b+b1
          b1           1 b                                  A
          2     b     2
                                                          a                               A -a 4 4
                                                                 e                  4  4  12A  2
                                 3              5 3                    2  2   2    A -a
                     e           4  r =0.866r   8  r                  A -a    2  A  12    0.1179(A -a ) 4
                                                                                             4
                r                                         A    A                          =  A
                          3  3  r 2    5 3
                                         4
                           2           16   r =0.5413r  4
                         =2.598r  2                            r                            4  4
                                                                                   Q  4  4  32( d 2 )
                                                                                            2
                                                                                          Q d -d 1
                                                                                    2
             e                                5 3                e   Q             64 (d -d ) 1
                                  r             r =0.5413r  3  d1      2  2   d 2
                                                3
                                                                       2
                      r                                               (d -d ) 1
                                              16                 R   4        2    = (R -r ) 4  = ×  4  4
                                                                                          Q R -r
                                                                                    Q
                                                                                     4
                                                             d2                     4      4  R
                                                             d
                                       1+2 2 4 r                        Qd 2  a    1      1
                                                                                            4 3Q 4
                                                                                    4 3Q 4
                                                                      2
                                                                                       d
                     r    2.828r 2  0.924r 2  0.6906r  3  e          a -           12( a - )  6a(  a - 16 ) d
             e                          6  4                     a      4     2       16
                                      =0.6381r
                                                             a
                a     b
                      2  2                               d                         1 3Q   1 3Q
                                  a                                  2b(h-d)  h    12{ 16 d 4  6h{ 16 d 4
                         0.8284a 2  b= 1+ 2  0.0547a 4  0.1095a 3  e  Q 2     2    +b(h -d ) 3  +b(h -d ) 3
                                                                                            3
                                                                                     3
                                                                                    3
           e                    =0.4142a               b           h  + 4  d       +b (h-d)  }  +b (h-d)  }
                                                                                           3
             b
                b     2 b  2
                                       Qd  4  Qr 4  Qd 3  Qr  3  d1
                                                                                         1  3 Q
                                                                                   1  3 Q
                                                                                      4
                                                                                             4
                     r                  64  =  4  32  =  4  d        2b(h-d)+     12 { 16 (d 1 -d ) 4  6h { 16  (d 1 -d ) 4
                         Qr 2 Qd  2  d  =0.0491d  4  =0.0982d 3               h   +b (h -d 1) 3  +b (h -d 1) 3

                                                                                            3

                                                                                     3
                     e     =  4   2    ≈0.05d 4  ≈0.1d  3  b     e  h  Q 4  (d -d ) 2  2  +b (h-d 1)  }  +b (h-d 1)  }
                                                                       2
                                                                                    3
                                                                                           3
                                                                       1
                d                      =0.7854r  4  =0.7854r 3
                 r                            0.0075r  4  A : Sectional area    e : Distance of Center of Gravity    I : Geometrical
                         r ( 1- )  e 1         e 2   Moment of Inertia    Z=I/e : Cross Section Coefficient
                            Q
                          2
             e1             4   =0.2234r  0.0075r  4  =0.00966r  3
             2    90°  r  =0.2146r 2  e 2     ≈0.01r  3
             e                  =0.7766r
 1565                                                                                             1566
   1566   1567   1568   1569   1570   1571   1572   1573   1574   1575   1576