Page 1564 - MISUMI SINGAPORE Economy Series
P. 1564

High Strength, Normal Grade, Heat Resistance Within 220 °C


                                                 Representative model: E-HIPLB-100-100-10
                                                  Save Up to
                                                  vs Standard Type  46%              Shipping
                                                        7.95               SGD 9 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       20%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Main Base Material  Main Material  Level  Color  Recommended Operating Environment Temperature
             Glass Fiber  Epoxy-modified resin High strength  Green  Normal temperature~220°C

          Standard Type           Hole Machining Type
                                                                -4-hole- 34H
                                  -2-hole-32H 92-Hole Shape Selection  92-Hole Shape Selection 92-Hole Shape Selection
                                                                 92-Hole Shape Selection
                                                                                 92-Hole Shape Selection
                                               92-Hole Shape Selection
                                                                       N (Through Hole) N (Through Hole)
                                         N (Through Hole)        N (Through Hole)
                                               N (Through Hole) N (Through Hole)
                                                                                 Z (Counterbored Hole)
                                         Z (Counterbored Hole)  Z (Counterbored Hole)  Z (Counterbored Hole)
                                               Z (Counterbored Hole)
                                                                 Z (Counterbored Hole)
           5B    5B        5B     5B    5B        5B       5B  8G  5B  8G  5B  8G
   22                               8G    8G         8G
                                          7F
               4A    4A  6T    6T 4A     6T     7F  6T   6T 7F    7F 6T  7F  6T  6T 7F     6T
    Heaters / Temperature Sensors /    Heat Insulating Plates  QStandard Type Part Number  Dimension   4Length A  5Width B  6Thickness    N (Through Hole) Z (Counterbored Hole)
                                                          4A
                                                                        4A
                                          4A
                                                                  4A
                                                                                  4A
                                                4A
          2Specified Tolerance P -A,  B: ±0.3
                        T: ±0.05
                                                                                Hole Machining Detail
                                              1mm increments
                                                                                        d1 d1
                   2Tolerance
                                                                 selection T
            1Type
                               tolerance
                    selection
                      Not     A, B : (+1.0,0)  20~800  A≥B  20~800   3          dd       dd  h  h
                                                                     5
    Cartridge   Heaters  E-HIPLB  Specified  T : ±0.1               10      Nominal Diameter  3.5 4.5 5.5 6.5  8 9  10
                                                                              Bolt
                                                                                  3
                                                                                    4
                                                                                         6
                                                                                       5
                                                                    15
                                                                              d
                                                                                             11
                       P      A, B : ±0.3   20~200     20~200       20        d1  -  8  9.5 11 14  -
                                                                    25
   P.1529                       T : ±0.05                           30        h   -  5  6  7  9  -
    Temperature   Sensors  Q Hole Machining Type  Dimension   3Number  4Length A 5Width B  6Thickness   0.5mm increments 9Hole Shape Selection
                        Part Number
                                                 1mm increments
                   2Tolerance
                                                                       7F
                                                                                            Z
            1Type
                                                                             8G
                                                              selection T
                                                                                     N
   P.1537           selection  tolerance  of Holes   A≥B        3 5          5~795          - -
    Temperature   Controllers  Specified  A, B : (+1.0,0)  20~800  20~800  10  9~791  9~791   3   4 5 6 8
                                                                             (2H)
                                                                                           4 5 6
                      Not
                                                                15

                                T : ±0.1
                                                                                          4 5 6 8
                                                                20
                                                                                     4
                                                                25
                                                                                          4 5 6 8
                                                                             (4H)
   P.1551  E-HIPLB                         2H                   30           5~195   5    4 5 6 8
                                                                                     6
                                                                                            -
                                           4H
                                                                3
                                                                                     8
                                                                                            -
                                                                5
    Heat Insulation   Plates  P  A, B : ±0.3     20~200  20~200  10   9~191  9~191   10   4 5 6 8
                                                                             (2H)
                                                                                           4 5 6
                                                                15

                                T : ±0.05
                                                                20
                                                                                          4 5 6 8
                                                                                          4 5 6 8
                                                                30
   P.1555                                                       25           (4H)         4 5 6 8
          EThe specified range of F dimension must meet the condition: d(d1)+5≤F≤A-d(d1)-5.
          E  When selecting 2H type, the specified range of G dimension must meet the condition: d(d1)/2+2.5≤G≤B-d(d1)/2-2.5,
           and when selecting 4H type, it must meet the condition: d(d1)+5≤G≤B-d(d1)-5. (When selecting Through Hole for d and Counterbored Hole for d1)
          EWhen selecting hole machining type, please select N (Through Hole) and Z (Counterbored Hole).
                  Please order after selecting part number and parameters according to the selection steps 1 to 9.
          Ordering
          Example  Part Number (1Type · 2Tolerance Selection)  - 4A - 5B - 6T - 7F - 8G - 9N/Z
                     Standard Type     E-HIPLB     - 100 - 100 -  10
                   Hole Machining Type  E-HIPLBP2H  - 100 - 100 -  10  - F60 - G60 -  N6
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-HIPLB           Keyword  heat insulating                  Economy series
   1559
   1559   1560   1561   1562   1563   1564   1565   1566   1567   1568   1569