Page 1559 - MISUMI SINGAPORE Economy Series
P. 1559

Temperature Controllers RS485 Communication Type


                                                 Representative model: C-MTCTRST


                                                                                     Shipping
                                                       55.00               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                       External Size   Housing Size L × W × H    Mounting Size
                   Part Number
                                         (mm)                 (mm)                   (mm)






                  C-MTCTRST              48×96              45×92×75                45×92
                                                                                                   22





                                           Relay contact output (contact capacity AC250V 3A resistance load) or    Heat Insulating Plates  Heaters / Temperature Sensors /
                 Control Output
                                                SSR drive output (DC12V 20mA Max.) free switching
                                                     Thermocouple (K · J · R · T · N · S · B)
                    Input
                                                 Temperature Measuring Resistor (Pt100 JPt100)
                Control Method                        ON / OFF, P, PI, PD, PID Control             Heaters  Cartridge

                                                Upper Limit Alarm, Lower Limit Alarm and Positive and
                 Alarm Output
                                                       Negative Deviation Range Alarm              P.1529
                Sampling period                                100mS
               Indication Accuracy           Normal Temperature: PV±0.3% or ±3°C (the greater) ±1-digit;  Sensors  Temperature
                (Thermocouple)                   Over 200°C: PV±0.5% or ±2°C (the greater) ±1-digit
               Indication Accuracy           Normal Temperature: PV±0.3% or ±3°C (the greater) ±1-digit;  P.1537
          (Temperature Measuring Resistor)       Over 200°C: PV±0.5% or ±2°C (the greater) ±1-digit
          Indication Accuracy Maintenance             During Standard Storage: 23±10°C             Controllers  Temperature
               Temperature Range

                 Power Voltage                         AC100~240VAC~50/60Hz±10%                    P.1551

          Ordering
          Example     Part Number                                                                  Plates  Heat Insulation
                      C-MTCTRST
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand  P.1555
           on website  By                    By
                    Type  C-MTCTRST         Keyword  temp controller                MISUMI
                                                                                      Economy series





           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1554
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1554   1555   1556   1557   1558   1559   1560   1561   1562   1563   1564