Page 1565 - MISUMI SINGAPORE Economy Series
P. 1565

High Strength and High Temperature Insulating Grade, Heat Resistance Within 300 °C


                                                 Representative model: E-HIPHB-100-100-10
                                                  Save Up to
                                                  vs Standard Type  68%              Shipping
                                                       22.85               SGD 9 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       20%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Main Base Material  Main Material  Level  Color  Recommended Operating Environment Temperature
             Glass Fiber  Modified PI resin  High strength  Black   Normal temperature~300°C

          Standard Type           Hole Machining Type
                                  -2-hole-32H 92-Hole Shape Selection  92-Hole Shape Selection  92-Hole Shape Selection
                                                                -4-hole- 34H
                                                                                 92-Hole Shape Selection
                                                                 92-Hole Shape Selection
                                                92-Hole Shape Selection
                                         N (Through Hole)        N (Through Hole)
                                                                        N (Through Hole) N (Through Hole)
                                                N (Through Hole) N (Through Hole)
                                                                                 Z (Counterbored Hole)
                                                                 Z (Counterbored Hole)
                                         Z (Counterbored Hole)  Z (Counterbored Hole)  Z (Counterbored Hole)
                                                Z (Counterbored Hole)
           5B     5B       5B     5B     5B        5B      5B  8G  5B  8G  5B  8G
                                    8G      8G       8G                                            22
               4A      4A 6T    6T       6T      7F 6T    6T      7F 6T  7F 6T    6T        6T
                                          7F
                                4A
                                                                                  7F
                                                          7F
          2Specified Tolerance P -A,  B: ±0.3   4A  4A    4A      4A     4A       4A
                        T: ±0.05
          QStandard Type                                                        Hole Machining Detail  Heat Insulating Plates  Heaters / Temperature Sensors /
                     Part Number              1mm increments     6Thickness    N (Through Hole) Z (Counterbored Hole)
            1Type  2Tolerance   Dimension   4Length A  5Width B  selection T            d1 d1
                    selection  tolerance           A≥B                                      h  h
                      Not     A, B : (+1.0,0)                        3          dd       dd
                                                                     5
                   Specified    T : ±0.1    20~800     20~800       10        Bolt
                                                                                  3
                                                                                       5
                                                                                    4
                                                                                         6
           E-HIPHB                                                  15      Nominal Diameter  3.5 4.5 5.5 6.5  8 9  10  Heaters  Cartridge
                                                                                             11
                                                                              d
                              A, B : ±0.3                           20
                       P                    20~200     20~200       25        d1  -  8  9.5 11 14  -
                                T : ±0.05                           30        h   -  5  6  7  9  -  P.1529
          Q Hole Machining Type
                        Part Number              1mm increments      0.5mm increments 9Hole Shape Selection  Sensors  Temperature
                   2Tolerance   Dimension   3Number  4Length A 5Width B  6Thickness
            1Type   selection  tolerance  of Holes   A≥B      selection T  7F  8G    N      Z
                                                                3                           -      P.1537
                                                                5            5~795          -
                      Not     A, B : (+1.0,0)                   10           (2H)          4 5 6

                   Specified    T : ±0.1         20~800  20~800  15   9~791  9~791   3    4 5 6 8  Controllers  Temperature
                                                                                          4 5 6 8
                                                                20
                                                                25           (4H)    4    4 5 6 8
           E-HIPHB                         2H                   30                   5    4 5 6 8  P.1551
                                                                                     6
                                                                3
                                                                                            -
                                           4H
                                                                5            5~195   8      -
                              A, B : ±0.3                       10           (2H)    10    4 5 6
                       P                         20~200  20~200  15   9~191               4 5 6 8
                                T : ±0.05                       20           9~191        4 5 6 8  Plates  Heat Insulation
                                                                25           (4H)         4 5 6 8
                                                                30                        4 5 6 8  P.1555
          EThe specified range of F dimension must meet the condition: d(d1)+5≤F≤A-d(d1)-5.
          E  When selecting 2H type, the specified range of G dimension must meet the condition: d(d1)/2+2.5≤G≤B-d(d1)/2-2.5,
           and when selecting 4H type, it must meet the condition: d(d1)+5≤G≤B-d(d1)-5. (When selecting Through Hole for d and Counterbored Hole for d1)
          EWhen selecting hole machining type, please select N (Through Hole) and Z (Counterbored Hole).
                  Please order after selecting part number and parameters according to the selection steps 1 to 9.
          Ordering
          Example  Part Number (1Type · 2Tolerance Selection)  - 4A - 5B - 6T - 7F - 8G - 9N/Z
                     Standard Type     E-HIPHB     - 100 - 100 -  10
                   Hole Machining Type  E-HIPHBP2H  - 100 - 100 -  10  - F60 - G60 -  N6
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-HIPHB           Keyword  heat insulating
                                                                                      Economy series
                                                                                                  1560
   1560   1561   1562   1563   1564   1565   1566   1567   1568   1569   1570