Page 461 - MISUMI SINGAPORE Economy Series
P. 461

Econmy series   Product Overview   TRVV Non-Shielded Robot Cables 300V
 Machinery Cables

                                                 Representative model: TRVV-0.75-4-100 (100m/roll)
                                                  Save Up to
 vs Standard Type
 Economy series   Saving        Yellow     Green  vs Standard Type  32%              Shipping
 up to
                                                                                        from
 Machinery Cables  68 %              Red             183.06                SGD 5 days
                                White
                                   Black         Volume Discount
 Suitable for medium and low speed moving parts       Quantity         1~9             10~
                                                      Discount
                                                                     Unit Price
 in equipment and short-stroke cable carriers    E  Shipping days may differ by Quantity.  30%
          * The above is a 4-core cross-sectional view  E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 New Launch  E  Length 100=100m/roll                                              Material  Conductor Copper
 3  Tough Sheath  Conductor    3  4  AWG   Twisting    Number   Cable   Reference  Allowable   Conductor  Insulation   Conductor  Insulation  Wire Core    Sheath  3
                                                                                      Sheath PVC
                                                        Electrical Properties
                   2
 Cable Carriers / Cables / Heat Shrink Tubes   Fans / Network USB Adapter / Switching Hubs  Thinner O.D.  1Type  Section    Number of  Length    Size    Structure  Cores  (mm)   Mass    A (30°C)  Ω/km    MΩ/km    V/minute  Core Wire   O.D.    Thickness    Material  approx.   Thickness    Material  Fans / Network USB Adapter / Switching Hubs  Cable Carriers / Cables / Heat Shrink Tubes
                                                                                       O.D.
                                          of
                                                                   Max
                  Cross
                                             O.D.
                                                     Current    Resistance   Properties
                                         Wire
                                                                   Voltage   Structure   approx.
                       Cores
                                                 kg/km
                                 (AWG)
                             (m)
                                                                                          (mm)
                                                                               (mm)
                                                      MAX
                                                                                       (mm)
                                                                       pcs/mm
                                                                           (mm)
                  (mm 2 )
                                                          (20°C)
                                                               (20°C)
                                                  24
                                             4.3
                                                      5
                                          2
                        2
                                             4.5
                                                      4.2
                                                  29
                                          3
                        3
                                             4.8
                                          4
                                                  34
                                                      3.8
                        4
                        5
                                          5
                                                      3.5
                                                  40
                                             5.1
                        6
                                          6
                                                      3.0
                                                          94.2
                        8
                                                  54
                                                                       19/
                                             6.2
                                          8
                                                      2.8
                                             6.7
                                                  68
 QProduct Features  QMoving Performance  0.2  10  24  10  5.5  46  3.3  or Less  0.12  0.6  0.3  1.2
                        12
                                                      2.6
                                                  76
                                             6.9
                                         12
                        14
                                             7.2
                                                  84
                                         14
                                                      2.4
 Cable   Carriers  QConductor  QTest Conditions  16  16  7.5  104  2.3                    0.9      Carriers  Cable
                                                  94
                                             7.9
                        18
                                         18
                        20
                                                      2.2
                                                 115
                                         20
                                             8.3
                                                  33
 Stranded Conductor  · Moving Stroke S=500mm  2 3  2 3  4.6  28  5.3
                                             4.8
                                                      4.4
                                                      4
 P.445  Copper Purity 99.99%  · Moving Speed 1000mm/s  4 5 6 8  4 5 6 8  5.2  41  3.7  69.2  24/   P.445
                                             5.5
                                                  46
                                             6.0
                                                  54
                                                      3.5
 · Bending Radius R=6D
 Conductivity
 Machinery   Cables  Composite   Ductility  Generic products on the market *  MISUMI Economy series  0.3  10  22  10  7.3  103  3.0  or Less  0.12  0.65  0.35  1.35  Cables  Machinery
                                                      3.1
                                             6.8
                                                  65
                                                  81
                        12
                                                  91
                                                      2.8
                                         12
                                             7.5
                        14
                                                      2.6
                                         14
                                             7.9
 Stranded Conductor
                                                      2.5
                                             8.2
                                                 113
                                         16
                        16
 Cable breaks
                                                 139
                                         20
                                             9.1
                                                      2.3
                        20
 more than 5 million cycles
 P.455  QSheath  O.D.  after 3 million cycles  Cable carrier moves continuously   18  18  8.7  125  2.4  P.455
                        2
                                             5.7
                                                  43
                                          2
                                                      7.7
 Max.
 Ordinary
 High strength   25%  PVC material  3 4   3 4  6.0  57  6.5                                1
                                             6.4
 Cables for   Signals  High stretch rate   Smaller  Low stretch rate   TRVV  0.5  10  100  20  Twisted  10  7.0  120  5.4   or Less  10   2000  0.12  0.9  PVC  1.8  1.1  PVC  Signals  Cables for
                                                  67
                                                      5.8
 PVC coating
                        5
                                                  79
                                          5
                        6
                                             7.5
                                                      5.1
                                          6
                                                  95
                        8
                                                      4.7
                                             8.8
                                                                       42/
                                          8
                                                           39
                                             9.5
                                                      4.4
                                                 136
 and much filler
 and little filler
                                                      3.8
                        14
                                         14
                                                 175
                                             10.4
                        16
                                                 193
                                         16
                                                      3.7
                                             11.0
 P.461  Small Diameter  Large Outer   12  *(1-100)  12  10.0  157  4.1   or More          1.2      P.461
                                             11.5
                                                 212
                                                      3.5
                        18
                                         18
                                             12.2
                                                 232
 Heat Shrink   Tubes  Diameter  * Generic products on the market are similar products randomly purchased   0.75  2 3 4 5 6  18  2 3 4 5 6  6.1  108  9.9   or Less  0.12  1.1  0.45  2  1  Tubes  Heat Shrink
                                                                                          1.3
                                                      3.4
                        20
                                         20
                                                  56
                                                  72
                                             6.4
                                                      8.4
 by our company from online or offline markets.
                                                      7.5
                                                  87
                                             6.9
 * The test data are obtained through testing by our company, which are for
                                                                       65/
                                             7.5
                                                           26
                                                      7.0
 reference only.
                                                      6.6
                                                 125
                                             8.1
                        8
                                          8
                                             9.3
                                                      5.6
                                                 186
 P.468  QProduct Type   10               10  10.5  162  6.1                               1.2      P.468
                                         12
                                             10.8
                                                 215
                                                      5.2
                        12
                        2                 2  6.7  66  11.8
                        3 4               3 4  7.1  103  10.0                              1
                                                  84
                                                      9.0
                                             7.7
 Fans  Item  Non-Shielded TRVV Series  Shielded TRVVP Series  Shielded Twisted Pair TRVVPS Series  1.0  5 6  17  5 6  8.3  123  8.3  or Less  0.12  1.4  2.3  Fans
                                                          19.5
                                                                       84/
                                                 144
                                             9.0
                                                      7.8
                                          8
                        8
 Copper   Copper        10               10  10.8  188  7.2                               1.2
                                                      6.7
                                             11.7
                                                 221
                                                      6.2
 P.480  Insulation  Copper   Insulation  Conductor  Conductor  1.5  12  15  12  12.1  252  15.4  13.3  130/   1.8  2.7  1  P.480
                                                  84
 Conductor
                                             7.5
                                          2
                        2
                                                 111
                        3
                                             7.9
                                          3
                                                      13.0
 Filling
 Copper
 Filling
                                             8.6
                                                 139
                                                      11.7
                                          4
                        4
 Network   Communication  Product   Paper Tape  Braided   Paper Copper  Insulation  5 6 2 3  5 6 2 3  10.4  172  10.9  or Less  0.12  1.1  Communication  Network
                                             9.6
 Tape
 Picture
                                                      10.3
 Shielding
                                                 202
                                             8.9
                                                      20.9
                                                 122
 Sheath
                                                      17.5
                                                 155
                                             9.4
                                                          7.98
                                                                       210/
 Sheath
 Braided
                                                      14.7
                                             11.4
                                                 241
 P.484  Shielding  Sheath  2.5  4 5 6  13  4 5 6  10.5  199  15.9  or Less  0.12  2.2  0.55  3.3  1.2  P.484
                                                      13.9
                                             12.4
                                                 286
          * (1-100) :In some areas, this cable is provided in units of 1m. Please check MISUMI official website for details.
 Switching   Hubs  Range  2 to 20 Cores  2 to 6 Cores  1 to 20 Pairs  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.  4Length  Hubs  Switching
 Core Number
                    Part Number (1Type)
                                    -
                                      2Conductor Cross Section
                                                                             -
                                                             3Number of Cores
                                                          -
          Example
 Cross Section
 Range  0.2-2.5 mm²  0.15-0.5 mm²  0.15-0.5 mm²  TRVV  -  0.5  -    4        -     100
 P.489                                                                                             P.489
 Tough sheath with
 Features  excellent tensile strength  Copper wire braided shielding  More stable signal transmission enabled   How to search
 by twisted pair technology
 against interference
           on website  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand
                                                                                    MISUMI
                    Type  TRVV              Keyword  machinery cable
                                                                                      Economy series
                                                                                                  456
   456   457   458   459   460   461   462   463   464   465   466