Page 459 - MISUMI SINGAPORE Economy Series
P. 459

Cable Carriers Low Particle Generation, Low Noise, Inner Height 40mm (Separator Attachable)


           New                                   Representative model: E-MXA40-40-60-10+S40-4
          Products

                                                                                     Shipping
                                                     101.80                SGD 6 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
          Interior height 40mm                        Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                     S                                         Teeth Separator
                                                                                   Teeth Separator
 3                 Moving End                   S/2                            Teeth Separator      3
                                                                                   Z40
                                                                                      Z40
                                                                                   Z40
 Cable Carriers / Cables / Heat Shrink Tubes   Fans / Network USB Adapter / Switching Hubs  R  25  Fixed End  H  HF  4 4  4  Fans / Network USB Adapter / Switching Hubs  Cable Carriers / Cables / Heat Shrink Tubes

                                                                                        10
                                           40
                                                                                            10
                                                                                        10
                                                                         This separator is dedicated for end link
                                                                         This separator is dedicated for end link
                                                                            This separator is dedicated for end link
                                                                         and its teeth can be used for binding
                                                                            and its teeth can be used for binding
 Cable   Carriers  Moving End    Fixed End  Actual Mounting Height: HF = H + 40mm (2.0kg/m)    and its teeth can be used for binding   Carriers  Cable
                                                                         cables.
                                                                            cables.
                                                                         cables.
                                                   End Face
                                    Fixed End
                                                      End Face
               Moving End
                                 Fixed End
                                                   End Face
           Moving End
                   30  30                30  30            40  40                  Separator
                                                                                      Separator
                                                                                   Separator
                                         30
                   30
                                                           40
 P.445                                                                               S40   S40     P.445
                                                                                     S40
 Machinery   Cables  Bi+20  Bi+10                     Bi+10                               2.5  2.5  Cables  Machinery
                                                                                          2.5
 P.455    Bi+20  Bi+10  Bi+20  Bi Bi  Bi+10  Bi       Bi+10  Bi+10                                 P.455
                                                                                         10  10
                                                                                         10
 Cables for   Signals  10  10           φ 5.5  φ 5.5                     Recommended to be use 1-2 pieces for   Signals  Cables for
                                                                            Recommended to be use 1-2 pieces for
                                                                         Recommended to be use 1-2 pieces for
                                                                         every 2-3 sections.
                                                                            every 2-3 sections.
                                                                         every 2-3 sections.
                 10
                                        φ 5.5
                                                                         Installation position is flexible.
                                                                            Installation position is flexible.
                    1 piece of crossbar every two links
                       1 piece of crossbar every two links
                    1 piece of crossbar every two links
                                                                                   Material: PA + Glass Fiber
 P.461    QMain Specifications  Interior Width C  Bending Radius R  Number of Links  Installation position is flexible.  P.461
           Interior Height A
                                                                          Cable Insertion Surface
 Heat Shrink   Tubes  Flap   40mm  40~100mm  60~150mm  6Separator     Allows both inside and outside insertion  Tubes  Heat Shrink
                                                          10~65mm
                  Part Number
                                                                                   Required
                              3
                                    4
                                          5
                                                                 Exterior  Exterior  Pitch  Mounting  Space
                                                                                         Height
                             Interior  Bending  Number  Teeth Type
           Close
 P.468    Open-  1Type  2Interior   Width C Radius R of Links  Non-Teeth Type  Height B Width W  P  Height H  Height  Recommended   Bi  P.468
                                                                                        Safety Margin
          System      Height A                Code & Number of  Separators Code & Number of  Separators  HF
                              40                                       60                    40
 Fans                         50                                       70                    50     Fans
          Allows              60   60          Not       Not           80      170  210  245  60
           both
                                   75
 P.480     inside   E-MXA  40  70  100  10~65  Provided  2~10*  Provided  4~65*  50  90  28  200  240  295  70  P.480
                                                                               250
                                                                                    290
                                                         -
                                                                                         375
                                                -
           and
                              75
                                                                                             75
                                                                       95
                                              Provided
                                                                                         450
                                   125
                                                                                    340
                                                                               300
                                                       Provided
          outside
 Network   Communication  opening  80  150     Z40      S40           100      350  390  530  80   Communication  Network
                                                                       110
                              90
                                                                                             90
                             100
 P.484    *Product can be purchased with additional separators.       120                    100   P.484
          EFor more information about selection of separators(Z40/S40),please check MISUMI website.
 Switching   Hubs  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 6.  + Z40-2+S40-4  Hubs  Switching
                                                        - 4Bending Radius R - 5Number of Links +
                                                                                       6Separator
                   Part Number (1Type · 2Interior Height A) -
                                            3Interior Width C
          Example
                                                        -
                                                 40
                                                                             10
                           E-MXA40
                                                                       -
                                          -
                                                               60
 P.489                                                                                             P.489
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-MXA             Keyword  cable carrier
                                                                                      Economy series
                                                                                                  454
   454   455   456   457   458   459   460   461   462   463   464