Page 463 - MISUMI SINGAPORE Economy Series
P. 463

TRVVPS Shielded Robot Cables 300V, Twisted


                                                 Representative model: TRVVPS-0.2-3P-100 (100m/roll)
                                                  Save Up to
                                                  vs Standard Type  61%              Shipping
                                                     193.10                SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
          * The above is a 8-core cross-sectional view  E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                                  Material  Conductor Copper
 3        E  Length 100=100m/roll Number  Length    Size    Twisting    Number   Cable   Reference  Allowable   Conductor  Insulation   Max   Core Wire   O.D.    Insulation  Wire Core    Sheath  3
                                                                                      Sheath PVC
                                                                       Conductor
                                                        Electrical Properties
                   2
 Cable Carriers / Cables / Heat Shrink Tubes   Fans / Network USB Adapter / Switching Hubs  Section    of Pairs  (m)  (AWG)  Structure  Cores  (mm)  kg/km   A (30°C)  Ω/km    MΩ/km    V/minute  pcs/mm  (mm)  Thickness    Material  approx.   Thickness    Material  Fans / Network USB Adapter / Switching Hubs  Cable Carriers / Cables / Heat Shrink Tubes
                                 AWG
                 Conductor
                        3
                             4
                                                                                       O.D.
                                          of
                                             O.D.
           1Type
                                                  Mass
                  Cross
                                                     Current   Resistance    Properties
                                         Wire
                                                                   Voltage   Structure   approx.
                                                                               (mm)
                                                                                          (mm)
                                                      MAX
                                                                                       (mm)
                  (mm 2 )
                                                               (20°C)
                                                          (20°C)
                                             4.5
                                          2
                                                  31
                                                      3.8
                        1P
                        2P
                                                  47
                                             5.6
                                                      3
                                          4
                        3P
                                                  57
                                                      2.6
                                          6
                                             6.2
                                                      2.3
                                             6.4
                                          8
                                                  67
                        4P
                        5P
                                                  76
                                                                       13/
                                                          140
                                             7.7
                                         12
                        6P
                                                      2
                  0.15
                                                  83
                        7P       26      10  7.2  107  2.1  or Less    0.12  0.5       1.1  0.9
                                         14
                                                      1.9
                                                  90
                                             8.3
                        8P
                                         16
 Cable   Carriers       10P              18  8.9  116  1.8                                         Carriers  Cable
                        9P
                                                      1.7
                                                 121
                                         20
                        20P
                                          2
                        1P               40  12.5  227  1.4                    0.3        1.5
                                                      4.7
                                                  34
                                             4.7
                        2P                4  5.9  52  3.7
 P.445                  3P                6  6.6  66                                               P.445
                        4P               10  7.1  79  3.2                                 0.9
                                          8
 Machinery   Cables  0.2  6P     24      12  8.2  102  2.8  or Less    0.12  0.6       1.2         Cables  Machinery
                        5P
                                             7.6
                                                      3.0
                                                  90
                                                          94.2
                                                                       19/
                                                      2.6
                                         14
                                             8.8
                                                 106
                        7P
                                             9.4
                        8P
                                                      2.4
                                         16
                                                 131
                        9P
                                                 148
                                                      2.1
                                         20
 P.455                  10P  100    Twisted   18  9.7  141  2.2  10                        1       P.455
          TRVVPS        20P  *(1-100)  Pair  40  13.6  280  1.7  More  2000        PVC    1.5  PVC
                                                               or
                        1P
                                                      5.5
                                          2
                                             5.0
                                                  38
 Cables for   Signals   2P               10  6.3  111  4.3                                0.9      Signals  Cables for
                                          4
                                                  60
                                                      3.7
                                          6
                                             7.1
                                                  77
                        3P
                        4P
                                          8
                                                      3.4
                                                  93
                                             7.9
                                                      3.2
                                             8.5
                        5P
                                                                       24/
                                                          69.2
                                             9.2
                                                 131
                                             9.9
                                                      2.8
                                         14
                        7P
 P.461             0.3  6P       22      12  10.5  126  3.0  or Less   0.12  0.65  0.35  1.35  1   P.461
                                         16
                                                      2.7
                                                 156
                        8P
 Heat Shrink   Tubes    10P              20  10.6  177  2.5                               1.5      Tubes  Heat Shrink
                                         18
                                                      2.6
                        9P
                                                 169
                                                      2.0
                        20P
                                                 339
                                         40
                                             14.9
                        1P
                                             5.9
                                          2
                                                  52
                                                      7.8
                                                      6.2
                                                  86
                                          4
                                                                                          0.9
                                             7.6
                        2P
 P.468                  3P                6 8  8.7  113  5.4                               1       P.468
                                                      4.9
                        4P
                                                 143
                                             9.7
                   0.5  5P       20      10  10.5  166  4.6  39        42/  0.9  0.45  1.8
                        6P               12  11.8  202  4.3  or Less   0.12               1.2
                        7P
                                                 213
                                         14
                                             12.7
 Fans                   8P               16  13.8  261  4.0                               1.3       Fans
                                                 281
                                         18
                        9P
                                                      3.8
                        10P              20  13.9  296  3.6
          EModel TRVVPS-0.5-8P-100 is not sold for the time being.
 P.480    * (1-100) :In some areas, this cable is provided in units of 1m. Please check MISUMI official website for details.  P.480
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
 Network   Communication  Ordering  Part Number (1Type)  - -  2Conductor Cross Section  - -  3Number of Pairs  - -  4Length  Communication  Network
          Example
                        TRVVPS
                                                                                   100
                                              0.2
                                                                   3P
           on website
 P.484    How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand  P.484
                                                                                    MISUMI
                    Type  TRVVPS            Keyword  machinery cable                  Economy series
 Switching   Hubs                                                                                  Hubs  Switching
 P.489                                                                                             P.489
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  458
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   458   459   460   461   462   463   464   465   466   467   468