Page 464 - MISUMI SINGAPORE Economy Series
P. 464

TRVV Non-Shielded Robot Cables 300V, High Flexibility


           New                                   Representative model: E-GR1000-TRVV-0.2-4-100 (100m/roll)
          Products

                                                                                     Shipping
                                                     126.20                SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
          * The above is a 4-core product        E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          E  Length 100=100m/roll                                                 Material  Conductor Copper
    3       Part Number   2     3                      Electrical Properties  Conductor  Insulation Sheath PVC                                                                                             3
                                                                                           Sheath
    Cable Carriers / Cables / Heat Shrink Tubes   Fans / Network USB Adapter / Switching Hubs  1Type  Conductor   Number of   Length   AWG O.D.    (kg/km)  Allowable  Conductor  Insulation   V/minute  Core Wire   (mm)  Thickness   approx.  Thickness    Fans / Network USB Adapter / Switching Hubs  Cable Carriers / Cables / Heat Shrink Tubes
                                                                                        Wire  (PVC)
                                            Cable  Reference
                                      4
                                                                                        Core
                               Cores
                         Cross
                                                  Mass
                                                                                        O.D.
                                                                     Max
                                                                               O.D.
                                                     Current   Resistance   Properties
                         Section  (Twisted Pair  (m)
                                            (mm)
                                                                     Voltage   Structure   approx.
                                                               MΩ/km
                                                           Ω/km
                                                                                            (mm)
                                                      MAX A
                                                                                    (mm)
                                                                                        (mm)
                         (mm )
                              Structure)
                           2
                                                                         pcs/mm
                                                                (20°C)
                                                      (30°C)
                                                          (20°C)
                                2
                                             4.3
                                                      5.8
                                                 24
                                             4.8
                                                 33
                                                      4.4
                                                 45
                                                      3.8
                                6 3 4        4.5  29  4.9  87.6  10
                                             5.5
                          0.2   8        24  6.2  57  3.5  or Less or More  2000  41/0.08  0.59  0.3  1.19  0.9
    Cable   Carriers            10           6.7  66  3.3                                                                                                                                                 Carriers  Cable
                                                 74
                                12
                                                      3
                                             8.2
                                20           6.8  111  2.5
   P.445                        2            4.5  28  7.2                                                                                                                                                 P.445
                                3 4          4.8  34  6.1
    Machinery   Cables    0.3   5 6 8    23  5.5  48  4.9  or Less or More  2000  60/0.08  0.72  0.3  1.32  0.9                                                                                           Cables  Machinery
                                             5.1
                                                      5.4
                                                 40
                                                 54
                                                      4.7
                                             5.9
                                                                10
                                                           63.2
                                                 70
                                             6.7
                                                      4.4
                                                 81
                                                      4
   P.455                        10           7.2  113  3.8                                                                                                                                                P.455
                                                 91
                                12
                                             7.4
                                             8.1
                                                      3.4
                                16
    Cables for   Signals  E-GR1000-TRVV  20  *(1-100)  9.1  143  10.2                        1                                                                                                            Signals  Cables for
                                     100
                                                      3.2
                                             5
                                                 39
                                2
                                             5.3
                                                 45
                                                      8.6
                                3
                                                 66
                                             6.1
                                                      7.4
   P.461                  0.5   4 5 6    20  5.7  55  7.7  34.4  10   2000 108/0.08  0.96  0.3  1.56  0.9                                                                                                 P.461
                                                 77
                                             6.6
                                                      6.7
    Heat Shrink   Tubes         10           7.5  134  6.2  or Less or More                  1                                                                                                            Tubes  Heat Shrink
                                8
                                                 98
                                             8.3
                                                      5.8
                                                 119
                                                      5.4
                                             8.6
                                12
                                                      4.8
                                             9.4
                                                 169
                                16
                                                      4.5
   P.468                        20          10.6  212  13.5                                 1.1                                                                                                           P.468
                                                 52
                                2
                                             6
                                3            6.3  65  11.3                                  0.9
                                4            6.9  79  10.2
                                                                10
                                                           21.8
     Fans                0.75   6 8      18  8.3  150  8.3  or Less or More  2000 7/23/0.08  1.35  0.35  2.05  1                                                                                           Fans
                                                      9
                                                 115
                                             9.5
                                9           10.1  163  5.7                                  1.1
                                12
                                                      7.2
                                            10.8
                                                 203
   P.480  * (1-100) :In some areas, this cable is provided in units of 1m. Please check MISUMI official website for details.                                                                              P.480
    Network   Communication  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.                                                                   Communication  Network
                                                   -
                                                                           4Length
                                                                        -
                    Part Number (1Type)
                                                      3Number of Core Wires
                                    -
                                       2Cross Section
          Example
                                                                        -
                                    -
                                                                             100
                                                   -
                     E-GR1000-TRVV
                                                              4
                                           0.2
   P.484  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand                                                                          P.484
           on website
                                                                                    MISUMI
                                                  machinery cable
                          E-GR1000-TRVV
    Switching   Hubs  Type                  Keyword                                   Economy series                                                                                                      Hubs  Switching
   P.489                                                                                                                                                                                                  P.489
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    459                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   459   460   461   462   463   464   465   466   467   468   469