Page 465 - MISUMI SINGAPORE Economy Series
P. 465

TRVVPS Shielded Robot Cables 300V, Twisted,  High Flexibility


           New                                   Representative model: E-GR1000-TRVVPS-0.12-2P-100 (100m/roll)
          Products
                                                  Save Up to
                                                  vs Standard Type  44%              Shipping
                                                     255.40                SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
          * The above is a 8-core product        E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          E  Length 100=100m/roll                                                 Material  Conductor Copper
 3          Part Number  2   Number of   Number        Electrical Properties  (Non-Electroplating)  Insulation   Sheath PVC (PVC)  3
                                                                                           Sheath
                                                                          Conductor
                              3
 Cable Carriers / Cables / Heat Shrink Tubes   Fans / Network USB Adapter / Switching Hubs  1Type  Section  (Twisted Pair   Length   AWG  Wires  Cable  Reference   Current   Resistance   Properties    V/minute  Core Wire   (mm)  Thickness    approx.  Thickness    Fans / Network USB Adapter / Switching Hubs  Cable Carriers / Cables / Heat Shrink Tubes
                                                                                        Wire
                                                                                   (PVC)
                                   4
                                                                                        Core
                              Pairs
                                          of
                        Cross
                                                  Mass   Allowable  Conductor  Insulation
                                             O.D.
                                                                                        O.D.
                                                                     Max
                                                                               O.D.
                                          Core
                                             (mm)
                                                 (kg/km)
                                   (m)
                                                                    Voltage   Structure   approx.
                        (mm )
                          2
                             Structure)
                                                                                            (mm)
                                                               MΩ/km
                                                           Ω/km
                                                                                   (mm)
                                                      MAX A
                                                                                        (mm)
                                                                         pcs/mm
                            1P=2 Cores
                                                                (20°C)
                                                      (30°C)
                                                          (20°C)
                                                  50
                                                      3.3
                                          4
                                             5.6
                              2P
                              3P
                                                          124
                                                               10 or
                        0.12
                                                  72
                              4P      26  6 8  6.3  62  2.9   or Less More  2000 30/0.08 0.51  0.3  1.11  0.9
                                             6.7
                                                      2.6
 Cable   Carriers             5P          10  7.3  84  2.4                                         Carriers  Cable
                                          2
                                                  37
                              1P
                                                      6
                                             4.7
                              2P          4  5.8  55  4.7
 P.445                  0.2   3P      24  6 8  6.5  66  3.6  87.6   10 or   2000 41/0.08 0.59  0.3  1.19  0.9  P.445
                                                      4
                                              7
                              4P
                                                  78
 Machinery   Cables           5P          10  7.8  106  3.4   or Less More                   1     Cables  Machinery
                                                  93
                                                      3.2
                              6P
                                             8.4
                                          12
 P.455      E-GR1000-         20P         40  13.1 269  2.2                                 1.1    P.455
                                                      7.4
                              1P
                                          2
                                             4.9
                                                  44
                                                  66
                                          4
 Cables for   Signals  TRVVPS  3P  *(1-100)  6 8  7.6  82  5.1                              0.9    Signals  Cables for
                              2P
                                             6.2
                                                      5.9
                                   100
                                              7
                              4P
                                                  97
                                                      4.6
                                                               10 or
                                                          63.2
 P.461                  0.3   5P      23  10  8.2  116  4.3   or Less More  2000 60/0.08 0.72  0.3  1.32  1  P.461
                                                 134
                                          12
                                                      4
                              6P
                                              9
 Heat Shrink   Tubes          10P         16  10.4 177  3.8                                 1.1    Tubes  Heat Shrink
                              8P
                                          20
                                             10.7 189
                                                      3.7
                                                      2.7
                                          40
                                             14.5 337
                              20P
                                                                                            1.2
 P.468                        1P          2  5.4  50  10.5                                         P.468
                              2P          4  6.9  83  8.3                                   0.9
                              3P          6  7.9  108  7.3  34.4   10 or
 Fans                   0.5   4P      20  8  8.7  134  6.5   or Less More  2000 108/0.08 0.96  0.3  1.56  1  Fans
                              5P          10  9.5  156  6.1
                                             10.4 186
                                          12
                              6P
                                                      5.7
 P.480   * (1-100) :In some areas, this cable is provided in units of 1m. Please check MISUMI official website for details.  1.1  P.480
 Network   Communication  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.  Communication  Network
                                                      3Number of Core Wires
                                                    -
                                                                        -
                                                                          4Length
                                    -
                    Part Number (1Type)
                                       2Cross Section
          Example
                                                    -
                                    -
                                                                            100
                                           0.12
                                                              2P
                    E-GR1000-TRVVPS
                                                                        -
 P.484    How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand  P.484
           on website
                                                                                    MISUMI
                          E-GR1000-TRVVPS
                                                  machinery cable
 Switching   Hubs   Type                    Keyword                                   Economy series  Hubs  Switching
 P.489                                                                                             P.489
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  460
                                                                                                  460
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   460   461   462   463   464   465   466   467   468   469   470