Page 462 - MISUMI SINGAPORE Economy Series
P. 462

TRVVP Shielded Robot Cables 300V


                                                 Representative model: TRVVP-0.3-4-100 (100m/roll)
                                                  Save Up to
                                                  vs Standard Type  68%              Shipping
                                                     137.98
                                Yellow     Green                                        from
                                     White                                 SGD 5 days
                                 Red  Green
                                                 Volume Discount
                                   Blue Black
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
          * The above is a 6-core cross-sectional view  E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                                  Material  Conductor Copper
    3     E  Length 100=100m/roll  3  4  AWG   Twisting    Number   Cable   Reference   Allowable   Conductor  Insulation   Conductor  Insulation  Wire Core    Sheath                                     3
                                                                                      Sheath PVC
                                                        Electrical Properties
                   2
    Cable Carriers / Cables / Heat Shrink Tubes   Fans / Network USB Adapter / Switching Hubs  1Type  Section    Number of  Length    Size    Structure  Cores  (mm)   Mass    A (30°C)  Ω/km    MΩ/km    V/minute  Core Wire   O.D.    Thickness    Material  approx.   Thickness    Material  Fans / Network USB Adapter / Switching Hubs  Cable Carriers / Cables / Heat Shrink Tubes
                 Conductor
                                         of
                                                                                      O.D.
                                                                   Max
                                             O.D.
                  Cross
                                         Wire
                                                     Current   Resistance    Properties
                       Cores
                             (m)
                                 (AWG)
                                                                   Voltage   Structure   approx.
                                                 kg/km
                                                                              (mm)
                                                                                          (mm)
                                                                                      (mm)
                                                      MAX
                                                                           (mm)
                                                                       pcs/mm
                  (mm 2 )
                                                               (20°C)
                                                          (20°C)
                                             4.5
                                                      3.8
                                         2
                                                  31
                        2
                                                      3.2
                                             4.7
                                                  34
                        3
                                         3
                                                                       13/
                                                          140
                  0.15
                        5 4      26      4 5  5.0  38  2.9   or Less   0.12  0.5  0.3  1.1
                                                      2.6
                                                  44
                                             5.3
    Cable   Carriers    6 2 3            6 2 3  5.6  49  2.5                                                                                                                                              Carriers  Cable
                                                  34
                                                      4.7
                                             4.7
                                             4.9
                                                  39
                                                      4.0
                                                          94.2
                                                                       19/
   P.445           0.2  4        24      4   5.2  44  3.6  or Less     0.12  0.6  0.3  1.2  0.9                                                                                                           P.445
                        5                5   5.5  50  3.3
    Machinery   Cables  TRVVP  6 2 3  *(1-100)  Twisted  6 2 3  5.9  58  3.1  More  2000  PVC  PVC                                                                                                        Cables  Machinery
                                                               10
                             100
                                                               or
                                                      5.5
                                             5.0
                                                  38
                                                      4.6
                                                  44
                                             5.2
                                                          69.2
                                                                       24/
   P.455           0.3  4        22      4   5.6  52  4.1  or Less     0.12  0.65  0.35  1.35                                                                                                             P.455
                        5                5   5.9  58  3.8
    Cables for   Signals  6 2            6 2  6.4  67  3.6                                                                                                                                                Signals  Cables for
                                             6.1
                                                      8.6
                                                  59
                                                           39
                                                                       42/
                                                      6.5
   P.461           0.5  3 4 5    20      3 4 5  6.4  72  7.2   or Less  0.12  0.9  0.45  1.8  1.0                                                                                                         P.461
                                                  83
                                             6.8
                                                  98
                                                      6.0
                                             7.4
    Heat Shrink   Tubes  * (1-100) :In some areas, this cable is provided in units of 1m. Please check MISUMI official website for details.                                                               Tubes  Heat Shrink
                                             7.9
                                         6
                        6
                                                      5.7
                                                 116
                                                                             -
                    Part Number (1Type)
                                    -
                                      2Conductor Cross Section
                                                             3Number of Cores
                                                          -
   P.468  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.  4Length                                                                             P.468
          Example
                        TRVVP       -         0.3         -         4        -     100
     Fans  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand                                                                          Fans
           on website
                                                                                    MISUMI
                    Type  TRVVP             Keyword  machinery cable
                                                                                      Economy series
   P.480                                                                                                                                                                                                  P.480
    Network   Communication                                                                                                                                                                               Communication  Network
   P.484                                                                                                                                                                                                  P.484
    Switching   Hubs                                                                                                                                                                                      Hubs  Switching
   P.489                                                                                                                                                                                                  P.489
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    457                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   457   458   459   460   461   462   463   464   465   466   467