Page 456 - MISUMI SINGAPORE Economy Series
P. 456

Cable Carriers Medium Load, Inner Height 25mm, Separator (Separator Attachable)


           New                                   Representative model: E-MPU25-55-55-10
          Products

                                                                                     Shipping
                                                       52.30               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
          Interior height 25mm                        Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          QMain Specifications
    3        Interior Height A  Interior Width C  Bending Radius R  Number of Links  Cable Insertion Surface                                                                                               3
                                                                   10~68mm
                                25~125mm
                                                 55~150mm
                 25mm
    Cable Carriers / Cables / Heat Shrink Tubes   Fans / Network USB Adapter / Switching Hubs  S/2  Outside Open  Inside Open                                                                             Fans / Network USB Adapter / Switching Hubs  Cable Carriers / Cables / Heat Shrink Tubes
                                                                                     Inner
                                                           Sectional View
                                     S(Stroke)
                                                                      W
                                                                     3C
                             4R               H  HF          2A  B         2A  B
    Cable   Carriers         (Bending Radius)          3C                                                                                                                                                 Carriers  Cable
                                                        W
                                Link Pitch  P  B
   P.445                                              Fixed End            Moving End                                                                                                                     P.445
                             W                            38                 38
    Machinery   Cables       C                                                                                                                                                                            Cables  Machinery


                       23
   P.455              max.               25  35  Bi+16  C  6.1  E        E                                                                                                                                P.455
                                                           3.5
    Cables for   Signals                             15 10                      10 15                                                                                                                     Signals  Cables for


                                                                                   Material: PA + Glass Fiber
   P.461    Part Number  3Interior  4Available   5Number of  6Vertical Separator  Exterior  Exterior   Pitch    Mounting Dimension (Corresponding Bending Radius)  Bi  E of Joint                         P.461
                                                                                            Number
                                      Links*
                                                                                  Arc
                                                                         Required
                 2Interior
    Heat Shrink   Tubes  1Type  Height   25   Radius R*  (Corresponding  Separator  Number of   B  41  P  Mounting   Height HF + Margin  25 14  Teeth                                                     Tubes  Heat Shrink
                                                     Height   Width
                              Bending
                         Width
                                                                                 Length
                                                                          Space
                          C*
                                                          W
                                                 Separators
                                                                  Height H
                                      Length)
                   A*
                                                                                              3
   P.468  E-MPU          40    55            Not          56        145           265   40 25  4                                                                                                          P.468
          (Outside Open)   55  75     10~68  Provided     71        185           330   55 44  6
                   25    75    100   (450mm~  0  4~68*  35  91  45  235    H+25   405   75 64  8
          E-MPD
     Fans  (Inside Open)  90   125   3060mm)  Provided    106       285           485   90 77  9                                                                                                           Fans
                                                                                  565
                               150
                                                                    335
                                             S25
                         100                              116                          100 90  10
                         125                              141                          125 112 12
   P.480                                                                                                                                                                                                  P.480
          * Selectable number of separators differs by number of links and its Max = Number of links selected.
          E  For more information about selection ,please check MISUMI website.
    Network   Communication  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 6.                                                                   Communication  Network
                                            3Interior Width C
                                                                       5Number of Links + 6Separator
                   Part Number (1Type · 2Interior Height A) -
                                                         4Bending Radius R
                                                       -
                                                                     -
          Example
   P.484  How to search    E-MPU25        -     55     -      55     -     10     +    S25-4                                                                                                              P.484
           on website  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand
                                                                                    MISUMI
    Switching   Hubs  Type  E-MPU           Keyword  cable carrier                    Economy series                                                                                                      Hubs  Switching
   P.489                                                                                                                                                                                                  P.489
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    451                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   451   452   453   454   455   456   457   458   459   460   461