Page 455 - MISUMI SINGAPORE Economy Series
P. 455

Cable Carriers Slit Type


                                                 Representative model: C-MSU10-15-18-11
                                                  Save Up to
                                                  vs Standard Type  75%              Shipping
                                                        9.26       Interior Height 10mm Series 1 day
                                                                                        from
                                                                           SGD
                                                           Interior Height 10mm Series
                                                                                 Interior Height 15mm Series
                                                                                            Moving End
                                                             Fixed End
                                                                       Moving End
                                                                                                     Moving End
                                                 Volume Discount  22  Fixed End 8 4  10 Comb Teeth Fixed End  Interior Height 15mm Series
                                                         Comb Teeth
                                                                                                   10
                                                                                Moving End 28
                                                                                           Fixed End 8 5
                                                                         22
                                            S (Stroke)  Quantity  Comb Teeth  1~29  8 4  10 Comb Teeth  28  8 5  10
                                                                                       30~
                                            S/2      S (Stroke)
                                                    S/2 Discount Bi+7  Bi  Unit Price  Bi+8  30%  E
                                                                        E
                                                                    Bi+7
                                                 E  Shipping days may differ by Quantity.  Bi  E  Bi+8 Bi  Bi  E
                                                                         Interior Height 15mm Series
                                                    Interior Height 10mm Series
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Comb Teeth
                                                                              Comb Teeth
                                                    Interior Height 10mm Series
                                                                          Interior Height 15mm Series
                                                                                        Flat Head Bolt Hole
                                                                   Flat Head Bolt Hole
                                                                                      Comb Teeth
                                           Moving End  Fixed End  Moving End  Fixed End  Moving End         Comb Teeth
                                                                            Fixed End
                                                   Moving End
                                                                    8 4
                                                         22
                                                                               28
                                                                                         8 5
                                  4R              Comb Teeth  Fixed End  Moving End 10 Comb Teeth Flat Head Bolt Hole  Moving End 10  Flat Head Bolt Hole
                                                                       10 Comb Teeth
                                                                    8 4
 3                               (Bending Radius)  4R  Fixed End Fixed End 22  Bi  H1  Moving End 10 Comb Teeth Fixed End 28  Bi  Moving End 8 5 10 10  3
                                                  Comb Teeth
                                                        HF
                                                                         Interior Height 15mm Series
                                                    Interior Height 10mm Series
                                                      H1
                                                                HF
                                      S (Stroke)
                                    S/2
 Cable Carriers / Cables / Heat Shrink Tubes   Fans / Network USB Adapter / Switching Hubs  (Bending Radius) Moving End Interior Height 10mm Series  Bi+7  P Inter Slit Flat Head Bolt Hole 38 E  Comb Teeth Fixed End 14 7 10 Comb Teeth  10 Comb Teeth Fixed End 6 10  Cable Carriers / Cables / Heat Shrink Tubes  Moving End 10
                                                                    8 4
                                                                                         8 5
                                                                               28
                                     S (Stroke)(Bending Radius) Comb Teeth
                                                         Fixed End
                                                         22
                                     S/2
                                                    Bi+7
                                                                          Bi+8
                                                                                       E
                                                                 E
                                                                           Bi+8
                                                             Bi
                                                                                  Bi
                                     S (Stroke)
                                                                                        E
                                                   B
                                    S/2
                                                           B
                                                                                            Comb Teeth
                                             P
                                       Link Pitch
                                                Link Pitch Bi+7
                                                                                             Comb Teeth
                                                                      Comb Teeth8
                                                                       Comb Teeth
                                                                                  Interior Height 32mm Series
                                                            Bi
                                                                                 Bi
                                                           Interior Height 20mm Series+
                                                                                 Flat Head Bolt Hole E
                                                           Flat Head Bolt Hole E
                                   Moving End
                                                                    Interior Height 20mm Series Flat Head Bolt Hole
                                                            Flat Head Bolt Hole
                                                                          Bi
                                                                                          Interior Height 32mm Series
                                    Moving End
                                                                                              Moving End
                                                              Fixed End
                                                                        Moving End
                                                                                    Fixed End
                                       Sectional View
                          4R 4R
                                                            Interior Height 15mm Series 17
                                                HF
                                                                                Moving End 32
                                                                                               12 14
                                                         Comb Teeth
                                                Sectional View
                                              Inter Slit HF
                                                                      Comb Teeth
                                                                                            Comb Teeth
                               Outer Slit
                                              H1
                                                                                    14 7
                                                                                  17
                                                                                               32
                                                                                                        12 14 6
                                                                          38
                                                                       Moving End
                                               H1
                                                                                 Flat Head Bolt Hole
                                                  Moving End
                                                              Fixed End
                                        Fixed End
                                        Outer Slit
                                         Fixed End
                                          Fixed End
                                            22
                           (Bending Radius)
                          4R
                                    1A
                                      B
                                                2A HF
                       S (Stroke)
                                                      2A
                                                            Bi+8 Bi+11
                                         B
                                                                                                   Fans / Network USB Adapter / Switching Hubs
                                           B
                       S/2  (Bending Radius)  Comb Teeth Bi+7  2A  Fixed End B  1A  H1  B  Bi  3C  B  E  8 4  B  10 Comb Teeth  2A  B  28  Bi  Bi+11  Bi  E  E  8 5 Bi  10  E  Bi+11  Bi  Bi+11  E  Bi  E
                                3C
                                      P
                                Link Pitch
                                                    Interior Height 20mm Series
                                                                          Interior Height 32mm Series
                                 Link Pitch
                                                        3C
 Cable   Carriers               Sectional View P  3C  W  Comb Teeth Fixed End 8- φ 6.2  Moving End  10 Comb Teeth Comb Teeth  Moving End 10 10  Flat Head Bolt Hole  Comb Teeth
                                 W
                                                                               Comb Teeth
                                                     Interior Height 20mm Series
                                                                                                    Comb Teeth
                                                                           Interior Height 32mm Series
                                                                   Flat Head Bolt Hole
                                                                                         Flat Head Bolt Hole
                                                                                        Comb Teeth
                                                                             Fixed End
                                                        W
                                         W B
                                                       Fixed End
                                                                    8- φ
                                                                                       Moving End
                                                                              Fixed End
                                                                 Moving End
                                                                    14 7 6.2
                                                                            Flat Head Bolt Hole
                                                                  17
                                                          38
                                                                               32
                                 Sectional View
                                                                                        12 14 6
                                                         Comb Teeth
                                                                                         12 14 6
                                                                                32
                                                                   17
                                                          38
                                                                     14 7
                                                   Comb Teeth
                                                                        10
                        Outer Slit
                                                                          Interior Height 32mm Series
                                       Inter Slit
                                                                                                     Cable
                                                                                                   Carriers
             4R       Moving End Outer Slit  Link Pitch  P Inter Slit  Flat Head Bolt Hole Interior Height 20mm Series  Flat Head Bolt Hole Comb Teeth  Moving End
                                                      Fixed End
                                                                             Fixed End
                                                                Moving End
                                   HF
 P.445                       1A  1A  B  B Sectional View  38     E 17  14 7  10 Comb Teeth  32  E 12 14 6 10  P.445
                                2A
                                                    Bi+11
                        Outer Slit Fixed End  H1  2A  B  B  Inter Slit  2A  2A  B  B Comb Teeth  Bi  Bi  E  Bi+11  Bi+11  Bi  Bi  E
                                                     Bi+11
            (Bending Radius)
 Machinery   Cables  Link Pitch  P 3C W  B 1A  B  2A  B  Interior Height 20mm Series Bi+11  8- φ 6.2  Flat Head Bolt Hole  Comb Teeth Bi+11  Flat Head Bolt Hole  Comb Teeth  Cables  Machinery
                                        3C
                         3C
                          3C
                                         3C
                         W
                                        W
                                               2A
                                                B
                                                                         Comb Teeth
                                         W
                                                                                             Comb Teeth
                                                             Bi
                                                                                   Bi
                                                                 E
                                                                                       E
                                                             Flat Head Bolt Hole
                                                                                   Flat Head Bolt Hole
                                                     8- φ 6.2
                                        3C
                                                             Interior Height 32mm Series
                                                                                            Comb Teeth
                                                                        Comb Teeth
                         W
                                        W
                                                                         Moving End
                                                               Fixed End
                                                                                  Flat Head Bolt Hole
                                                            Flat Head Bolt Hole
                                                     8- φ 6.2
 P.455    Outer Slit  Sectional View Inter Slit  3C  W Comb Teeth Fixed End  Moving End  10 Comb Teeth  32  Required   Recommended  Material:  PA+Glass Fiber  P.455
                                                     17
                                                       14 7
                                                                          12 14 6
                                                                              10
                                            38
             Part Number
                                             4R
                                                                  H
                           B
                                        P
                                                          Cable
                                                                                           Number
 Cables for   Signals  3C 1Type B  2A  B  Interior  Exterior  Interior  Exterior   Pitch  Bending  Bi  5Number    Insertion   (Mounting  Bi  Space    Safety Margin  Bi  E  of Joint   Signals  Cables for
                     2A
               1A
                                                                               Height
                                                         Surface Bi+11
                                       Bi+11
                                  2A
                                                                        Height
                                                  of Links
                                   B
                                                                                           Teeth
                                                    E
                                                                         E
                                                                         HF
                                            Radius
                     Height
                                   Width
                              Width
                          Height
                                                                Height)
                          3C
                                                                               100
                                                                         60
                           W
                                                                         80
                                             28
                                                                  70
                                                                               130
 P.461      W         10  14   15  22  8- φ 6.2  18 Flat Head Bolt Hole  Comb Teeth  50  Flat Head Bolt Hole  Comb Teeth  15  - -  2  P.461
                                                                  90
                                                                               160
                                                                         100
                                             38
                                        20
                                             28
                               15
                                                                               130
                                                                                     15
                                                                         85
                                   23
                                                                  75
 Heat Shrink   Tubes  C-MSU  15  19  20  28  38           Outer  115     105   160   20  22  3     Tubes  Heat Shrink
                                                                  95
                                                                                         -
                                                                               195
                                             48
                                                                                     30
                                   38
                               30
                                                                         125
                                                                               150
                                             28
                                                                  81
                                                                         91
                                                                                        10
                               25
                                   36
                                                                                     25
                                                                 101
                                             38
                                                                         111
                                                                               180
                                                                               300
                                             75
                                                                 175
                                                                         185
 P.468                20  25   40  51   30   48                  121     131   215   40  23  4     P.468
                               25  36        50                  139     154   220   25  -   3
                      32  39   40  51        60                  159     174   250   40  25  4
                                                                         204
                                             75
                                                                               300
                                                                 189
 Fans                          50  61        100    10           239     254   375   50  37  5      Fans
                                                     ~
                                                                  50
                                             18
                                                                         60
                                                                               100
                      10  14   15  22        28     65            70     80    130   15  -
 P.480                15  19   15  23   20   38                   90     100   160   15  - -  2    P.480
                                             28
                                                                               130
                                                                  75
                                                                         85
                                                                                     20
                                   28
                               20
                                             38
                                                                  95
                                                                               160
                                                                         105
 Network   Communication  C-MSD  20  25  30  38  48       Inner  115     125   195   30  22  3 4   Communication  Network
                                                                               150
                                             28
                                                                  81
                                                                         91
                                                                                        10
                                   36
                               25
                                                                                     25
                                                                         111
                                                                 101
                                                                               180
                                             38
                                             48
                                                                 121
                                                                               215
                                                                         131
                               40
                                                                                        23
                                                                                     40
                                   51
                                             50
                                                                         154
                                                                 139
                                                                               220
 P.484                         25  36   30   75                  175     185   300   25  -   3     P.484
                                             60
                                                                               250
                                                                 159
                                                                         174
                      32  39   40  51        100                 189     204   300   40  25  4 5
                                             75
 Switching   Hubs  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 5.  Hubs  Switching
                                                                                     50
                                   61
                               50
                                                                                        37
                                                                               375
                                                                 239
                                                                         254
                           C-MSU10
                                                               18
                                                                              11
                                                 15
 P.489    Example  Part Number (1Type · 2Interior Height A)  - -  3Interior Width C  - -  4Bending Radius R  - -  5Number of Links  P.489
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-MSU             Keyword  cable carrier
                                                                                      Economy series
                                                                                                  450
   450   451   452   453   454   455   456   457   458   459   460