Page 1599 - MISUMI SINGAPORE Economy Series
P. 1599

7. Screw Shaft Mounting Arrangements        9. Rigidity
          Representative ball screw mounting arrangements are shown below.  To improve positioning accuracy and control response of a machine,
                                                      considerations must be given to the rigidity of feed screw elements.
                  Mounting Methods      Application Example  Rigidity of feed screw system can be expressed with the following formula.
                  Supported Span Distance (Critical Speed: Fixed – Supported )   P
                                                       K=         (N/Om)
            Fixed        Fixed     Supported              δ
                                        · Typical method  Where:
                                        · Medium ~ High Speeds  P   :  Axial Loads Applied on Feed Screw System (N)
                                        · Medium ~High Accuracy  δ   :  Elastic Deformation of Feed Screw System (µm)
                                                       Additionally, the following relationship exists between the feed screw
                                                       system rigidity and other various construction element rigidity.
              Load Applicable Span Distance (Buckling Load: Fixed – Fixed)  1  1  1  1  1
                                                        K  =  KR  +  Kn  +  Kb  +  Kh
                  Supported Span Distance (Critical Speed: Fixed – Fixed)
                                                       Where:
            Fixed       Fixed      Fixed               KR : Screw Shaft Compressive/Tensile Rigidity
                                                       Kn   : Nut Rigidity
                                        · Medium Speeds  Kb   : Support Bearing Rigidity
                                        · High Accuracy
                                                       Kh   : Nut and Bearing Mount Rigidity
              Load Applicable Span Distance (Buckling Load: Fixed – Fixed)  •Screw Shaft Compressive/Tensile Rigidity : KR
                                                            P
                  Supported Span Distance (Critical Speed: Fixed – Free)  KR=         (N/Om)
                                                           δℓ
            Fixed        Fixed     Free                Where:
                                                       P  :  Axial Load (N)
                                        · Low Speeds   δR  :  Screw Shaft Expansion/Contraction (µm)
                                        · For Short Screw Shafts
                                        · Medium Accuracy
                                                      The expansion and contraction are expressed in the following formula.
                                                      The expansion and contraction will directly appear as ball screw backlash.
              Load Applicable Span Distance (Buckling Load: Fixed – Fixed)
                                                        ① Fixed-Free Arrangement
          8. Temperature and Life
          When ball screws are continuously used at 100°C or higher,
          or used momentarily at very high temperatures, Basic
          Dynamic/Static Load Ratings will be reduced according to the   ℓ
          temperature rise due to changes in material compositions.  Fixed         Free
          However, there will be no effects up to 100°C.  Basic Dynamic Load    4Pℓ
                                                                  3
          Rating C" and Basic Static Load Rating Co" at 100°C or higher with the   δR=             ×10 (Om)
                                                            EQd
                                                              2
          temperature factors ft and ft' can be expressed with the following formula.
                                                       Where:
           C"=ftC(N)                                   P  :  Axial Load (N)
                                                                            2
                                                                        5
           C0"=ft'C0(N)                                E  :  Young's Modulus (2.06x10 N/mm )
                                                       d  :  Screw Shaft Root Diameter (mm)
                                                       R	 :  Load Applicable Span Distance (mm)
          Temperature °C 100 or less  125  150  175  200  225  250  350
           ft  1.0  0.95  0.90  0.85  0.75  0.65  0.60  0.50  ② Fixed-Fixed Arrangement  ℓ
           ft'  1.0  0.93  0.85  0.78  0.65  0.52  0.46  0.35             L
          E Normal usage range is -20 ~ 80℃ .  For application in high   Fixed   Fixed
           temperature, use of heat resistant grease as well as heat resistivity of
           other components should be evaluated.
                                                                       ℓ       ℓ’
                                                                          L
                                                                Fixed            Fixed
                                                            4Pℓℓ'
                                                                  3
                                                       δR=              ×10 (Om)
                                                           EQd L
                                                              2
                                                       Where:
                                                       P : Axial Load(N)
                                                       E : Young's Modulus (2.06x10 N/mm ) 2
                                                                        5
                                                       d : Screw Shaft Root Diameter (mm)
                                                       R,R ' : Load Applicable Span Distance (mm)
                                                       L : Mounting Span Distance (mm)
                                                                                      L

                                                                                      2
                                                       The formula produces the max. value whenR=R '=
                                                       (                            )
                                                             PL
                                                        δR=           ×10
                                                                  3
                                                              EQd
                                                               2
                                                       Therefore, the max. shaft expansion and contraction will be 1/4 of
                                                       Fixed-Free arrangement.
 1593                                                                                             1594
   1594   1595   1596   1597   1598   1599   1600   1601   1602   1603   1604