Page 1597 - MISUMI SINGAPORE Economy Series
P. 1597

5. Allowable Rotational Speed
          Ball screw rotational speed is determined by required feed speed and the given screw lead, and needs to be less than the Allowable Maximum Rotational Speed.
          Ball screw rotational speed is evaluated based on the shaft's critical speed and ball recirculation speed limitation DmN value.
          5-1. Critical Speed
          Allowable rotational speed is defined as a speed 80% or less of the Critical Speed where the rotational speed coincides with a natural resonant frequency of the screw shaft.
          The Allowable Rotational Speed can be obtained by the following formula.
          Additionally, approximate Allowable Rotational Speeds can be obtained from Table 2. Allowable Maximum Rotational Speed Graph.
          •Allowable Rotational Speed (rpm)
                                                      Allowable Rotational Speed Calculation Example
                              3
                     2
                  60λ      EI×10             d
                                           7
           Nc=fa                         = g        10 (min -1 )  Find the Allowable Maximum Rotational Speed for Fig.2
                  2 Q R     A        R 2
                     2
           Where:                                     <How to use>
           ℓ: Distance of Supports (mm)               ·Thread shaft diameterF15,Lead 5
           fa: Safety Factor (0.8)                    ·Mounting method Fixed-Support
                                                      ·Distance between Points of Buckling Load R 2 790mm
                           5
           E: Young's Modulus (2.06×10 N/mm ) 2
           I: Min. Geometrical Moment of Inertia of Across Root Thread Area (mm ) 4  <Calculations>
                 Q
              I=        d 4                           g=15.1, since the mounting method is Fixed-Supported,
                   64                                 the Allowable Rotational Speed (Nc) is,
           d: Thread Root Diameter (mm)
                                                                        12.5
                                                          d
            : Specific Gravity (7.8×10 kg/mm ) 3      Nc= g       10 7 (min -1 ) = 15.1 ×           M 10 7 (min -1 ) = 3024(min -1 )
                          -6
           A: Root Thread Section Area (mm ) 2            l 2           790 2
                 Q                                    Therefore, the rotational speed will need to be 3024min -1 or less.
              A=       d  2
                 4                                    Table.2
           g, λ: Coefficient Determined by Method of Screw Support
                 Method of Screw Support  g  λ             Distance of Supports (Critical speed : Fixed-Support)ℓ2
                  Support - Support  9.7  Q
                  Fixed - Support  15.1  3.927
                   Fixed - Fixed  21.9  4.73
                   Fixed- Free  3.4  1.875
          •Figure2. Allowable Rotational Speed Graph
                                                           Allowable Rotational Speed Calculation Example
                            4
                3   2  1.5  10 8  Ø10  Thread outer diameter(mm)  <Requirements>
                   1.5  10 4                               · Thread outer diameter  20
                2      8    6 5      Ø15                   · Distance of Supports 1500mm
               1.5  10  4  6  4         Ø20                · Mounting method Fixed-Support
                    8 6 5 4  5 4 3  3 2  Ø25 Ø32           <Calculations>
               10
                3
             Allowable Rotational Speed (rpm)  6 5 4 3 2  1.5 3 2 3  1.5 2 8 3  1.5 8 6 5 3  ② The value 1076min -1  on the Fixed-Supported scale (Y-Axis) that
                                                           ①From Table 1., find an intersection of a vertical line from Supported
                8
                                                             Span Distance 1500mm and Screw Shaft O.D. F20 line.
                                                             corresponds to the intersection of (1) above is the Allowable Maximum
                           10
                                                             Speed.
                      10
                                                           Screw Shaft Dia. Calculation Example
                   10
               1.5
               10
                                                           · Distance of Supports 2000mm
                                                           · Maximum Rotational Speed 1000min -1
                8 2  8 6 5  6 5 4 3  4 3 2                 <Requirements>
                6   4      1.5                             · the max. axial load Fixed-Fixed
                5   3  2
                4     1.5  10  2                           <Calculations>
                3   2       8                              ①From Table 2., find a intersection of a vertical line from Supported
                                                             Span Distance 2000mm and a horizontal line from Fixed-Fixed max.
                   1.5  10 2  6                              speed scale (Y-Axis) at 1000min -1 .
                2           5
               1.5  10 2  8 6  4                           ②A line that reaches down to the intersection in (1) is the 25 ball screw
                    8  5
               10   6  4    3                                that satisfies the required speed of 1000min -1 .
                8   5       2
                       3    10  2  1.5 2  3 4 5 6 7 8 910 3  1.5 2  3  4 5 6 7
                 Fixed-  Fixed-  Fixed-  Support -
                 Free  Fixed  Support  Support  Distance of Supports (mm)
                  Method of Screw Support
          5-2. DmN Value
          The DmN value represents a ball recirculation (orbit) speed limit within a ball nut.
          If this vale is exceeded, the recirculation components will be damaged.
          •Allowable Rotational Speed (rpm)
           DmN≤70000(Precision Ball Screws)
           DmN≤50000(Rolled Ball Screws)  Ball Dia.  A Value
                                     1.5875   0.3
           Where:                    2.3812   0.6
           Dm: Thread outer diameter(mm)+A Value  3.175  0.8
                                              1.0
                                     4.7625
                               -1
           N  : Maximum Rotational Speed(min )  6.35  1.8
 1591                                                                                             1592
   1592   1593   1594   1595   1596   1597   1598   1599   1600   1601   1602