Page 1598 - MISUMI SINGAPORE Economy Series
P. 1598

[Technical Data]
            Selection of Ball Screws 3




          6. Life Span
          Ball screw's life is defined as: Total number of rotations, time, or distance where either the ball rolling surfaces or the balls begin to exhibit
          repetitive stress caused flaking.  Ball screw's life can be calculated based on Basic Dynamic Load Rating with the following formula.
          6-1. Life Hours (Lh)
                 10 6   C   3                         Life Calculation Example
           Lh=              )  (hrs)                  <Requirements>
                60Nm  ( Pmfw                          · Ball Screw Model   BSS1520(Ø15  Lead 5(Thread Pitch 20))
           Where:                                     · Mean Axial Load Pm   250N
           Lh: Life Span Hours (hrs)                  · Mean Rotational Speed Nm   2118(min -1 )
           C: Basic Dynamic Load Rating (N)           · Work Factor fw   1.2
           Pm: Mean Axial Load (N)                    <Calculations>
           Nm: Mean Rotational Speed (rpm)            Since Basic Dynamic Load Rating C for BSS1520 is 4400N,
           fw: Work Factor
                                                                4400
             Impactless Run   fw = 1.0 ~ 1.2          Lh=  10 6  ( 250×1.2 )    3 =24824(hr)
             Normal Run     fw = 1.2 ~ 1.5               60×2118
             Run with Impact   fw = 1.5 ~ 2.0         Therefore, Life will be 24824 hours.

           •Basic Dynamic Load Rating :  C
           Basic Dynamic Load Rating (C) is defined as: An axial load which a group of same ball screws are
                                       6
           subjected and 90% of the specimen will reach 1 million rotations (10 ) without experiencing any
           flaking of the rolling surfaces.  See product catalog pages for the Basic Dynamic Load Ratings.
           * Setting life span hours longer than what is actually necessary not
           only requires a larger ball screw, but also increases the price.
           In general, the following standards are used for life span hours:
           Machine Tools:   20,000hrs  Automatic Control Equipment:  15,000hrs
           Industrial Machinery: 10,000hrs  Measuring Instruments:   15,000hrs
           * The basic dynamic load rating that satisfies the set life span hours is
           expressed by the following formula.
              (  60LhNm  ) 1 3
           C=   10 6  Pmfw(N)


          6-2. Axial Load
          Axial loads that apply on the screw shafts will vary depending on applicable motion profile such
          as acceleration, constant velocity, and deceleration phases.  Following formula can be used.
          -Axial Load Formula-
            Constant Velocity· · ·Axial Load (Pb)=µWg
            Acceleration· · · · · · ·Axial Load (Pa)=W +µWg
            Deceleration· · · · · · Axial Load (Pc)=W -µWg
                   * Omit the "O" for vertical applications.
                   O: Linear bearing friction coefficient (0.02 or Linear Guides)
                   W: Load Mass N
                   g: Gravitational Acceleration 9.8m/s 2
                    : Acceleration (*) m/s2
          (*)    Acceleration (α)=(Vmax/t)×10 -3
                          Vmax: Rapid Feed Rate mm/s
                          t: Acceleration/Deceleration Time s
          6-3. Formulas for Average Axial Load and Average Rotational Speed  Average Axial Load and Average Rotational Seed Calculation Example
          Average Axial Load and Average Rotational Speed are calculated   <Requirements>
          based on proportions of motion profiles.
          Average Axial Load and Average Rotational Speed for Motion   Motion   Rotational   Hours
          profiles in Table 1. can be calculated with the formula 2.  Profile  Axial Load  Speed  Ratio
                                                        A    343N   1500min  29.4%
           [Table 1. Motion Profile]  (t1+t2+t3=100% )  B     10N   3000min  41.2%
           Motion   Axial   Rotational   Hours Ratio    C    324N   1500min  29.4%
           Profile  Load  Speed
             A   P1N   N1min -1  t1%                  <Calculations>
             B   P2N   N2min -1  t2%                  ① Average Axial Load
            C    P3N   N3min -1  t3%                       343 3 M1500M0.294+10 3 M3000M0.412+324 3   1
                                                                                 M1500M0.294      3
                                                      Pm =                                                                                           = 250(N)
           [Formula 2. Average Axial Load Calculation]    (                                                                               )
                                                               1500M0.294+3000M0.412+1500M0.294
              (                                          )
                            3
                      3
                3
                P1 N1t1+P2 N2t2+P3 N3t3    3  1
           Pm=                                              (N)  Therefore, the Average Axial Load Pm will be 250N.
                      N1t1+N2t2+N3t3
               N1t1+N2t2+N3t3                         ② Average Rotational Speed
           Nm=                            (min -1 )
                                                                     1500M0.294+3000M0.412+1500M0.294
                t1+t2+t3                                (                                                        )
                                                                0.294+0.412+0.294
           For machine tool applications, max. load (P1) is applicable for the “Heaviest   Nm =                                                                = 2118(min -1 )
           cutting”. Regular Load (P2) is for the general cutting conditions, and Minimum   Therefore, the Average Rotational Speed Nm will be 2118rpm.
   1593    Load (P3) is for the non-cutting rapid feeds during positioning moves.                                                                                                                        1594
   1593   1594   1595   1596   1597   1598   1599   1600   1601   1602   1603