Page 1604 - MISUMI SINGAPORE Economy Series
P. 1604

[Technical Data]
            Designing of Chain Drive Mechanism 1




          Selection of Power Transmission Efficiency

          The table of transmission performance in this catalog (P.1602) is based on the following conditions.
                                                       Q Application Coefficient Table
           1)  The chain drive mechanism is run in an atmosphere with a   The power transmission efficiency table (P.1602) is based on minimum
              temperature of -10˚C~+60˚C and with no abrasive particles.
           2)   There is no adverse impact on the mechanism,   load variation. The transmitted kW shown in the table should be
              such as corrosive gas or high humidity.    corrected as follows depending on the actual magnitude of load variation.
           3)   The  two  shafts  between  which  power  is
              transmitted are parallel with each other and   Table 1. Application Coefficient Table
              correctly installed.
           4)   The recommended lubrication method and oil are used.  Prime Motor Type  Internal Combustion Engine
           5)   The power transmission is subjected to   Impact                Turbine
                                                                                  Motor With Fluidic  Without Fluidic
                                                        Type
              minimum load variation.                        Typical                   Mechanism  Mechanism
                                                             Belt conveyor with small load
                                                        Smooth   variation, Chain conveyor,   ×1.0  ×1.2
                                                             Centrifugal pump, Centrifugal blower,  ×1.0
          Q Power Transmission Coefficient for Multiple Chains    Transmission  General textile machinery, General
           On multiple roller chains, the load is not shared evenly between each chain row. Therefore, the   machinery with small load variation.
           power transmission efficiency of multiple roller chains cannot be obtained by simply multiplying   Transmission Centrifugal compressor, Marine propeller,
           the power transmission efficiency of a single chain by the number of chain rows. The power   Conveyor with moderate load variation, Automatic
           transmission efficiency of multiple roller chains should be obtained by multiplying the power   with   furnace, Drier, Pulverizer, General machine tools,   ×1.3  ×1.2  ×1.4
           transmission efficiency of a single chain by the multiple chain power transmission coefficient.    Moderate   Compressor, General earth-moving machinery,
                                                        Impact  General paper manufacturing machinery
          Table 2. Power Transmission Coefficient for Multiple Chains
                                                             Press, Crusher, Construction and
          Number of Roller Chain Rows Multiple Row Coefficient  Transmission  mining machinery, Vibrator, Oil
               2 lines         ×1.7                     with  Large well digger, Rubber mixer, Roll,   ×1.5  ×1.4  ×1.7
               3 lines         ×2.5                     Impact  Rollgang, General machinery with
               4 lines         ×3.3                          reverse or impact load
               5 lines         ×3.9
               6 lines         ×4.6
          Q Selection Guide Table  (Example :C-CHE100 / C-CHE20B)
                                                 Japanese Standard Type  European Standard Type
             Table 3. Selection Guide Table

                    700
              1000      500
               700  500  300
               500  300
               300  200  200         CHE240 CHE180
                        100
           Value of Corrected kW  100  70  50  23T 29T 23T 23T 23T 19T 23T 19T 17T  17T CHE160 CHE120 C-CHE80/16B  How to Read The Table
                                      CHE200
               200
                         70
                    100
                                         CHE140
                                           C-CHE100/20B
                    50
                         30
                70
                    30
                50
                         20
                                                                   Ex. Corrected kW=5kW
                                               C-CHE60/12B
                    20
                30
                                                                       Rotary Speed of Small Sprockets=300r/min
                         10
                20
                                                  C-CHE40/09B
                10  10 7  7 5      23T 23T  23T  17T  17T  17T  C-CHE50/10B C-CHE35/06B      When single chain
                7    5    3            13T 23T  13T               The intersection point of the vertical axis
                                                                  (corrected kW) and the horizontal axis (rotary
                5    3    2              23T    13T    C-CHE25    speed 300r/min) is below C-CHE60 23T (23
                3    2                    17T 23T 17T  13T        toothed) and above 17T (17 toothed) A closer
                2        0.7 1               23T    23T           look at the location of the intersection point
                     1   0.5                  17T                 indicates that it most probably corresponds to
                                                                  19T.
                1   0.7                         30T   13T
               0.7  0.5  0.3                     17T
               0.5  0.3  0.2
               0.3  0.2
               0.2       0.1
             3 lines 2 lines  1 line  20  30  50  100  200 300 500  1000  20003000 5000  10000
                Number of Chain Rows  Rotary Speed of Small Sprockets min  –1 {r/min}
   1599                                                                                                                                                                                                  1600
   1599   1600   1601   1602   1603   1604   1605   1606   1607   1608   1609