Page 1606 - MISUMI SINGAPORE Economy Series
P. 1606

[Technical Data]
            Designing of Chain Drive Mechanism 2




          Q Specification Selection for Low-Speed Operation  Q Specification Selection for Low-Speed Operation with Impact Load
          In operations using a chain speed of 50 m/min. or less, chain elongation due   In operations with a great amount of impact loading due to frequent
                                                                                       2
          to wear can almost be ignored. Under such low-speed conditions, the service   startups, stops, reversing, or braking, the inertia(GD )of the prime
          life of the chain largely depends on its fatigue strength. Low-speed operation   mover and the driven machine needs to be taken into account.
          is more economical than operation under "normal conditions". Low speed is   Under such conditions, exercise extreme caution, as the chain can be
          recommended for operations with fewer startups and stops that enable smooth   subjected to loads much greater than in operation under normal conditions.
          power transmission. Selection of ambient atmosphere, layout, lubrication, etc. for   Select the chain using the following formula.
          low-speed operation is the same as that for operation under normal conditions.
          Selection should be made in accordance with the following formula.  Max. Allowable  Load Acting on Chain as   Impact   Speed
                                                        Load of Chain ≥  Calculated from the Starting   x  Coefficient  x  Coefficient
          Max. Allowable   Max. Tension N   Application Coefficient  Speed Coefficient    N  Torque of the Prime Mover  (Table 5)  (Table 4)
          Tension of Chain  ≥  Working on Chain  x   (Table 1)  x  (Table 4)
                                   P.1599
                                                       Impact Coefficient
          Table 4. Speed Coefficients                  This is a constant, shown in(Table 5), determined by the ratio
              Roller Chain Speed  Speed Coefficient    of inertia(GD )of prime mover to driven machine as well as the
                                                               2
                0~15 m/min         1.0
               15~30               1.2                 magnitude of play in the power transmission mechanism used.
               30~50               1.4                 When the power transmission mechanism has excessive
               50~70               1.6                 play, it loads greater impact than those in the table can result.
                                                       Table 5. Impact Coefficient
          [1]  Operating Conditions
            Same as for "Specifications Selection for Operation under Normal   3.0
            Conditions"                                   2.5              The mechanism has the play.
          [2]  Chain and Number of Small Sprocket Teeth
              From the selection guide table 3(P.1599), select a chain   2.0
                                                          1.5
            and a sprocket slightly undersized for the rotary speed   Impact Coefficient  1.0
                                                          0.8
            (r/min)and the prime mover(kW)used.           0.6    The power transmission mechanism has no play by sagging of chain or something like that.
                                                         K  0.5
          [3]  Calculating the Chain Speed                0.4
              Based on the sprocket selected(chain pitch, number of teeth)and the   0.3  Converted Inertia of the Motor Shaft of the Load
            number of revolutions(r/min), calculate the chain speed as follows.  R=  Inertia of the Motor
                                                          0.2
                             V : Chain Speed(m/min)
          V=  P · N · n  (m/min)  P: Chain Pitch(mm)         Winching  0.5 0.6  0.8  2 Mill  3  4  5 6  8  10
              1000
                             N: Number of Sprocket Teeth
                                                                                     Rollgang
                             n : Rotary of Sprocket Teeth(r/min)  Hoist  Conveyor   Crane Truck
          [4]  Calculating the Max. Working Load on Chain             Inertia Ratio R  Flywheel
            Calculating the Maximum Working Load on the Chain
                             F   : Load on Chain(kN)
          F=   60 · kW  (kN)  V   : Chain Speed(m/min)
               V
                             kW: Power Transmission(kW)
          [5]  Application Coefficient
              From the application coefficient table(Table 1), select the appropriate coefficient.
          [6]  Speed Coefficient
            Based on the chain speed obtained in[3]above, calculate the appropriate
            speed coefficient.
          [7]  Maximum Allowable Tension of Chain
              In the formula, substitute the values obtained in[4]~[6]
            above as well as the maximum allowable tension for
            the chain selected in [2] above. Check whether these
            values satisfy the formula. If not, try again with another
            chain and sprocket set.
          [8]  Number of Large Sprocket Teeth, Shaft Diameter, and Chain
              Length same as for "Specification Selection for
            Operation under Normal Conditions".
   1601                                                                                                                                                                                                  1602
   1601   1602   1603   1604   1605   1606   1607   1608   1609   1610   1611